Company
ST Home | Thyristors & ACSwitches | ASD Thyristor

ASD Thyristor

ASD Thyristor
Ignitors Industrial
  Fire lighter circuits (more) have been developed for systems with gas ignition like furnaces, boilers, fuel control ignition, gas ranges and barbecues. They are based on spark generation through capacitive discharge mode and provide high pulse and high noise immunity level in a fully integrated solution.
Ignitors Lighting
  The LIC (more) is the core of the electronic ignitors for high intensity discharge lamps supplied by magnetic ballast. The main applications are outdoor, street or building lighting fixtures using high pressure Sodium or Metal Halide lamps. The LIC devices provide a high pulse current capability and a low holding current, to secure lamp ignition with multi-pulse striking, while offering high reliability level and space saving as a stand-alone circuit.
I/O Termination
  Current limited overvoltage protected digital termination. The CLT3-4 (more) is a 3mA quadruple input digital termination device designed for 24V DC automation applications. It achieves the compact front-end of a digital input by minimizing the external component count, so reducing the printed board size and the losses in conduction. The CLT3-4 application is the termination for IEC61131-2 type 1 input and logic interface for EN60947-5-2 proximity sensor in Industrial Automation such as: Programmable Logic Controller, Field bus nodes and Machine tool interface. ST has recently introduced a new current limited over-voltage protected digital termination for industrial automation, the PCLT-2A (more), which is a device designed for 24 V DC applications and achieves the front-end circuitry of a digital input module (I/O) in industrial automation, such as decentralized I/O module or PLC I/O's.
Power Control
  The STCC is a control circuit that fully embeds the monitoring and driving functions required for power and safety management in ovens, air conditioners, refrigerators and washers.
More about STCC02 (more) and STCC05 (more).