Company
ST Home | Thyristors & ACSwitches | ASD Thyristor | STCC02-ED5

STCC02-ED5

Control Circuit for Home Appliance MCU Applications
Datasheet | Orderable Products | Features and Description
 
Datasheet
Reference Title
STCC02-ED5 Control Circuit for Home Appliance MCU Applications
(07 Dec 2004, 240KB) Download
 
Orderable Products
Device Status RoHS Package Purchase
STCC02-ED5 Active Converted DIP-16
 
Features and Description
7 to 27V input supply voltage
-10 to 85°C ambient temperature
DIP-16 package
5V ± 10% full tolerance voltage regulator
MCU reset circuit with activation delay timer and noise filter
Internally filtered zero voltage synchronization
Closed-door detector
100mA fan relay coil driver
100mA magnetron relay coil driver with fan down lock circuit
10mA buzzer driver

The STCC02 device is dedicated to digitally controlled microwave ovens. It integrates the seven analog and power functions, which are required around the MCU to sense and drive the AC power loads: the zero voltage synchronization, two relay coil drivers with their associated safety controls, the MCU 5V supply with its reset circuit, and the buzzer drive circuit.
Using a 30V power technology, this device is able to run with large input voltage variations from 7 to 27V. Housed in the standard industry DIP-16 package, it has a 100°C/W thermal resistance able to cool its regulator and its drivers on an extended temperature range from -10 to 85°C.
The STCC02 also plays an important role in the system safety. For instance, the magnetron can be powered only if the fan cools it, and if the oven door is closed: the fan-down lock enables the driver if the fan is running and the relay coil is supplied directly through a door switch contact. With this relay driver, the reset and the closed-door detector contribute also to the oven safety.
The STCC02 is the first home appliance oriented ASSP that embeds the AC power control and safety functions required for a microwave’s oven control platform. Thanks to an exhaustive functional definition including electromagnetic compatibility, it maximizes the integration of the discrete devices, reducing the cost of the overall system and increasing the overall quality of the cooking control unit.

Typical application diagram
Benefits:
High ESD robustness and transient burst immunity compliant with IEC61000-4 standards
Higher module compactness thanks to reduced component count
Faster module assembly time and less use of lead thanks to a drastic reduction of soldered pins on the board
Enhanced functional reliability
6 Sigma parametric quality