The Industrial market is continually
enlarging its worldwide visibility,
forcing manufacturers to align their
products to the new “Universal
Input” requirements. This
issue is clearly cascading down
to the subsystem level. Auxiliary
SMPS are particularly affected since
it is the entry point for all the
biasing of control ICs and cooling
system powering. Standardization
towards “universal input”
is reflected in more stressful conditions
for the power transistor used as
the main switch both in terms of
blocking voltage or current capability.
Since almost all auxiliary
power supplies are based on fly-back
converters, the need for a blocking
voltage as high as 1500V and over, coupled
with high switching frequency operations
make the ESBTs the perfect choice for
such power supplies. The STC08DE150,
in conjunction with the PWM L5991, is
able to accomplish such a requirement,
bringing very high efficiency as an
added feature to the system.
Device
Description
Following the well known ESBT nomenclature,
the STC08DE150 is a 1500V, 8A hybrid ESBT
device, housed in the TO247-4L package.
As in other standard ESBT devices, a square
RBSOA is guaranteed at 1500V, 8A (when storage
time is guaranteed to be longer than 800nsec).
Device
Characteristics
Parameter
Conditions
Value
(typ.)
RCS(on)
VCS=
0.6V; IC = 8A;
IB = 1.6A
0.075
Ohm
tF
As
above
15ns
QGS(tot)
VBS
= VCS =15V VGS
= 6V
12.5nC
Reference
Design
In order to better exploit ESBT
features, a dedicated reference
design has been developed, featuring
the high power wide input range
requirement of a highly demanding
industrial market.
Thanks to the adoption of the L5991,
the converter is able to operate
in mixed mode. For higher power
levels with a swithching frequency
close to 90kHz, the converter operates
in Continuous Current Mode (CCM),
while in stand-by and for power
levels lower than 25W, the converter
works in Discontinuous Current Mode
(DCM) at a switching frequency of
about 35kHz.