STE50DE100
Product Page

ST's new family of Emitter Switched Bipolar Transistors is being
launched with the introduction of the high power STE50DE100 housed
in the screw mounted ISOTOP package. It is aimed primarily at
induction heating, welding equipment and high-end PFCs for audio
amplifiers.
With this device the power level has been substantially shifted
to as high as 2.5kW. Enlarging ST's power actuator product range
means customers will be able to convert existing problems into
cost-effective, high performance solutions.
It is well known that ST has long been producing state-of-the-art
devices with both these technologies. Many patents have been released
in the past years and a constantly increasing market share confirms
STs position amongst the transistor manufacturer leaders.
With the Emitter Switching technology / topology, a new family
of devices combining all the strengths and eliminating the drawbacks
of both Bipolar and MOSFET technologies, will be on the market.
For further information on the ESBT topology see AN1699.
| Why Use The ESBT Technology/Topology? |
Bipolar transistors have historically been, a power actuator for
switching applications, working at low frequencies (<70kHz).
Benefits:
 |
Low VCEsat (low conduction losses)
|
Drawbacks:
 |
Slow switching speed |
 |
High current (Power) output needed from the
driver (PWM) |
 |
Difficult fine tuning driving circuit
|
Power MOSFETs in contrast, are well known for use in high frequency
power actuators.
Benefits:
 |
Low power needed from the driver (PWM)
|
Drawbacks:
 |
Higher cost technology (compared to Bipolar)
|
 |
High power consumption during conduction
(High RDS(on) High VDS(on)) |
|