Company
ST Home | Transistors | Power Bipolar Transistors

Power Bipolar Transistors

Characterized by high innovation trends based on an old fashioned technology, ST's power bipolar transistors have evolved from general purpose devices to Application Specific Products. The new enhanced collector diffused technology has been tailored for very high voltage horizontal deflection circuit used in high end TVCs and monitors. The low voltage product range has been enlarged with the latest base island technology to provide the best performance in low-medium power applications, targeting the computer consumer market segments in motherboards, hard-disk drivers, mobile chargers, emergency lighting, laptop back light illumination.
Power Bipolar Transistors
Power Bipolar Transistor Families
Darlington
Low Voltage - High Performance
Low - Medium Voltage
High Voltage
Very High Voltage
 
Brochures and Product Guides
 
Related Information
Product information articles

MDxxx Series
Newseries of high voltage Bipolar Transistors for slim CRT displays

BUL741 Bipolar Transistor
Cost competitive Power Bipolar Transistor for low power, current FED HF ballasts

BULx04 & BULx05 in PFCs
Bipolar Transistor Series in Low Cost Active PFCs for Lighting

Power Bipolar High Current Density

The new PB-HCD technology is an evolution of the base island technology and is optimized to work in the 10V to 100V voltage range and the 0.5A to 10A current range.