Company
ST Home | Transistors | Power MOSFETs

Power MOSFETs

ST's proprietary strip layout technique and its derivatives have revolutionized Power MOSFETs. The Power MOSFET range includes the very advanced MDmesh plus PowerMESH™ products for high and very high voltage Power MOSFET applications.
The low voltage STripFET™ family is optimized for DC-DC conversion, automotive, motion control and power management applications.
Power MOSFET performance is further boosted through innovative packaging concepts.
Power MOSFET Families
N-Channel (12V to 40V)
N-Channel (>40V to 150V)
N-Channel (>150V to 400V)
N-Channel (>400V to 650V)
N-Channel (>650V)
P-Channel (-20V to -250V)

Related Families
 
Featured products
FDmesh™ II Fast diode power MOSFETs for top speed power applications
STripFET™ V: Higher frequencies and lower losses in DC-DC converters 
STS9D8NH3LL: New high performing Power MOSFET for notebook system power management
STD55NH2LL Power MOSFET: High side solution to boost synchronous buck converter efficiency
STx5NK52ZD Power MOSFETs: New family of SuperFREDmesh™ devices for brushless DC motors
1500V Series Expansion: Power MOSFET on-resistance levels extended to 12Ohm and 2.7Ohm
STV300NH02L: Sub mOhm Power MOSFETs boost efficiency in server power supplies
STP90NS04ZC & STP70NS04ZC: New fully clamped SAFeFET™ Power MOSFETs for automotive applications
  See all
 
Brochures and Product Guides
Power MOSFETs Selection Guide (PDF 893K)
Fully compliant Power MOSFETs for automotive solutions (PDF 227K)
Power MOSFETs for metering (PDF 305K)
 
Product News
Press announcement, February 20, 2008
New-Technology Power MOSFET Family from STMicroelectronics Enables Higher Frequencies and Lower Losses in DC-DC Supplies
Press announcement, September 30, 2007
STMicroelectronics Introduces micro-Ohm Power MOSFET to Boost Efficiency in Paralleled Server Power Supplies
 
Related Information
Application notes:
AN2344 - Power MOSFET avalanche characteristics and ratings
AN2239 - Maximizing Synchronous Buck Converter Efficiency with Standard STripFETs™ with Integrated Schottky Diodes