Company
ST Home | Transistors | Power MOSFETs | Related Information | STx4N150

1,500V Power MOSFETs STx4N150: Beyond the 1000V frontline

STx4N150 Product Selector

ST is offering its first 1,500V Power MOSFET based on the well consolidated High Voltage Mesh Overlay technology. The strengthened layout coupled with new proprietary edge termination structure give the lowest RDS(on) per area in this voltage range, unrivalled gate charge and switching characteristics as shown in the following table.

  1500V POWER MOSFETs

Main Characteristics of STx4N150

Part number
VDSS
[V]
RDS(on)
@ 10V
[Ohm]
QG
[nC]
Package
1500
<7
30
TO-220
1500
<7
30
TO-247
1500
<7
30
TO-220FH

These devices are available either in standard TO-220 and TO-247 packages, or in the fully isolated plastic TO-220FH package, where the creepage distance between each lead and between the leads and the heatsink has been increased ( >4mm). This increase means the device is able to meet all the severe safety norms applicable to very high voltage applications.

1500V POWER MOSFETs

3-phase auxiliary power supply schematic


STx4N150 Features

Typical RDS(on) = 5 Ohm
Avalanche ruggedness
Gate charge minimized
Very low intrinsic capacitances
High speed switching

STx4N150 Main Applications

Three phase auxiliary SMPS
Internal cardioverter defribillator (ICD)
Motor drives
HV piezoelectric driver class B amplifier

In order to investigate its electrical and thermal performance the STP4N150 has been tested on a 45W 3-phase auxiliary power supply based on a flyback converter topology.
The analysis was performed considering the maximum output load applied (45W) and considering two different input voltage conditions: 290Vac and 470Vac .
All measurements were performed at ambient temperature with the devices mounted on a heatsink in free air.

The main electrical parameters and thermal results of STP4N150 at 290Vac and 470Vac are shown in the table below.


Input
[V]
VDS (max) on
MOSFET
Conduction
losses
1500V POWER MOSFETsT due to
conduction losses
Turn-off
energy
Turn-on
energy
Total switching
losses
Tcase
160Vac
985V
0.56W
6.7°C
44µJ 7.4µJ
51µJ
85°C
280Vac 1390V 0.26W 3.0°C 77.8µJ 8.2µJ 85µJ 55°C