The STripFET technology has been optimized in order to get the best compromise between R
DS(on) and gate charge. This is of fundamental importance for the DC-DC converters for motherboards where the value of the duty cycle is in the range of 0.4 / 0.5. The STB70NF03L gives the best performance in terms of total power losses when used as both Q1 and Q2 in the buck topology shown on the right. In fact with this D in Q1 the amount of the total losses due to the R
DS(on) (conduction losses) are comparable with the losses due to Q
g (switching losses); the same way for the Q2 (synchronous rectifier) where R
DS(on) is a key characteristic but Q
g impacts the gate drive losses. In addition the STB36NF03L has also been developed to be used as Q1 as a cost effective solution.
| Type |
BV(DSS)
(V) |
Current
(A) |
RDS(on)
@10V
(m Ohm) typ |
Qg@10V
(nC) typ |
Ciss/Coss/Crss
(pF) typ |
Funct |
Pack |
| STB70NF03L |
30 |
70 |
7.5 |
35 |
1650/800 /170 |
Q1&Q2 |
D²PAK |
|
"NF" Low Qg Series for Mobile PCs |
A typical portable computer operates from a four-cell Li-Ion battery pack which supplies 17V when fully charged. The challenge, therefore, is to design high-efficiency DC-DC converters capable of generating voltages down to 1.6V (new microprocessors) from an input of about 20V. Consequently this leads to a lower value of duty cycle than in a motherboard application. In order to reduce the total power losses, what is needed is a low gate charge for Q1 and low on-resistance for Q2. The STS12NF30L represents the best solution for Q2 whereas the STS9NF30L and the STS11NF30L are the right options for Q1.
|
"NF" Low Qg Series for Mobile PCs |
| Type |
BV(DSS)
(V) |
Current
(A) |
RDS(on)
@10V
(mOhm) typ |
Qg@10V
(nC) typ |
Ciss/ Coss/ Crss
(pF) typ |
Funct |
Pack |
| STS12NF30L |
30 |
12 |
10 |
35 |
2400/590 /200 |
Q2 |
SO-8 |
| STS9NF30L |
30 |
9 |
24 |
8.5 |
750/400/75 |
Q1 |
SO-8 |
| STS11NF30L |
30 |
11 |
13.5 |
21 |
1650/800/170 |
Q1 |
SO-8 |