|
 |
 |
STY60NK30Z in Max247 (Product Page)
The STY60NK30Z, is the first 300V MOSFET with a maximum on-resistance of 45mOhm, housed in a Max247 package, which exploits a lower thermal resistance junction-case and junction-ambient, allowing greater pwer dissipation compared to the closest TO-247 package or competitions’ closest equivalents. |
|
|
|
Thanks to SuperMESH, we are able to exploit the best compromise between BVDSS, RDS(on) and more significantly the cost of the device. The following table compares ST's device against competition. |
|
SuperMESH versus Competition |
|
|
Parameters
|
TOSHIBA
|
FAIRCHILD
|
HITACHI
|
HITACHI
|
ST*
|
|
BVDSS (V)
|
250
|
250
|
250
|
300
|
300
|
|
ID (A)
|
30
|
40
|
50
|
25
|
60
|
|
Ron (mOhm)
|
68
|
70
|
55
|
93
|
45
|
 |
| AC-PDP cross-section |
|
|
|
|