Company
ST Home | Transistors | Power MOSFETs | Related Information | STB180N55F3 - STB185N55F3

STB180N55F3 & STB185N55F3 New low RDS(on) Power MOSFET generation for automotive and industrial segments

STB180N55F3 Product Page
STB185N55F3 Product Page

The STB180N55F3 and STB185N55F3 are the first devices manufactured in the new MDmesh Low Voltage technology. ST's "strip" layout competes against the industry's "trench" technology to achieve one of the best RDS(on) values in the D2PAK package.
  STB180N55 & STB185N55

Targeted Applications

The target markets are primarily automotive for the STB185N55F3, and industrial for the STB180N55F3, where extremely low RDS(on) is required, for example:
High current switching applications
DC/DC converters
Wiper blade motor control
Industrial motor control (e.g., steppers)
Solenoid drivers
Antilock braking systems (ABS)


"N" Series Power MOSFETs

The 55V "N" series comes from the multi-drain approach now applied to the low voltage technology in order to significantly reduce the RDS(on) per area.
TO-220 versions (STP180N55F3 and STP185N55F3) will soon be introduced. The next step is to develop a 55V line in the DPAK package in order to achieve an RDS(on) typical value in the range of 8.0mOhm.
The comparison between the 55V device in both STripFET II and MDmesh low voltage technologies is shown below. The RDS(on) x area for the new "N" series versus the previous NF series, is around 40% lower. That is, the "N" series provides the same RDS(on) value with 40% less silicon area.

STB180N55 & STB185N55
Typical RDS(on) x area of N series versus NF series

Features and Characteristics

175°C operating temperature
Standard threshold drive
Typical RDS(on) in the range of 3.0mOhm
100% avalanche rated
P.A.T. (part average testing) applied during wafer probing of the STB185N55F3

Main Characteristics

Part number
V(BR)DSS
[V]
RDS(on) max
@ 10V, 60A
[mΩ]
RTHJ-C
[°C/W]
ID*
[A]
55
3.5
0.48
120
* Drain current is limited by wire bonding

As for the 30V and 40V "N" series devices, the improvement for the new 55V technology is more than 35% compared to the "NF" types.