Company
ST Home | Transistors | Power MOSFETs | Related Information | STD55NH2LL

STD55NH2LL Power MOSFET
High side solution to boost synchronous
buck converter efficiency

STD55NH2LL Product Page

The increasing demand for greater power from the latest CPUs means that synchronous buck converters used in Voltage Regulator Modules (VRM) and POLs must have very high performance in terms of overall electrical behavior during switching transients and ON state. This demand may be satisfied by using low voltage Power MOSFETs in VRMs with very low gate charge (Qg) and low on-resistance RDS(on).
STD55NH2LL Power MOSFET
The efficiency of the overall system can be improved with STD55NH2LL, ST’s new high side Power MOSFET, in the synchronous buck converter.

STD55NH2LL General Features


RDS(on) * Qg industry’ benchmark
Conduction losses reduced
Switching losses reduced
Low threshold device
High avalanche ruggedness

STD55NH2LL Power MOSFET
Synchronous buck converter circuit used to provide high current,
low voltage power for CPUs, chipsets and peripherals etc.


Lower Power Losses


The majority of the power lost in power conversion is due to losses in the Power MOSFET switches. The loss profiles for the high side and low side Power MOSFET are quite different. The main parameters that impact on the high side losses are given by Ciss and Qg.
Instead the main parameter that impacts on the low-side switch is give by the RDS(on).

Device Comparison


In order to demonstrate the benefits of using STD55NH2LL, a test was performed on the L6710 controller demoboard assuming the same low side switching and the following conditions:
Vin = 12 V
Vout = 1.5 V
2 phase: 1xHS, 2xLS
Tamb = 25 °C
fsw = 440 kHz
The comparison made against two similar high side Power MOSFETs in DPAK, shows that the STD55NH2LL is an optimum solution to boost the efficiency by 1% in synchronous buck converters.

STD55NH2LL Power MOSFET
Efficiency comparison showing the 1 % higher efficiency
shown by STD55NH2LL


Devices Under Test


Part number
BVDSS
[V]
Ciss
[pF]
RDS(on) @ 10 V
max
[Ω]
Qg @ 5 V
typ
[nC]
STD55NH2LL
24
990
0.011*
8.7*
STD70N02L
24
1400
0.008
12
STD50N03L
30
1434
0.001
10
* values @ 4.5V