* MODELLING FOR STB140NF75T4 .SUBCKT STB140NF75T4 1 2 3 LG 2 4 7.5E-09 LS 12 3 7.5E-09 LD 6 1 4.5E-09 RG 4 5 2.399 RS 9 12 0.159E-02 RD 7 6 0.108E-02 RJ 8 7 0.252E-02 CGS 5 9 0.382E-08 CGD 7 10 0.967E-08 CK 11 7 0.817E-09 DGD 11 7 DGD DBS 12 6 DBS DBD 9 7 DBD MOS 13 5 9 9 MOS L=1u W=1u E1 10 5 101 0 1 E2 11 5 102 0 1 E3 8 13 POLY(2) 6 8 6 12 0 0 0 0 0.285 G1 0 100 7 5 1u D1 100 101 DID D2 102 100 DID R1 101 0 1MEG R2 102 0 1MEG .MODEL MOS NMOS + LEVEL = 3 + VTO = 4.255 + PHI = 0.992 + IS = 0.1E-12 + JS = 0 + THETA = 0.693E-01 + KP = 187.771 + ETA = 0.436E-02 .MODEL DGD D + IS = 0.1E-12 + CJO = 0.105E-10 + VJ = 0.748 + M = 0.374 .MODEL DBD D + IS = 0.1E-12 + CJO = 0.543E-10 + VJ = 0.729 + M = 0.345 .MODEL DBS D + IS = 0.1E-12 + BV = 76 + N = 1 + TT = 0.114E-06 + RS = 0.684E-02 .MODEL DID D + IS = 0.01E-12 + RS = 0 + BV = 86 .ENDS STB140NF75T4 * END OF MODELLING