* * _/_/_/_/_/_/ * _/ _/ * _/_/ _/ STMicroelectronics * _/ _/ * _/_/_/ _/ * www.st.com * * ***************************************************** * Model Generated by STMicroelectronics * * All Rights Reserved * * Commercial Use or Resale Restricted * ***************************************************** * CREATION DATES: 28-02-2008 * * * * POWER MOSFET Model (level 3) * * * * EXTERNAL PINS DESCRIPTION: * * * * PIN 1 -> Drain * * PIN 2 -> Gate * * PIN 3 -> Source * * * * ****C**** * * ********************** * * *************************************** * * PARAMETER MODELS EXTRACTED FROM MEASURED DATA * * <<<<<<<<<<<>>>>>>>>>>> * * *************************************** * * THIS MODEL CAN BE USED AT TEMPERATURE: 25 °C * * * ***************************************************** .SUBCKT STB25NM50N_1 1 2 3 LG 2 4 7.5n LS 12 3 7.5n LD 6 1 4.5n RG 4 5 1.6 RS 9 12 0.657E-03 RD 7 6 0.832E-01 RJ 8 7 0.657E-03 CGS 5 9 0.185E-08 CGD 7 10 0.586E-08 CK 11 7 0.341E-10 DGD 11 7 DGD DBS 12 6 DBS DBD 9 7 DBD MOS 13 5 9 9 MOS L=1u W=1u E1 10 5 101 0 1 E2 11 5 102 0 1 E3 8 13 POLY(2) 6 8 6 12 0 0 0 0 0.951E-01 G1 0 100 7 5 1u D1 100 101 DID D2 102 100 DID R1 101 0 1MEG R2 102 0 1MEG .MODEL MOS NMOS + LEVEL = 3 + VTO = 3.801 + PHI = 0.892 + IS = 0.1P + JS = 0 + THETA = 0.962 + KP = 51.195 + eta = 0.998E-03 .MODEL DGD D + IS = 0.1P + CJO = 0.183E-11 + VJ = 0.801 + M = 0.318 .MODEL DBD D + IS = 0.1P + CJO = 0.154E-10 + VJ = 0.728 + M = 0.314 .MODEL DBS D + IS = 0.1P + BV = 532 + N = 1 + TT = 0.461E-06 + RS = 0.333E-01 .MODEL DID D + IS = 0.01P + RS = 0 + BV = 555 .ENDS STB25NM50N_1 * END OF MODELLING