* MODELLING FOR STP13NK60Z .SUBCKT STP13NK60Z 1 2 3 LG 2 4 7.5n LS 12 3 7.5n LD 6 1 4.5n RG 4 5 1.019 RS 9 12 0.956E-02 RD 7 6 0.512013 RJ 8 7 0.601E-02 CGS 5 9 0.192E-08 CGD 7 10 0.285E-08 CK 11 7 0.435E-10 DGD 11 7 DGD DBS 12 6 DBS DBD 9 7 DBD MOS 13 5 9 9 MOS L=1u W=1u E1 10 5 101 0 1 E2 11 5 102 0 1 E3 8 13 POLY(2) 6 8 6 12 0 0 0 0 0.381E-01 G1 0 100 7 5 1u D1 100 101 DID D2 102 100 DID R1 101 0 1MEG R2 102 0 1MEG DZGS1 15 4 DZGS DZGS2 15 12 DZGS .ENDS STP13NK60Z .MODEL MOS NMOS + LEVEL = 3 + VTO = 4.271 + PHI = 1.056 + IS = 0.1P + JS = 0 + THETA = 0.111E-01 + KP = 15.107 .MODEL DGD D + IS = 0.1P + CJO = 0.276E-10 + VJ = 0.778 + M = 0.322 .MODEL DBD D + IS = 0.1P + CJO = 0.371E-10 + VJ = 0.745 + M = 0.354 .MODEL DBS D + IS = 0.1E-12 + BV = 644 + N = 1 + TT = 0.581E-06 + RS = 0.589E-02 .MODEL DID D + IS = 0.1E-12 + RS = 0 + BV = 654 .MODEL DZGS D + IS = 0.01E-12 + RS = 50 + BV = 41 * END OF MODELLING