* MODELLING FOR STP200NF04 .SUBCKT STP200NF04 1 2 3 LG 2 4 7.5n LS 12 3 2.1n LD 6 1 4.5n RG 4 5 2.299 RS 9 12 0.883E-04 RD 7 6 0.451E-03 RJ 8 7 0.192E-04 CGS 5 9 0.469E-08 CGD 7 10 0.891E-08 CK 11 7 0.168E-08 DGD 11 7 DGD DBS 12 6 DBS DBD 9 7 DBD MOS 13 5 9 9 MOS L=1u W=1u E1 10 5 101 0 1 E2 11 5 102 0 1 E3 8 13 POLY(2) 6 8 6 12 0 0 0 0 0.995 G1 0 100 7 5 1u D1 100 101 DID D2 102 100 DID R1 101 0 1MEG R2 102 0 1MEG .ENDS STP200NF04 .MODEL MOS NMOS + LEVEL = 3 + VTO = 3.584 + PHI = 0.838 + IS = 0.1P + JS = 0 + THETA = 0.743E-02 + KP = 119.563 + eta = 0.985E-02 .MODEL DGD D + IS = 0.1P + CJO = 0.234E-11 + VJ = 0.741 + M = 0.345 .MODEL DBD D + IS = 0.1P + CJO = 0.177E-11 + VJ = 0.748 + M = 0.343 .MODEL DBS D + IS = 0.1P + BV = 44 + N = 1 + TT = 0.829E-07 + RS = 0.103E-01 .MODEL DID D + IS = 0.01P + RS = 0 + BV = 52 * END OF MODELLING