* * _/_/_/_/_/_/ * _/ _/ * _/_/ _/ STMicroelectronics * _/ _/ * _/_/_/ _/ * www.st.com * * ***************************************************** * Model Generated by STMicroelectronics * * All Rights Reserved * * Commercial Use or Resale Restricted * ***************************************************** * CREATION DATES: 08-10-2008 * * * * POWER MOSFET Model (level 3) * * * * EXTERNAL PINS DESCRIPTION: * * * * PIN 1 -> Drain * * PIN 2 -> Gate * * PIN 3 -> Source * * * * ****C**** * * ********************** * * *************************************** * * PARAMETER MODELS EXTRACTED FROM MEASURED DATA * * <<<<<<<<<<<>>>>>>>>>>> * * *************************************** * * THIS MODEL CAN BE USED AT TEMPERATURE: 25 °C * * * ***************************************************** * MODELLING FOR STQ1NK80ZR_AP .SUBCKT STQ1NK80ZR_AP 1 2 3 LG 2 4 4.5E-09 LS 12 3 4.5E-09 LD 6 1 2.5E-09 RG 4 5 15.915 RS 9 12 0.131 RD 7 6 11.105 RJ 8 7 0.691 CGS 5 9 0.742E-10 CGD 7 10 0.346E-09 CK 11 7 0.434E-12 DGD 11 7 DGD DBS 12 6 DBS DBD 9 7 DBD MOS 13 5 9 9 MOS L=1u W=1u E1 10 5 101 0 1 E2 11 5 102 0 1 E3 8 13 POLY(2) 6 8 6 12 0 0 0 0 0.163E-01 G1 0 100 7 5 1u D1 100 101 DID D2 102 100 DID R1 101 0 1MEG R2 102 0 1MEG .MODEL MOS NMOS + MODTYPE=ELDO + LEVEL = 3 + VTO = 4.589 + PHI = 1.005 + IS = 0.1E-12 + JS = 0 + THETA = 0.107E-01 + KP = 1.219 + ETA = 0.997E-03 .MODEL DGD D + MODTYPE=ELDO + IS = 0.1E-12 + CJO = 0.116E-09 + VJ = 0.725 + M = 0.509 .MODEL DBD D + MODTYPE=ELDO + IS = 0.1E-12 + CJO = 0.131E-09 + VJ = 1.099 + M = 0.217 .MODEL DBS D + MODTYPE=ELDO + IS = 0.1E-12 + BV = 825 + N = 1 + TT = 0.386E-06 + RS = 0.655E-02 .MODEL DID D + MODTYPE=ELDO + IS = 0.01E-12 + RS = 0 + BV = 835 .ENDS STQ1NK80ZR_AP * END OF MODELLING