* MODELLING FOR STS11NF30L .SUBCKT STS11NF30L 1 2 3 LG 2 4 7.5n LS 12 3 7.5n LD 6 1 4.5n RG 4 5 3.161 RS 9 12 0.168E-02 RD 7 6 0.501E-02 RJ 8 7 0.254E-03 CGS 5 9 0.103E-08 CGD 7 10 0.178E-08 CK 11 7 0.314E-09 DGD 11 7 DGD DBS 12 6 DBS DBD 9 7 DBD MOS 13 5 9 9 MOS L=1u W=1u E1 10 5 101 0 1 E2 11 5 102 0 1 E3 8 13 POLY(2) 6 8 6 12 0 0 0 0 0.628E-02 G1 0 100 7 5 1u D1 100 101 DID D2 102 100 DID R1 101 0 1MEG R2 102 0 1MEG .ENDS STS11NF30L .MODEL MOS NMOS + LEVEL = 3 + VTO = 2.201 + PHI = 0.872 + IS = 0.1E-12 + JS = 0 + THETA = 0.995 + KP = 191.621 .MODEL DGD D + IS = 0.1E-12 + CJO = 0.518E-11 + VJ = 0.806 + M = 0.374 .MODEL DBD D + IS = 0.1E-12 + CJO = 0.148E-10 + VJ = 0.717 + M = 0.275 .MODEL DBS D + IS = 0.1E-12 + BV = 35 + N = 1 + TT = 0.726E-07 + RS = 0.542E-01 .MODEL DID D + IS = 0.01E-12 + RS = 0 + BV = 40 * END OF MODELLING