* MODELLING FOR STS12NF30L .SUBCKT sts12nf30l 1 2 3 LG 2 4 7.5n LS 12 3 7.5n LD 6 1 4.5n RG 4 5 2.61874 RS 9 12 0.739E-4 RD 7 6 0.863E-5 RJ 8 7 0.378E-6 CGS 5 9 0.156923E-08 CGD 7 10 0.366360E-08 CK 11 7 0.793786E-10 DGD 11 7 DGD DBS 12 6 DBS DBD 9 7 DBD MOS 13 5 9 9 MOS L=1u W=1u E1 10 5 101 0 1 E2 11 5 102 0 1 E3 8 13 POLY(2) 6 8 6 12 0 0 0 0 0.380 G1 0 100 7 5 1u D1 100 101 DID D2 102 100 DID R1 101 0 1MEG R2 102 0 1MEG .ENDS sts12nf30l .MODEL MOS NMOS + LEVEL = 3 + VTO = 2.687 + PHI = 1.030 + IS = 0 + JS = 0 + THETA = 1.02 + KP = 75.36 + Vmax = 0.929E+14 + Kappa = 3.51 + eta = 0.620E-2 .MODEL DGD D + IS = + CJO = 0.57417787E-9 + VJ = 1.1835934 + M = 0.1620028E-01 .MODEL DBD D + IS = + CJO = 0.192250E-09 + VJ = 0.1408924 + M = 0.292910 .MODEL DBS D + IS =0.1P + BV = 40 + N = 1 + TT = 0.255802E-06 + RS = 73703.9 .MODEL DID D + IS =2P + RS = 0 + BV = 40 * END OF MODELLING