* MODELLING FOR STS8DNH3LL .SUBCKT STS8DNH3LL 1 2 3 LG 2 4 7.5n LS 12 3 7.5n LD 6 1 4.5n RG 4 5 4.389 RS 9 12 0.959E-02 RD 7 6 0.194E-02 RJ 8 7 0.154E-03 CGS 5 9 0.963E-09 CGD 7 10 0.834E-09 CK 11 7 0.316E-10 DGD 11 7 DGD DBS 12 6 DBS DBD 9 7 DBD MOS 13 5 9 9 MOS L=1u W=1u E1 10 5 101 0 1 E2 11 5 102 0 1 E3 8 13 POLY(2) 6 8 6 12 0 0 0 0 4.483 G1 0 100 7 5 1u D1 100 101 DID D2 102 100 DID R1 101 0 1MEG R2 102 0 1MEG .ENDS STS8DNH3LL .MODEL MOS NMOS + LEVEL = 3 + VTO = 2.199 + PHI = 0.892 + IS = 0.1E-12 + JS = 0 + THETA = 0.358 + KP = 41.117 + ETA = 0.281E-02 .MODEL DGD D + IS = 0.1E-12 + CJO = 0.491E-10 + VJ = 0.611 + M = 0.345 .MODEL DBD D + IS = 0.1E-12 + CJO = 0.263E-10 + VJ = 0.766 + M = 0.332 .MODEL DBS D + IS = 0.1E-12 + BV = 36 + N = 1 + TT = 0.152E-07 + RS = 0.797E-02 .MODEL DID D + IS = 0.01E-12 + RS = 0 + BV = 46 * END OF MODELLING