* * _/_/_/_/_/_/ * _/ _/ * _/_/ _/ STMicroelectronics * _/ _/ * _/_/_/ _/ * www.st.com * * ***************************************************** * Model Generated by STMicroelectronics * * All Rights Reserved * * Commercial Use or Resale Restricted * ***************************************************** * CREATION DATES: 19-02-2008 * * * * POWER MOSFET Model (level 3) * * * * EXTERNAL PINS DESCRIPTION: * * * * PIN 1 -> Drain * * PIN 2 -> Gate * * PIN 3 -> Source * * * * ****C**** * * ********************** * * *************************************** * * PARAMETER MODELS EXTRACTED FROM MEASURED DATA * * <<<<<<<<<<<>>>>>>>>>>> * * *************************************** * * THIS MODEL CAN BE USED AT TEMPERATURE: 25 °C * * * ***************************************************** .SUBCKT STU85N3LH5 1 2 3 LG 2 4 2.8n LS 12 3 2.8n LD 6 1 1.5n RG 4 5 1.2 RS 9 12 0.317E-03 RD 7 6 0.466E-03 RJ 8 7 0.604E-04 CGS 5 9 0.121E-08 CGD 7 10 0.609E-09 CK 11 7 0.334E-09 DGD 11 7 DGD DBS 12 6 DBS DBD 9 7 DBD MOS 13 5 9 9 MOS L=1u W=1u E1 10 5 101 0 1 E2 11 5 102 0 1 E3 8 13 POLY(2) 6 8 6 12 0 0 0 0 0.167E-03 G1 0 100 7 5 1u D1 100 101 DID D2 102 100 DID R1 101 0 1MEG R2 102 0 1MEG .MODEL MOS NMOS + LEVEL = 3 + VTO = 2.292 + PHI = 0.606 + IS = 0.1P + JS = 0 + THETA = 0.997 + KP = 266.813 + eta = 0.1623E-01 .MODEL DGD D + IS = 0.1P + CJO = 0.148E-12 + VJ = 0.797 + M = 0.322 .MODEL DBD D + IS = 0.1P + CJO = 0.647E-11 + VJ = 0.726 + M = 0.318 .MODEL DBS D + IS = 0.1P + BV = 34 + N = 1 + TT = 0.341E-07 + RS = 0.115E-01 .MODEL DID D + IS = 0.01P + RS = 0 + BV = 38 .ENDS STU85N3LH5 * END OF MODELLING