* * _/_/_/_/_/_/ * _/ _/ * _/_/ _/ STMicroelectronics * _/ _/ * _/_/_/ _/ * www.st.com * * ***************************************************** * Model Generated by STMicroelectronics * * All Rights Reserved * * Commercial Use or Resale Restricted * ***************************************************** * CREATION DATES: 25-06-2008 * * * * POWER MOSFET Model (level 3) * * * * EXTERNAL PINS DESCRIPTION: * * * * PIN 1 -> Drain * * PIN 2 -> Gate * * PIN 3 -> Source * * * * ****C**** * * ********************** * * *************************************** * * PARAMETER MODELS EXTRACTED FROM MEASURED DATA * * <<<<<<<<<<<>>>>>>>>>>> * * *************************************** * * THIS MODEL CAN BE USED AT TEMPERATURE: 25 °C * * * ***************************************************** * MODELLING FOR STV160NF02LT4 .SUBCKT STV160NF02LT4 1 2 3 LG 2 4 2.5E-09 LS 12 3 2.5E-09 LD 6 1 1.1E-09 RG 4 5 0.946 RS 9 12 0.131E-03 RD 7 6 0.501E-03 RJ 8 7 0.101E-04 CGS 5 9 0.911E-09 CGD 7 10 0.742E-08 CK 11 7 0.157E-08 DGD 11 7 DGD DBS 12 6 DBS DBD 9 7 DBD MOS 13 5 9 9 MOS L=1u W=1u E1 10 5 101 0 1 E2 11 5 102 0 1 E3 8 13 POLY(2) 6 8 6 12 0 0 0 0 0.101E-03 G1 0 100 7 5 1u D1 100 101 DID D2 102 100 DID R1 101 0 1MEG R2 102 0 1MEG .MODEL MOS NMOS + LEVEL = 3 + VTO = 3.106 + PHI = 1.088 + IS = 0.1E-12 + JS = 0 + THETA = 0.442E-01 + KP = 198.265 + ETA = 0.113E-03 .MODEL DGD D + IS = 0.1E-12 + CJO = 0.982E-09 + VJ = 0.631 + M = 0.319 .MODEL DBD D + IS = 0.1E-12 + CJO = 0.809E-11 + VJ = 0.831 + M = 0.329 .MODEL DBS D + IS = 0.1E-12 + BV = 25 + N = 1 + TT = 0.101E-06 + RS = 0.345E-02 .MODEL DID D + IS = 0.01E-12 + RS = 0 + BV = 35 .ENDS STV160NF02LT4 * END OF MODELLING