* MODELLING FOR STW10NK60Z .SUBCKT STW10NK60Z 1 2 3 LG 2 4 7.5n LS 12 3 7.5n LD 6 1 4.5n RG 4 5 3.05039 RS 9 12 0.499E-01 RD 7 6 0.591 RJ 8 7 0.125E-01 CGS 5 9 0.134E-08 CGD 7 10 0.218E-08 CK 11 7 0.145E-10 DGD 11 7 DGD DBS 12 6 DBS DBD 9 7 DBD MOS 13 5 9 9 MOS L=1u W=1u E1 10 5 101 0 1 E2 11 5 102 0 1 E3 8 13 POLY(2) 6 8 6 12 0 0 0 0 0.413E-01 G1 0 100 7 5 1u D1 100 101 DID D2 102 100 DID R1 101 0 1MEG R2 102 0 1MEG .MODEL MOS NMOS + LEVEL = 3 + VTO = 5.299 + PHI = 1.033 + IS = 0.1P + JS = 0 + THETA = 0.562 + KP = 9.008 .MODEL DGD D + IS = 0.1P + CJO = 0.737E-10 + VJ = 0.648 + M = 0.325 .MODEL DBD D + IS = 0.1P + CJO = 0.192E-13 + VJ = 0.718 + M = 0.268 .MODEL DBS D + IS = 0.1P + BV = 620 + N = 1 + TT = 0.355E-06 + RS = 0.267 .MODEL DID D + IS = 0.01P + RS = 0 + BV = 630 .ENDS STW10NK60Z * END OF MODELLING