* MODELLING FOR STW12NK80Z .SUBCKT STW12NK80Z 1 2 3 LG 2 4 7.5E-09 LS 12 3 7.5E-09 LD 6 1 4.5E-09 RG 4 5 1.267 RS 9 12 0.134E-02 RD 7 6 0.531 RJ 8 7 0.101E-01 CGS 5 9 0.247E-08 CGD 7 10 0.371E-08 CK 11 7 0.459E-10 DGD 11 7 DGD DBS 12 6 DBS DBD 9 7 DBD MOS 13 5 9 9 MOS L=1u W=1u E1 10 5 101 0 1 E2 11 5 102 0 1 E3 8 13 POLY(2) 6 8 6 12 0 0 0 0 0.293E-01 G1 0 100 7 5 1u D1 100 101 DID D2 102 100 DID R1 101 0 1MEG R2 102 0 1MEG .MODEL MOS NMOS + LEVEL = 3 + VTO = 4.462 + PHI = 0.929 + IS = 0.1E-12 + JS = 0 + THETA = 0.837E-01 + KP = 19.636 .MODEL DGD D + IS = 0.1E-12 + CJO = 0.137E-10 + VJ = 0.748 + M = 0.344 .MODEL DBD D + IS = 0.1E-12 + CJO = 0.308E-10 + VJ = 0.754 + M = 0.335 .MODEL DBS D + IS = 0.1E-12 + BV = 869 + N = 1 + TT = 0.635E-06 + RS = 0.592E-02 .MODEL DID D + IS = 0.01E-12 + RS = 0 + BV = 879 .ENDS STW12NK80Z * END OF MODELLING