ST is introducing a new series of power transistors especially designed for PMR (Private Mobile Radio 380-512MHz) BTS (28V), Portable (12V) and handheld applications (7.5V).
The PD5xxxx series combines STs state-of-the-art LDMOS technology with the advantages of the PowerSO-10RF plastic package. The PD5xxxx series fulfils digital PMR high linearity requirements, i.e. TETRA standard (Terrestrial Trunked Radio). TETRA is ideal for public service organisations since it allows group calling, direct communication between handset and fast call set up. |
 |
| LDMOS, the path to plastic packages |
 In
DMOS conventional vertical technology an electrical insulator
is required to isolate the drain from the ground. In LDMOS technology
this insulation is no longer needed.
This not only means that electrical and thermal performances are
greatly improved but also that the standard DMOS BeO (beryllium
oxide) ceramic package used for 1W and above devices can be replaced
with a plastic package.
Plastic offers numerous advantages over ceramic: Its high tolerance
(0.5%), coplanarity (± 0.1mm) and good balanced weight,
make it ideal for low cost SMD (Surface Mount Device) solutions.
|