Format: (183 kb) | Last Updated: 03/10/2008 | Pages: 16 |
| Related Data Briefs | | Basic thermostat control board for cooling applications based on ST7LITEUS5 | | Demonstration board on low-end vacuum cleaner based on the ST7FLiteUS5 and BTB12 | | Sound/voice playback demonstration board based on the ST7LITE02Y0 | | Related Datasheets | | 8-bit MCU with single voltage Flash memory, data EEPROM, ADC, 4 timers, SPI | | 8-bit MCU with single voltage Flash memory, data EEPROM, ADC, 5 timers, SPI | | 8-bit microcontroller with single voltage Flash memory, data EEPROM, ADC, timers, SPI | | ST7LITE2 - 8-BIT MCU WITH SINGLE VOLTAGE FLASH MEMORY, DATA EEPROM, ADC, TIMERS, SPI | | ST7ULTRALITE - 8-BIT MCU WITH SINGLE VOLTAGE FLASH MEMORY, ADC, TIMERS |
|
|
|