Format: (161 kb) | Last Updated: 15/01/2007 | Pages: 13 |
| Related Data Briefs | | Electronic fiscal cash register | | Related Datasheets | | ARM7TDMI" 32-bit MCU with Flash, 3x CAN, 4 UARTs, 20 timers, ADC, 12 comm. interfaces | | ARM7TDMI" 32-bit MCU with Flash, USB, CAN, 5 timers, ADC, 10 communications interfaces | | ARM7TDMI-S™ 32-Bit MCU with Flash, SMI, 3 std 16-bit timers, PWM timer, fast 10-bit ADC, I2C, UART, SSP, USB and CAN | | Related Information | | Source file for STR71X in-application programming using UART |
|
|
|