Products
Application Notes | Industrial | Power Supply And Power Management | AC-DC Conversion | Resonant and Quasi-Resonant Controllers

Reference design: wide range 200W L6599-based HB LLC resonant converter for LCD TV & flat panels

Application Note
Format: PDF(643 kb) Last Updated: 30/11/2007 Pages: 35



Related Data Briefs
100 W 3-phase inverter for BLDC sensorless motor evaluation board
19 V - 75 W laptop adapter with tracking boost PFC pre-regulator, using the L6563 and the L6566A
6 W isolated flyback topology power supply evaluation board based on VIPer12A-E
Non-isolated offline power supply demonstration board based on the VIPER22A-E
Resonant LCC 90 W notebook power adapter based on the L6599 and STP12NM50N
VIPer12A-E off line, constant current driver for high intensity LEDs
Related Datasheets
Advanced transition-mode PFC controller
High-voltage resonant controller
Low Power OFF-Line SMPS Primary Switcher