Products
Application Notes | Industrial | Power Supply And Power Management | AC-DC Conversion | Resonant and Quasi-Resonant Controllers

Reference design: wide range 400W (+200V@1.6A / +75V@1A) L6599-based HB LLC resonant converter

Application Note
Format: PDF(1081 kb) Last Updated: 02/05/2007 Pages: 37



Related Data Briefs
19 V - 75 W laptop adapter with tracking boost PFC pre-regulator, using the L6563 and the L6566A
Resonant LCC 90 W notebook power adapter based on the L6599 and STP12NM50N
Related Datasheets
Advanced transition-mode PFC controller
High-voltage resonant controller