Products
Application Notes | Cross-Industry | General Purpose Products | 8-bit Microcontrollers | ST7 - 8-bit Microcontrollers

PMBus™ interface using ST7 I²C

Application Note
Format: PDF(882 kb) Last Updated: 28/07/2008 Pages: 44



Related Data Briefs
Front panel display demonstration board based on the STFPC311 and ST72264G2
Low-speed USB demonstration board based on the STUSB02E transceiver and ST7263BE2 microcontroller
Low-speed USB demonstration board based on the STUSB03 transceiver and ST7263BE2 microcontroller
Mono-phase / multi-tariff energy meter based on the ST72321BR9 and STPM14
RGB color control board based on ST72264G2 and STP08C596A for LCD backlighting
RTC dongle demonstration board based on the M41T62 and ST72651AR6
Temperature sensor board based on STLM75/STDS75 and ST72651AR6
Related Datasheets
64/44-pin 8-bit MCU with 32 to 60K Flash/ROM, ADC, five timers, SPI, SCI, I2C interface
8-bit MCU with 16 to 60K Flash/ROM, ADC, CSS, 5 timers, SPI, SCI, I2C interface
8-bit MCU with Flash or ROM memory, ADC, two 16-bit timers, I2C, SPI, SCI interfaces
8-bit MCU with single voltage Flash memory, data EEPROM, ADC, 8/12/16-bit timers, SPI and I²C interface
8-bit MCU with up to 16 Kbytes Flash memory, 10-bit ADC, two 16-bit timers, two I2C, SPI, SCI
Low speed USB 8-bit MCU family with up to 32K Flash/ROM, DFU capability, 8-bit ADC, WDG, timer, SCI and I2C
ST72321 - 8-BIT MCU WITH NESTED INTERRUPTS, FLASH,10-BIT ADC, FIVE TIMERS, SPI, SCI, I2C INTERFACE
ST72321M 80-pin 8-bit MCU with 32 to 60K Flash/ROM, ADC, five timers, SPI, SCI, I2C interface
ST7265X - LOW-POWER, FULL-SPEED USB 8-BIT MCU WITH 32K FLASH, 5K RAM, FLASH CARD I/F, TIMER, PWM, ADC, I2C, SPI
ST72F521/ST72521B - 8-BIT MCU WITH 32 TO 60K FLASH/ROM, ADC, FIVE TIMERS, SPI, SCI, I2C, CAN INTERFACE