Products
Application Notes |

Designing a low cost power supply using a VIPer12/22A-E in a buck configuration

Application Note
Format: PDF(350 kb) Last Updated: 30/11/2007 Pages: 17



Related Data Briefs
100 W 3-phase inverter for BLDC sensorless motor evaluation board
6 W isolated flyback topology power supply evaluation board based on VIPer12A-E
Dimmable driver for HB power LEDs with VIPER22A-E (DALI connector)
Non-isolated offline power supply demonstration board based on the VIPER22A-E
VIPer12A-E off line, constant current driver for high intensity LEDs
VIPer22A-E dual-output evaluation board with 90 to 264 VAC input and 10 W output
VIPer22A-E off line, constant current driver for high intensity LEDs
Related Datasheets
Low Power OFF-Line SMPS Primary Switcher