Products
Application Notes |

Improving STM32F101xx and STM32F103xx ADC resolution by oversampling

Application Note
Format: PDF(194 kb) Last Updated: 08/07/2008 Pages: 21



Related Datasheets
High-density access line, ARM-based 32-bit MCU with 256 to 512 KB Flash, 9 timers, 1 ADC and 10 communication interfaces
High-density performance line ARM-based 32bit MCU with 256 to 512 KB Flash, USB, CAN, 11 timers, 3 ADCs, 13 communication interfaces
Low-density access line, ARM-based 32-bit MCU with 16 or 32 KB Flash, 5 timers, ADC and 4 communication interfaces
Low-density performance line, ARM-based 32-bit MCU with 16 or 32 KB Flash, USB, CAN, 6 timers, 2 ADCs, 6 communication interfaces
Medium-density access line, ARM-based 32-bit MCU with 64 or 128 KB Flash, 6 timers, ADC and 7 communication interfaces
Medium-density performance line ARM-based 32-bit MCU with 64 or 128 KB Flash, USB, CAN, 7 timers, 2 ADCs, 9 communication interfaces