Products
Application Notes |

VIPower: double output buck or buck-boost converter using VIPer12A-E/22A-E

Application Note
Format: PDF(266 kb) Last Updated: 30/11/2007 Pages: 17



Related Data Briefs
100 W 3-phase inverter for BLDC sensorless motor evaluation board
6 W isolated flyback topology power supply evaluation board based on VIPer12A-E
Dimmable driver for HB power LEDs with VIPER22A-E (DALI connector)
Non-isolated offline power supply demonstration board based on the VIPER22A-E
VIPer12A-E off line, constant current driver for high intensity LEDs
VIPer22A-E dual-output evaluation board with 90 to 264 VAC input and 10 W output
VIPer22A-E off line, constant current driver for high intensity LEDs
Related Datasheets
Low Power OFF-Line SMPS Primary Switcher
Related Press Releases
STMicroelectronics Introduces New VIPer™ Power Converter with Wide Input-voltage Range Ideal for Low Power Applications