STLED316S
Serial-Interfaced 6-Digit LED controller with key scan
Data Brief
Features
LED driver with 14 outputs (8 segments / 6 digits) 40mA load current capability for each segment Outputs connect directly to the LEDs or can be open-drain Key-scanning (8x2 matrix) Low power consumption in standby mode 3-wire Serial Bus Interface (CLK, STB, DIN/DOUT) 8-step dimming circuit to control the overall display brightness Single external resistor for output current setting Inputs with Schmitt trigger give superior noise immunity A single LED digit output (DIG1_LED) can be used to drive up to 8 discrete LEDs 8-step dimming circuit to control brightness of individual LEDs for LED digit 5.0V ( 10%) for VCC Drives common-anode LED digits Built-in power on reset and soft-start circuits Available in SO24 package -40C to 85C operating temperature range
SO-24
Description
The STLED316S is a compact LED controller and driver that interface microprocessors to LED displays through serial 3-wire interface. It drives LED connected in common anode configuration. The STLED316S drives up to 48 discrete LEDs in 8 segment/6 digit configuration while functioning from a supply voltage of 5.0V. Additionally it can be used to drive 8 discrete LEDs which form a part of LED digit. The individual LEDs are wired as segments of a digit and brightness of these individual LEDs can be controlled digitally. The maximum segment current for the display digits is set through a single external resistor. Individual digits may be addressed and updated without rewriting the entire display. Additionally it includes key scanning for an 8x2 key matrix which automatically scans a matrix of up to 16 switches. STLED316S supports numerictype displays and reduces the overall BOM costs through high integration. Also it provides ESD protection of greater than 2kV HBM. The LED controller/driver is ideal as a peripheral device to interface the display with a singlechip microcomputer.
Applications
Set Top Boxes White goods Home appliances DVD players, VCRs
Order codes
Part number STLED316SMTR Temperature range -65 to +150 C Package SO-24 Packaging 250 parts per reel
Februar y 2007
Rev 1
1/4
www.st.com 4
For further information contact your local STMicroelectronics sales office.
Package mechanical data
STLED316S
Package mechanical data
In order to meet environmental requirements, ST offers these devices in ECOPACK packages. These packages have a Lead-free second level interconnect. The category of second level interconnect is marked on the package and on the inner box label, in compliance with JEDEC Standard JESD97. The maximum ratings related to soldering conditions are also marked on the inner box label. ECOPACK is an ST trademark. ECOPACK specifications are available at: www.st.com
SO-24 MECHANICAL DATA
DIM. A A1 B C D E e H h L k ddd 10.00 0.25 0.4 0 mm. MIN. 2.35 0.1 0.33 0.23 15.20 7.4 1.27 10.65 0.75 1.27 8 0.100 0.394 0.010 0.016 0 TYP M AX. 2.65 0.30 0.51 0.32 15.60 7.6 MIN. 0.093 0.004 0.013 0.009 0.598 0.291 0.050 0.419 0.030 0.050 8 0.004 inch TYP. M AX . 0.104 0.012 0.020 0.013 0.614 0.299
0070769C
2/4
STLED316S
Revision history
Revision history
Table 1.
Date 07-Feb-2007
Revision history
Revision 1 First release Changes
3/4
STLED316S
Please Read Carefully:
Information in this document is provided solely in connection with ST products. STMicroelectronics NV and its subsidiaries ("ST") reserve the right to make changes, corrections, modifications or improvements, to this document, and the products and services described herein at any time, without notice. All ST products are sold pursuant to ST's terms and conditions of sale. Purchasers are solely responsible for the choice, selection and use of the ST products and services described herein, and ST assumes no liability whatsoever relating to the choice, selection or use of the ST products and services described herein. No license, express or implied, by estoppel or otherwise, to any intellectual property rights is granted under this document. If any part of this document refers to any third party products or services it shall not be deemed a license grant by ST for the use of such third party products or services, or any intellectual property contained therein or considered as a warranty covering the use in any manner whatsoever of such third party products or services or any intellectual property contained therein.
UNLESS OTHERWISE SET FORTH IN ST'S TERMS AND CONDITIONS OF SALE ST DISCLAIMS ANY EXPRESS OR IMPLIED WARRANTY WITH RESPECT TO THE USE AND/OR SALE OF ST PRODUCTS INCLUDING WITHOUT LIMITATION IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE (AND THEIR EQUIVALENTS UNDER THE LAWS OF ANY JURISDICTION), OR INFRINGEMENT OF ANY PATENT, COPYRIGHT OR OTHER INTELLECTUAL PROPERTY RIGHT. UNLESS EXPRESSLY APPROVED IN WRITING BY AN AUTHORIZED ST REPRESENTATIVE, ST PRODUCTS ARE NOT RECOMMENDED, AUTHORIZED OR WARRANTED FOR USE IN MILITARY, AIR CRAFT, SPACE, LIFE SAVING, OR LIFE SUSTAINING APPLICATIONS, NOR IN PRODUCTS OR SYSTEMS WHERE FAILURE OR MALFUNCTION MAY RESULT IN PERSONAL INJURY, DEATH, OR SEVERE PROPERTY OR ENVIRONMENTAL DAMAGE. ST PRODUCTS WHICH ARE NOT SPECIFIED AS "AUTOMOTIVE GRADE" MAY ONLY BE USED IN AUTOMOTIVE APPLICATIONS AT USER'S OWN RISK.
Resale of ST products with provisions different from the statements and/or technical features set forth in this document shall immediately void any warranty granted by ST for the ST product or service described herein and shall not create or extend in any manner whatsoever, any liability of ST.
ST and the ST logo are trademarks or registered trademarks of ST in various countries. Information in this document supersedes and replaces all information previously supplied. The ST logo is a registered trademark of STMicroelectronics. All other names are the property of their respective owners.
2007 STMicroelectronics - All rights reserved STMicroelectronics group of companies Australia - Belgium - Brazil - Canada - China - Czech Republic - Finland - France - Germany - Hong Kong - India - Israel - Italy - Japan Malaysia - Malta - Morocco - Singapore - Spain - Sweden - Switzerland - United Kingdom - United States of America www.st.com
4/4
|