DSL01-xxxSC5
Secondar y protection for DSL lines
Data Brief
Features
Low capacitance devices: Delta Ctyp = 3.5 pF for 8 V, 10 V, 16 V, and 24 V High surge capability: 30 A - 8/20 s Voltage: 8 V, 10 V, 16 V, and 24 V RoHS package
4
5 3 2 1
SOT23-5L (SC-59)
Benefits
Transil mode will clamp ESD and low energy surges without disturbing line drivers during transmission while high energy surges will be short circuited to avoid line driver damage. The low capacitance makes it suitable for ADSL2+ and VDSL signals
Figure 1.
Application diagram
TCP1.25A Tip
Line drivers
DSL01
Complies with the following standards
Line Drivers Ring
IEC 61000-4-2, Level 4: 15 kV (air discharge) 8 kV (contact discharge) MIL STD 883G-Method 3015-7: Class 3 25 kV (human body model) IEC 61000-4-5, Level 2: 24 A, 8/20 s
Description
This device combines a TransilTM used for low energy surges and a TrisilTM for high energy surges. This combination provides a surge / capacitance trade-off compatible with high debit rates such as ADSL2+ and VDSL. The combination on the same die makes it compatible with SOT23-5L package.
Appl ication s
Secondary protection to be located after the transformer of ADSL and VDSL modem either on central office or subscriber side. Replaces crowbar protection located on primary side.
TM: Transil and Trisil are trademarks of STMicroelectronics
April 2008
Rev 2
1 /3
www.st.com 3
For further information contact your local STMicroelectronics sales office.
Ordering information
DSL01-xxxSC5
1
Ordering information
Table 1. Ordering information
Marking XT08 XT12 WT16 WT24 Package SOT23-5L SOT23-5L SOT23-5L SOT23-5L Weight 16 mg 16 mg 16 mg 16 mg Base qty 3000 3000 3000 3000 Delivery mode Tape and reel Tape and reel Tape and reel Tape and reel
Order code DSL01-008SC5 DSL01-010SC5 DSL01-016SC5 DSL01-024SC5
2
Revision history
Table 2.
Date 28-Aug-2007 10-Apr-2008
Revision history
Revision 1 2 Initial release. Replaced order code DSL01-012SC, with DSL01-010SC. Changes
2/3
DSL01-xxxSC5
Please Read Carefully:
Information in this document is provided solely in connection with ST products. STMicroelectronics NV and its subsidiaries ("ST") reserve the right to make changes, corrections, modifications or improvements, to this document, and the products and services described herein at any time, without notice. All ST products are sold pursuant to ST's terms and conditions of sale. Purchasers are solely responsible for the choice, selection and use of the ST products and services described herein, and ST assumes no liability whatsoever relating to the choice, selection or use of the ST products and services described herein. No license, express or implied, by estoppel or otherwise, to any intellectual property rights is granted under this document. If any part of this document refers to any third party products or services it shall not be deemed a license grant by ST for the use of such third party products or services, or any intellectual property contained therein or considered as a warranty covering the use in any manner whatsoever of such third party products or services or any intellectual property contained therein.
UNLESS OTHERWISE SET FORTH IN ST'S TERMS AND CONDITIONS OF SALE ST DISCLAIMS ANY EXPRESS OR IMPLIED WARRANTY WITH RESPECT TO THE USE AND/OR SALE OF ST PRODUCTS INCLUDING WITHOUT LIMITATION IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE (AND THEIR EQUIVALENTS UNDER THE LAWS OF ANY JURISDICTION), OR INFRINGEMENT OF ANY PATENT, COPYRIGHT OR OTHER INTELLECTUAL PROPERTY RIGHT. UNLESS EXPRESSLY APPROVED IN WRITING BY AN AUTHORIZED ST REPRESENTATIVE, ST PRODUCTS ARE NOT RECOMMENDED, AUTHORIZED OR WARRANTED FOR USE IN MILITARY, AIR CRAFT, SPACE, LIFE SAVING, OR LIFE SUSTAINING APPLICATIONS, NOR IN PRODUCTS OR SYSTEMS WHERE FAILURE OR MALFUNCTION MAY RESULT IN PERSONAL INJURY, DEATH, OR SEVERE PROPERTY OR ENVIRONMENTAL DAMAGE. ST PRODUCTS WHICH ARE NOT SPECIFIED AS "AUTOMOTIVE GRADE" MAY ONLY BE USED IN AUTOMOTIVE APPLICATIONS AT USER'S OWN RISK.
Resale of ST products with provisions different from the statements and/or technical features set forth in this document shall immediately void any warranty granted by ST for the ST product or service described herein and shall not create or extend in any manner whatsoever, any liability of ST.
ST and the ST logo are trademarks or registered trademarks of ST in various countries. Information in this document supersedes and replaces all information previously supplied. The ST logo is a registered trademark of STMicroelectronics. All other names are the property of their respective owners.
2008 STMicroelectronics - All rights reserved STMicroelectronics group of companies Australia - Belgium - Brazil - Canada - China - Czech Republic - Finland - France - Germany - Hong Kong - India - Israel - Italy - Japan Malaysia - Malta - Morocco - Singapore - Spain - Sweden - Switzerland - United Kingdom - United States of America www.st.com
3/3
|