Products
Data Briefs | Power Management | AC-DC Conversion | High Voltage Converters

VIPer22A-E dual-output evaluation board with 90 to 264 VAC input and 10 W output

Data Brief
Format: PDF(69 kb) Last Updated: 30/11/2007 Pages: 4



Related
Discontinuous flyback transformer description and parameters of design
Related Application Notes
Designing a low cost power supply using a VIPer12/22A-E in a buck configuration
Double output Buck-Boost converter with VIPerX2A
VIPOWER: VIPER22A SINGLE OUTPUT REFERENCE BOARD 90 TO 264 VAC INPUT, 10W OUTPUT
VIPower: dimmable driver for high brghtness leds with VIPer22A-E
VIPower: double output buck or buck-boost converter using VIPer12A-E/22A-E
VIPower: offline constant current LED driver using VIPer12/22A
Related Datasheets
Low Power OFF-Line SMPS Primary Switcher
Related User Manuals
VIPer design software help