EVL6562A-400W
L6562A 400W FOT-controlled PFC pre-regulator evaluation board
Data Brief
Features
Line voltage range: 90 to 265 Vac Minimum line frequency (fL): 47 Hz Regulated output voltage: 400 V Rated output power: 400 W Maximum 2fL output voltage ripple: 10 V pk-pk Hold-up time: 22 ms (VDROP after hold-up time: 300 V) Maximum switching frequency: 85 kHz (@Vin= 90 Vac, Pout= 400 W) Minimum estimated efficiency: 90% (@Vin= 90 Vac, Pout= 400 W) Maximum ambient temperature: 50 C EMI: in accordance with EN55022 Class-B PCB type and size: single side,70 m,CEM1,148.5x132 mm Low profile design: 35 mm component maximum height Table 1. Device summary
Order code EVL6562A-400W
EVL6562A-400W
Description
The board implements a 400 W, wide-range mains input, PFC pre-conditioner suitable for ATX PSU, Flat screen displays, etc. To make possible the use of a low-cost device like the L6562A at this power level, usually prohibitive for TM PFC, the chip operates with Fixed-Off-Time control. This allows continuous conduction mode operation, normally achievable with more expensive control chips and more complex control architectures. For technical details and demoboard performance, please refer to the available application note.
Februar y 2008
Rev 1
1/9
www.st.com 9
For further information contact your local STMicroelectronics sales office.
Circuit schematic
EVL6562A-400W
1
Circuit schematic
Figure 1.
F1 J1 1 2 8A/ 250V
EVL6562A-400W schematic
C M-1. 5mH -5A L1 R1 1M5 C1 470nF - X2 C2 470nF C3 680nF -X2 ~ 8 11 ~ D2 D 15XB60 + C4 470nF -630V C5 470nF -630V STTH 8R 06 C6 470nF -630V N TC 2R5-S237 C7 330uF -450V 1 2 3 4 5 T 1N 5406 PQ40- 500uH 1-2 +400Vdc D3 R2 J2 L3 D M-51uH -6A D1
5-6
90 - 265Vac
+400Vdc +400Vdc NC RTN RTN
+400Vout
R3 100K +400Vdc R9 R5 47R
R 10
510k
510k
R 102 0R 0
R4 100K D4 LL4148
C 10 22N
R 11 510k C 11 470nF / 50V C 13 220nF C 14 2. 2uF R14 47k 1 2 3 4 R 12 47K R 13 12k R 36 3R 9 R 17 6R 8 R 35 3R 9 D7 LL4148 Q1 STP12N M50F P C 12 100uF / 50V D5 BZ X85-C 18
INV COMP MULT CS
VCC
8 7 6 LL4148 D6
L6562A
GD GND ZCD
C 15 68pF
D8 LL4148 Q2 STP12N M50F P
5
R 18 6R 8
R 31 3k
R 15 1k 8 C 16 120pF R 16 30k
R 19 1K0
R 32 620k
R 33 620k
Q3 BC 857C C 20 R 34 10k C 21 10nF R 101 0R 0 330pF R 20 R 21 0R 47-1W 0R 47-1W R 22 0R 47-1W R 23 0R 47-1W
Boost inductor spec. (Delta Electronics 86H-5410B): ver tical 6+6, PQ40+30 ferrite 1 mm gap for 500 H primary inductance Primary: 65 turns 30x0.2 mm Secondary: 5 turns 0.28 mm
2/9
EVL6562A-400W
Circuit layout
2
Circuit layout
Figure 2. PCB layout(a)
PFC PFC PRECONDITIONER USING L6562A FOT
a. Not in scale
3/9
Typical performance
EVL6562A-400W
3
Figure 3.
Typical performance
EVL6562A-400W compliance to EN61000-3-2 standard @full load
EN61000-3-2 class D limits 10
Figure 4.
EVL6562A-400W compliance to JEIDA-MITI standard @full load
EN61000-3-2 class D limits
Me a sure m e nts @ 230Vac Full load 10
Me a sure m e nts @ 230Vac Full load
Harmo n ic current (A)
1
Harmo n ic current (A)
1 3 5 7 9 11 13 15 17 19 21 23 25 27 29 31 33 35 37 39
1
0.1
0.1
0.01
0.01
0. 001
0. 001
0.0001
0.0001 1 3 5 7 9 11 13 15 17 19 21 23 25 27 29 31 33 35 37 39
Har mo n ic Order (n)
Har mo n ic Order (n)
Figure 5.
EVL6562A-400W compliance to EN61000-3-2 standard @70W load
EN61000-3-2 class D limits
Figure 6.
EVL6562A-400W compliance to JEIDA-MITI standard @70W load
EN61000-3-2 class D limits
Me a sure m e nts @ 230Vac 70W 1
Me a sure m e nts @ 230Vac 70W 1
Harmo nic current (A)
0.1
Harmo nic current (A)
1 3 5 7 9 11 13 15 17 19 21 23 25 27 29 31 33 35 37 39
0.1
0.01
0.01
0.001
0.001
0.0001
0.0001 1 3 5 7 9 11 13 15 17 19 21 23 25 27 29 31 33 35 37 39
Har mo n ic Order (n)
Har mo n ic Order (n)
Figure 7.
1.05 1.00 0.95 0.90 PF 0.85 0.80 0.75 0.70 80
Power factor vs. Vin and load
Figure 8.
35 30 25 20 15 10 5 0 80
THD vs. Vin and load
Pout = 400W Pout = 200W Pout = 70W
Pout = 400W Pout = 200W Pout = 70W
130
180 Vin (Vac)
230
280
THD (%)
130
Vin (Vac)
180
230
280
4/9
EVL6562A-400W
Bill of material
Appendix A
Table 2.
Ref. des. C1 C10 C11 C12 C13 C14 C15 C16 C2 C20 C21 C3 C4 C5 C6 C7 C8 C9 D1 D2 D3 D4 D5 D6 D7 D8 F1 J1 J2 JP101 Jumper
Bill of material
Bill of material
Part type part value 470 nF- x2 22 nF 470 nF/50 V 100 F/50 V 220 nF 2.2 F 100 pF 120 pF 470 nF-x2 330 pF 10 nF 680 nF-x2 470 nF-630 V 470 nF-630 V 470 nF-630 V 330 F-450 V Res Res 1N5406 D15XB60 STTH8R06 LL4148 BZX85-C18 LL4148 LL4148 LL4148 8 A/250 V Case/ package DWG 1206 1206 Dia 8x11 (mm) 0805 1206 0805 0805 DWG 0805 1206 DWG DWG DWG DWG Description X2 film capacitor R46-I 3470--M1100 V SMD cercap - general purpose 50 V SMD cercap - general purpose Aluminium elcap - yxf series - 105C 50 V SMD cercap - general purpose 50V SMD cercap - general purpose 50 V SMD cercap - general purpose 50 V SMD cercap - general purpose X2 film capacitor R46-I 3470--M150 V SMD cercap - general purpose 50 V SMD cercap - general purpose X2 film capacitor R46-I 3680--M1film capacitor MKP - B32653A6474J film capacitor MKP - B32653A6474J film capacitor MKP- B32653A6474J Supplier ARCOTRONICS AVX AVX RUBYCON AVX AVX AVX AVX ARCOTRONICS AVX AVX ARCOTRONICS EPCOS EPCOS EPCOS NICHICON VISHAY SHINDENGEN STMICROELECTRONICS VISHAY VISHAY VISHAY VISHAY VISHAY WICKMANN MOLEX MOLEX
Dia 35x35 (mm) Aluminium ELCAP - LLS series - 85C DWG DWG DO-201 DWG TO-220FP MINIMELF MINIMELF MINIMELF MINIMELF MINIMELF 5 x 20 mm Not used Not used Standard recovery rectifier Rectifier bridge Ultrafast high voltage rectifier Fast switching diode Zener diode Fast switching diode Fast switching diode Fast switching diode 8 A mains input fuse 3-pins conn. (central rem.) P 3.96 KK series 5-pins conn. (central rem.) P 3.96 KK series Wire jumper
5/9
Bill of material Table 2.
Ref. des. JP102 L1 L2 L3 L4 Q1 Q2 Q3 R1 R10 R11 R12 R13 R14 R15 R16 R17 R18 R19 R2 R20 R21 R22 R23 R25 R3 R31 R32 R33 R34 R35 R36 R4 R5
EVL6562A-400W
Bill of material (continued)
Part type part value Jumper CM-1.5 mH-5 A Res DM-51 H-6A PQ40-500 H STP12NM50FP STP12NM50FP BC857C 1M5 510 k 510 k 47 k 12 k 47 k 1 k8 30 k 6R8 6R8 1 K NTC 2R5 0R47-1 W 0R47-1 W 0R47-1 W 0R47-1 W Res 100 K 3 k 620 k 620 k 10 k 3R9 3R9 100 K 47R DWG DWG DWG DWG TO-220FP TO-220FP SOT-23 AXIAL 1206 1206 0805 0805 0805 0805 0805 0805 0805 1206 DWG AXIAL AXIAL AXIAL AXIAL 1206 1206 0805 1206 1206 1206 0805 0805 1206 1206 Case/ package Wire jumper CM CHOKE - LFR2205B Not used FILTER INDUCTOR - LSR2306-1 PFC inductor - 86 H-5410B N-channel Power MOSFET N-channel Power MOSFET Small signal BJT - PNP HV resistor SMD std film res - 1% - 250ppm/C SMD std film res - 1% - 250ppm/C SMD std film res - 1% - 250ppm/C SMD std film res - 1% - 250ppm/C SMD std film res - 5% - 250ppm/C SMD std film res - 1% - 100ppm/C SMD std film res - 1% - 100ppm/C SMD std film res - 5% - 250ppm/C SMD std film res - 5% - 250ppm/C SMD std film res - 5% - 250ppm/C NTC resistor 2R5 S237 AXIAL res - 5% - 250ppm/C AXIAL res - 5% - 250ppm/C AXIAL res - 5% - 250ppm/C AXIAL res - 5% - 250ppm/C Not used SMD std film res - 5% - 250ppm/C SMD std film res - 1% - 100ppm/C SMD std film res - 5% - 250ppm/C SMD std film res - 5% - 250ppm/C SMD std film res - 5% - 250ppm/C SMD std film res - 5% - 250ppm/C SMD std film res - 5% - 250ppm/C SMD std film res - 5% - 250ppm/C SMD std film res - 5% - 250ppm/C DELTA ELECTRONICS DELTA ELECTRONICS DELTA ELECTRONICS STMICROELECTRONICS STMICROELECTRONICS VISHAY BC COMPONENTS BC COMPONENTS BC COMPONENTS BC COMPONENTS BC COMPONENTS BC COMPONENTS BC COMPONENTS BC COMPONENTS BC COMPONENTS BC COMPONENTS BC COMPONENTS EPCOS BC COMPONENTS BC COMPONENTS BC COMPONENTS BC COMPONENTS BC COMPONENTS BC COMPONENTS BC COMPONENTS BC COMPONENTS BC COMPONENTS BC COMPONENTS BC COMPONENTS BC COMPONENTS BC COMPONENTS Description Supplier
6/9
EVL6562A-400W Table 2.
Ref. des. R9 R101 R102 U1
Bill of material
Bill of material (continued)
Part type part value 510 k 0R0 0R0 L6562A Case/ package 1206 1206 1206 SO-8 Description SMD std film res - 1% - 250ppm/C SMD std film res - 5% - 250ppm/C SMD std film res - 5% - 250ppm/C Transition-mode PFC controller Supplier BC COMPONENTS BC COMPONENTS BC COMPONENTS STMICROELECTRONICS
7/9
Revision history
EVL6562A-400W
4
Revision history
Table 3.
Date 07-Feb-2008
Document revision history
Revision 1 Initial release. Changes
8/9
EVL6562A-400W
Please Read Carefully:
Information in this document is provided solely in connection with ST products. STMicroelectronics NV and its subsidiaries ("ST") reserve the right to make changes, corrections, modifications or improvements, to this document, and the products and services described herein at any time, without notice. All ST products are sold pursuant to ST's terms and conditions of sale. Purchasers are solely responsible for the choice, selection and use of the ST products and services described herein, and ST assumes no liability whatsoever relating to the choice, selection or use of the ST products and services described herein. No license, express or implied, by estoppel or otherwise, to any intellectual property rights is granted under this document. If any part of this document refers to any third party products or services it shall not be deemed a license grant by ST for the use of such third party products or services, or any intellectual property contained therein or considered as a warranty covering the use in any manner whatsoever of such third party products or services or any intellectual property contained therein.
UNLESS OTHERWISE SET FORTH IN ST'S TERMS AND CONDITIONS OF SALE ST DISCLAIMS ANY EXPRESS OR IMPLIED WARRANTY WITH RESPECT TO THE USE AND/OR SALE OF ST PRODUCTS INCLUDING WITHOUT LIMITATION IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE (AND THEIR EQUIVALENTS UNDER THE LAWS OF ANY JURISDICTION), OR INFRINGEMENT OF ANY PATENT, COPYRIGHT OR OTHER INTELLECTUAL PROPERTY RIGHT. UNLESS EXPRESSLY APPROVED IN WRITING BY AN AUTHORIZED ST REPRESENTATIVE, ST PRODUCTS ARE NOT RECOMMENDED, AUTHORIZED OR WARRANTED FOR USE IN MILITARY, AIR CRAFT, SPACE, LIFE SAVING, OR LIFE SUSTAINING APPLICATIONS, NOR IN PRODUCTS OR SYSTEMS WHERE FAILURE OR MALFUNCTION MAY RESULT IN PERSONAL INJURY, DEATH, OR SEVERE PROPERTY OR ENVIRONMENTAL DAMAGE. ST PRODUCTS WHICH ARE NOT SPECIFIED AS "AUTOMOTIVE GRADE" MAY ONLY BE USED IN AUTOMOTIVE APPLICATIONS AT USER'S OWN RISK.
Resale of ST products with provisions different from the statements and/or technical features set forth in this document shall immediately void any warranty granted by ST for the ST product or service described herein and shall not create or extend in any manner whatsoever, any liability of ST.
ST and the ST logo are trademarks or registered trademarks of ST in various countries. Information in this document supersedes and replaces all information previously supplied. The ST logo is a registered trademark of STMicroelectronics. All other names are the property of their respective owners.
2008 STMicroelectronics - All rights reserved STMicroelectronics group of companies Australia - Belgium - Brazil - Canada - China - Czech Republic - Finland - France - Germany - Hong Kong - India - Israel - Italy - Japan Malaysia - Malta - Morocco - Singapore - Spain - Sweden - Switzerland - United Kingdom - United States of America www.st.com
9/9
|