About ST
Products
Applications
Support
Buy
News & Events
ST Worldwide
Contact Us
Login
Data Briefs
|
Power Management
|
AC-DC Conversion
|
Resonant and Quasi-Resonant Controllers
Resonant LCC 90 W notebook power adapter based on the L6599 and STP12NM50N
Data Brief
Format:
(94 kb)
or
(6 kb)
Last Updated: 18/06/2008
Pages: 4
Related Application Notes
An introduction to LLC resonant half-bridge converter
LLC resonant half-bridge converter design guideline
Reference design: high performance, L6599-based HB-LLC adapter with PFC for laptop computers
Reference design: wide range 200W L6599-based HB LLC resonant converter for LCD TV & flat panels
Reference design: wide range 400W (+200V@1.6A / +75V@1A) L6599-based HB LLC resonant converter
Wide range 400W L6599-based HB LLC resonant converter for PDP application
Related Datasheets
High-voltage resonant controller
N-channel 500 V, 0.29 Ω, 11 A MDmesh™ II Power MOSFET TO-220 - DPAK - D²PAK - I²PAK - TO-220FP
Raw Ascii Text
- (
Hide
)
(Unformatted textual content of the document used by search engines)
STEVAL-ISC002V1
Resonant LCC 90 W notebook power adapter based on the L6599 and STP12NM50N
Data Brief
Features
Dimensions (L/W/H): 132 mm / 52 mm / 22 mm Universal AC mains range: 90 VAC to 264 VAC High output power: 90 W (4.74 A, 19 VDC) Very low output noise and ripple: less than 300 m VP-P Very low standby power: less than 0.5 W at 264 V Hiccup mode: Auto recovery with SCP Latch mode: OVP acts while VOUT > 29 VDC Efficiency > 88% at universal AC mains range STEVAL-ISC002V1
Description
This demonstration board is a 90 W wide-range mains AC-DC adapter which is power factor corrected. Its electrical specifications are suitable for typical high-end portable computer power adapters. The particular benefits of this design are the very low no-load input consumption (<0.5 W) and the very high global efficiency. The architecture is based on a two-stage approach: a front-end PFC pre-regulator based on the L6563 TM PFC controller and a downstream multi-resonant half-bridge converter that makes use of the L6599 resonant controller.
June 2008
Rev 1
1/4
www.st.com 4
For further information contact your local STMicroelectronics sales office.
1
+
1 F1 CN1 T4A/250 VAC 1 680 L R1 K FL1 CX1 FG 2 R2 680 K 0.47 F 680 /250 V N 3 R3 K R50 R51 R52 R53 NC NC R23 1 M R24 1 M R29 8.2 K R25 15 K R30 22 K C14 68 PF R28 3 M R27 2 M CY1 3300PY1 NC NC
1
+
+
+
C6 R12 1 1 F/ 25 V 22 K 2 3 C7 4 R13 1000 PF 5 20 K 6 R14 C8 7 150 K 0.47 STP12N M50 R16 0 Q3 D2 2 1 1 3 2 3 R18 22 K
+
F
NV VCC 14 COMP 13 GD 12 MULT PWM-GND 11 CS ZCD VFF RUN 10 TBO 9 PWM-STOP PFC-OK 8 PWM-LATCH
1N4148 C11 2.2 nF R17 4.7 R19 1 k R20 0.27 2
R15 240 K
C9
C10 33 nF
1000 PF
4401 Q4 R21 100 K R41 2.7 K C21 NC R40 0
39 L6599 R31 C23 0.1 F D4 1N4148 U2 Q5 1 VBOOT 16 STP9NK50ZFP R43 R202 R203 CR201 2 CSS HVG 15 R44 LP-2920 L201 CN2 DELAY T1 7 STPS20L60CT NC NC 1 100 K 47 3 CF 6 OUT 14 +19 V 0.022 F/ 8 470 pF NPO R201 4 RFMIN NC 13 C24 C25 ZD3 300 VAC4 11 C201C202 NC C203 C204 GND R35 15 V R34 NTC2 5 STBY V 0.1 F 2 0.1 F 47 F 470 F CC 12 12 CR202 470 F 470 F 0 15 NC Q6 R45 /25 V / 25 V / 25 V / 25 V K / 25 V 6 ISEN LVG 11 C26 10 C12 MKDSN1.5_2P R36 47 7 LINE GND 10 9 1 NC NC R46 STPS20L60CT R204 D5 100 K 8 DISABLE 9 PFC_STOP 1N4148 100 2 STP9NM50ZFP D6 C27 R47 C18 R48 470 nF R206 1N4148 220 P 100 0.1 F R37 R205 C205 6.8 R208 39 K D7 / 500 V X7R 3.9 K 1/4 W NC 1 F C22 120 1% 1N4148 D8 ZD2 C206 R207 NC C28 R38 BZV55C22 1N4148 0 220 F 10 K C19 / 35 V 0.1 F / 25 V C20 R40 R39 680 220 200 K PF C15 22 F / 6.3 V C16 R33 2.7 0.22 F R32 K 1 M C17
+ +
2/4
Schematic diagram
Figure 1.
0.47 F /250 V BD1
CX2
26 4 VAC
FOTC1905500800A
X 1N4 148 ZD1 B ZV55-C15
R8
3 QP-25 D3 NTC1 4 L1 2 SCK2R55A D2SB60A C1 R4 R6 STTH2R06 C13 1 M 3 M 0.47 F 68 F / 450 V 6 7 R5 R7 /450 V 1.5 M 2 M STD1NK 60-1 Q1 Q2 R26 4401 82 K D1
Schematic diagram
100 K
C2 NC
R9 12 K
C5 10 nF U1
L6563
C4 47 F / 25 V C3 0.1 F R10 10 K R11 62 K
R22 6.8 k
D9 1N4148 X
Q7 KST4401 R49 4.3 K ZD4 BZV55C15
C208 R211
R212 NC 120 K 6 K 2F
Resonant LLC 90 W notebook power adapter schematic diagram
U3 R209 NC R210 C207 PC817B 2.2 K 0.22 F IC201 TL431
STEVAL-ISC002V1
AM00204
STEVAL-ISC002V1
Revision history
2
Revision history
Table 1.
Date 11-June-2008
Document revision history
Revision 1 Initial release. Changes
3/4
STEVAL-ISC002V1
Please Read Carefully:
Information in this document is provided solely in connection with ST products. STMicroelectronics NV and its subsidiaries ("ST") reserve the right to make changes, corrections, modifications or improvements, to this document, and the products and services described herein at any time, without notice. All ST products are sold pursuant to ST's terms and conditions of sale. Purchasers are solely responsible for the choice, selection and use of the ST products and services described herein, and ST assumes no liability whatsoever relating to the choice, selection or use of the ST products and services described herein. No license, express or implied, by estoppel or otherwise, to any intellectual property rights is granted under this document. If any part of this document refers to any third party products or services it shall not be deemed a license grant by ST for the use of such third party products or services, or any intellectual property contained therein or considered as a warranty covering the use in any manner whatsoever of such third party products or services or any intellectual property contained therein.
UNLESS OTHERWISE SET FORTH IN ST'S TERMS AND CONDITIONS OF SALE ST DISCLAIMS ANY EXPRESS OR IMPLIED WARRANTY WITH RESPECT TO THE USE AND/OR SALE OF ST PRODUCTS INCLUDING WITHOUT LIMITATION IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE (AND THEIR EQUIVALENTS UNDER THE LAWS OF ANY JURISDICTION), OR INFRINGEMENT OF ANY PATENT, COPYRIGHT OR OTHER INTELLECTUAL PROPERTY RIGHT. UNLESS EXPRESSLY APPROVED IN WRITING BY AN AUTHORIZED ST REPRESENTATIVE, ST PRODUCTS ARE NOT RECOMMENDED, AUTHORIZED OR WARRANTED FOR USE IN MILITARY, AIR CRAFT, SPACE, LIFE SAVING, OR LIFE SUSTAINING APPLICATIONS, NOR IN PRODUCTS OR SYSTEMS WHERE FAILURE OR MALFUNCTION MAY RESULT IN PERSONAL INJURY, DEATH, OR SEVERE PROPERTY OR ENVIRONMENTAL DAMAGE. ST PRODUCTS WHICH ARE NOT SPECIFIED AS "AUTOMOTIVE GRADE" MAY ONLY BE USED IN AUTOMOTIVE APPLICATIONS AT USER'S OWN RISK.
Resale of ST products with provisions different from the statements and/or technical features set forth in this document shall immediately void any warranty granted by ST for the ST product or service described herein and shall not create or extend in any manner whatsoever, any liability of ST.
ST and the ST logo are trademarks or registered trademarks of ST in various countries. Information in this document supersedes and replaces all information previously supplied. The ST logo is a registered trademark of STMicroelectronics. All other names are the property of their respective owners.
2008 STMicroelectronics - All rights reserved STMicroelectronics group of companies Australia - Belgium - Brazil - Canada - China - Czech Republic - Finland - France - Germany - Hong Kong - India - Israel - Italy - Japan Malaysia - Malta - Morocco - Singapore - Spain - Sweden - Switzerland - United Kingdom - United States of America www.st.com
4/4
Document Number: 14812