STEVAL-IHM015V1
Low voltage motor control demonstration kit based on the ST7MC2S4 and STS8DNH3LL
Data Brief
Features
Voltage range from 5 V to 48 V Current up to 25 A 8 A, 30 V power MOSFET STS8DNH3LL (dual device) included Compatible with power MOSFETs in SO-8 and DPAK packages 10 V auxiliary power supply connector SCI (serial communication interface) connector Programming and debug support via 10-pin ICC connector On-board 2 Kb (256 byte) serial memory Four potentiometers for runtime settings Start/stop button Reset button Debug pins available STEVAL-IHM015V1
Description
The STEVAL-IHM015V1 demonstration board is a complete development platform for low voltage motor control applications. Based on a cost effective, flexible and open design, it allows easy demonstration of the ST7MC2S4 capabilities to drive low voltage synchronous motors. The ST7MC2S4 is an 8-bit microcontroller with 16 Kb internal Flash memory. The STEVAL-IHM015V1 features complete hardware for developing motor control applications based on ST7MC peripherals including motor control peripherals (MTC), and serial communication interface (SCI). The STEVAL-IHM015V1 uses an in-circuit communication (ICC) standard interface to connect to the host PC via in-circuit debuggers/programmers such as the inDARTSTX board from Softec. The power stage of the board is designed to support up to 25 A and up to 50 V. It is possible to use the STS8DNH3LL devices included on the board, or replace them with different devices in the SO-8 package (dual or single devices for chip) or DPAK. Power supply stages can be easily configured for a wide range of bus voltages.
September 2008
Rev 1
1/4
www.st.com 4
For further information contact your local STMicroelectronics sales office.
1
2/4
+5 +5 GREEN LED R1 470 R2 100 K (NC) R5 ICC connector : HE10 male type MCCFI +5 +5 RED LED
9 7531
Figure 1.
C1 1 nF (NC)
10 K (NC) R3 LedCtr D1 D2 R4 470 +5 R7 47 K R8 47 K 10 K (NC) TS271ACD (NC) J1
Current sense 8 41 5 R11 (NC)
7 100 nF (NC) C2 2 U1 6 3+
Schematic diagram
R6 10 K (NC) R10 (NC)
10 8 6 4 2
+5
C49 Hin PB Lin PA Hin PA R13 10 K
10 nF 25 V
R12 OAP (NC) 10 K NTC1 R9 10 K TEMP R16 1.2 K Lin PB Hin PC Lin PC MCES 50 k P1 C4 C5 50 k P2 C6 10 nF +5 +5
VaRef P1 P2 P3 +5
R15 1 M
+5
Schematic diagram
100 nF
50 k P3
R14 100 C3 1 F
STEVAL-IHM015V1 circuit schematic
X1
J2 1 1 2 2
CSTCS-16MX
C7 25 V
TEMP VBUSVal MCVREF MCIA MCIB MCIC J3 P1 CHIP Debug -SELECT Pin P2
Button GPIO_C GPIO_B GPIO_A TDO RDI
10 nF 10 nF
U3 M95020-MN3TP/S +5 +5 LedCtr OAP
C11 100 nF R19
1 2 CHIP- 3 SELECT 4 21 OAZ/MCCFI1/AIN6 VAREF 24 22 PC4/MCCREF PC7/MCPWMW/AIN7 23 ST7FMC2S4T6-TQFP44 MCCREF Serial communication TDO RDI
VCC S Q HOLD W CK VSS DATA
8 7 6 5
10 K
U2 1 MCO3 (HS) MCO2 (HS) 44 2 MCO4 (HS) MCO1 (HS) 43 3 MCO5 (HS) MCO0 (HS) 42 4 MCES VPP 41 5 OSC1 PE3/ICAP1_B 40 6 OSC2 PE2/ICAP2_B 39 7 VSS_1 PE1/OCMP1_B 38 8 VDD_1 PEO (HS)/OCMP2_B 37 9 PA3/PWM0/AIN0 PD7 (HS)/TDO 36 PA5/ARTIC1/AIN1 10 PD6 (HS)/RDI 35 11 PB0/MCVREF PD5/AIN15/ICCDATA 34 12 PB1/MCIA 33 PD4/EXTCLK_A/AIN14/ICCCLK 32 13 PB2/MCIB PD3/ICAP1_A/AIN13 31 14 PB3/MCIC PD2/ICAP2_A/MCZEM/AIN12 PD1 (HS)/OCMP1_A/MCPWMV/MCDEM 30 15 PB4/MISO PD0/OCMP2_A/AIN11 29 16 PB5/MOSI/AIN3 RESET 28 17 PB6 (HS)/SCK VDD_0 27 18 PB7 (HS)/SS/AIN4 VSS_0 26 19 PC2/OAP VSSA 25 20 PC3/OAN +5 100 nF C10 25V VaRef P3 R21 33 K C13 100 nF +5 100 K P4 J4 Variable Adjustable MCCREF JP1 4 3 2 1 HEADER 4 R17 Button 47 K SW3 2 4 10 nF C8 1 3 Reset button
R18 SW4 47 K 2 4 100 nF C9 1 3
Start/Stop
MCCFI R20 100 K C12 1n F / 25 V (NC)
STEVAL-IHM015V1
AM00201
STEVAL-IHM015V1
Revision history
2
Revision history
Table 1.
Date 01-Sep-2008
Document revision history
Revision 1 Initial release. Changes
3/4
STEVAL-IHM015V1
Please Read Carefully:
Information in this document is provided solely in connection with ST products. STMicroelectronics NV and its subsidiaries ("ST") reserve the right to make changes, corrections, modifications or improvements, to this document, and the products and services described herein at any time, without notice. All ST products are sold pursuant to ST's terms and conditions of sale. Purchasers are solely responsible for the choice, selection and use of the ST products and services described herein, and ST assumes no liability whatsoever relating to the choice, selection or use of the ST products and services described herein. No license, express or implied, by estoppel or otherwise, to any intellectual property rights is granted under this document. If any part of this document refers to any third party products or services it shall not be deemed a license grant by ST for the use of such third party products or services, or any intellectual property contained therein or considered as a warranty covering the use in any manner whatsoever of such third party products or services or any intellectual property contained therein.
UNLESS OTHERWISE SET FORTH IN ST'S TERMS AND CONDITIONS OF SALE ST DISCLAIMS ANY EXPRESS OR IMPLIED WARRANTY WITH RESPECT TO THE USE AND/OR SALE OF ST PRODUCTS INCLUDING WITHOUT LIMITATION IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE (AND THEIR EQUIVALENTS UNDER THE LAWS OF ANY JURISDICTION), OR INFRINGEMENT OF ANY PATENT, COPYRIGHT OR OTHER INTELLECTUAL PROPERTY RIGHT. UNLESS EXPRESSLY APPROVED IN WRITING BY AN AUTHORIZED ST REPRESENTATIVE, ST PRODUCTS ARE NOT RECOMMENDED, AUTHORIZED OR WARRANTED FOR USE IN MILITARY, AIR CRAFT, SPACE, LIFE SAVING, OR LIFE SUSTAINING APPLICATIONS, NOR IN PRODUCTS OR SYSTEMS WHERE FAILURE OR MALFUNCTION MAY RESULT IN PERSONAL INJURY, DEATH, OR SEVERE PROPERTY OR ENVIRONMENTAL DAMAGE. ST PRODUCTS WHICH ARE NOT SPECIFIED AS "AUTOMOTIVE GRADE" MAY ONLY BE USED IN AUTOMOTIVE APPLICATIONS AT USER'S OWN RISK.
Resale of ST products with provisions different from the statements and/or technical features set forth in this document shall immediately void any warranty granted by ST for the ST product or service described herein and shall not create or extend in any manner whatsoever, any liability of ST.
ST and the ST logo are trademarks or registered trademarks of ST in various countries. Information in this document supersedes and replaces all information previously supplied. The ST logo is a registered trademark of STMicroelectronics. All other names are the property of their respective owners.
2008 STMicroelectronics - All rights reserved STMicroelectronics group of companies Australia - Belgium - Brazil - Canada - China - Czech Republic - Finland - France - Germany - Hong Kong - India - Israel - Italy - Japan Malaysia - Malta - Morocco - Singapore - Spain - Sweden - Switzerland - United Kingdom - United States of America www.st.com
4/4
|