Products
Data Briefs | Power Management | AC-DC Conversion | High Voltage Converters

Non-isolated offline power supply demonstration board based on the VIPER22A-E

Data Brief
Format: PDF(80 kb) Last Updated: 18/09/2008 Pages: 4



Related
Discontinuous flyback transformer description and parameters of design
Related Application Notes
250 W HID metal halide electronic ballast
A 3.6 W travel adaptor using VIPer12A-E
An alternative solution to capacitive power supply using buck converter based on VIPer12A
Designing a low cost power supply using a VIPer12/22A-E in a buck configuration
Double output Buck-Boost converter with VIPerX2A
EVALTSM1052: Ultra small battery charger using TSM1052
Reference design: wide range 200W L6599-based HB LLC resonant converter for LCD TV & flat panels
Solution proposal for VIPower: VIPer12A-E evaluation board, standby application
VIPOWER: VIPER22A SINGLE OUTPUT REFERENCE BOARD 90 TO 264 VAC INPUT, 10W OUTPUT
VIPower: 5 V buck SMPS with VIPer12A-E
VIPower: VIPer12A NON ISOLATED BUCK AND BUCK-BOOST CONVERTER REFERENCE BOARD
VIPower: dimmable driver for high brghtness leds with VIPer22A-E
VIPower: double output buck or buck-boost converter using VIPer12A-E/22A-E
VIPower: offline constant current LED driver using VIPer12/22A
Related Datasheets
Low Power OFF-Line SMPS Primary Switcher
Related User Manuals
IGBT Power module evaluation kit - ST7MC control board
IGBT Power module evaluation kit - Semitop2 power board
Power Board SEMITOP 2
SEMITOP 3 Power Board
VIPer design software help