BUL810
High voltage fast-switching NPN power transistor
Features
High voltage capability Low spread of dynamic parameters Low base-drive requirements Ver y high switching speed Fully characterized at 125 C
3 2 1
Applications
Electronic transformer for halogen lamps Electronic ballast for fluorescent lighting Switch mode power supplies. Figure 1.
TO-247
Description
The BUL810 is manufactured using high voltage multiepitaxial mesa technology for cost-effective high performance. It uses a hollow emitter structure to enhance switching speeds. The BUL series is designed for use in lighting applications and low cost switch-mode power supplies.
Internal schematic diagram
Table 1.
Device summary
Marking BUL810 Package TO -247 Packaging Tube
O rder code BUL810
March 2008
Rev 4
1/10
ww w.st .com 10
Electrical ratings
BUL810
1
Electrical ratings
Table 2. Absolute maximum ratings
S y mb o l VCES VCEO VEBO IC ICM IB IBM Ptot Tstg TJ Parameter Collector-emitter voltage (V BE = 0) Collector-emitter voltage (IB = 0) Emitter-base voltage (IC = 0) Collector current Collector peak current (tP < 5 ms) Base current Base peak current (tP < 5 ms) Total dissipation at Tc = 25 C Storage temperature Max. operating junction temperature Value 1000 450 9 15 22 5 10 125 -65 to 150 150 Unit V V V A A A A W C C
Table 3.
S y mb o l Rthj-case Rthj-amb
Thermal data
Parameter Thermal resistance junction-case Thermal resistance junction-ambient __max __max Value 1 30 Uni t C/W C/W
2/10
BUL810
Electrical characteristics
2
Electrical characteristics
(Tcase = 25 C unless otherwise specified) Table 4.
S y mb o l ICES
Electrical characteristics
Parameter Collector cut-off current (VBE = 0) Collector cut-off current (IB = 0) Test conditions VCE = 1000 V VCE = 1000 V TC = 125 C VCE = 450 V Min. Typ. Ma x . 100 500 250 Uni t A A A
ICEO
Collector-emitter VCEO(sus) (1) sustaining voltage (IB = 0) VEBO Emitter-base voltage (IC = 0) Collector-emitter saturation voltage Base-emitter saturation voltage DC current gain Inductive load Storage time Fall time Inductive load Storage time Fall time
IC = 100 mA
450
V
IE = 10 mA IC = 5 A IC = 8 A IC = 12 A IB = 1 A IB = 1.6 A IB = 2.4 A IB = 1 A IB = 1.6 A VCE = 5 V V CE = 5 V IB1 = 1.6 A L = 200 H RBB = 0.4 IB1 = 1.6 A L = 200 H RBB = 0.4
9 1 1.5 5 1.3 1.6 10 10 40
V V V V V V
VCE(sat) (1)
VBE(sat) (1) hFE (1)
IC = 5 A IC = 8 A IC = 10 mA IC = 5 A IC = 8 A VCL = 350 V VBE(off) = -5 V IC = 8 A VCL = 350 V VBE(off) = -5 V Tc = 100 C
ts tf
1.5 55
2.3 110
s ns
ts tf
1.9 80
s ns
1. Pulse duration = 300 s, duty cycle 1.5%
3/10
Electrical characteristics
BUL810
2.1
Electrical characteristics (curves)
Figure 2. Safe operating area Figure 3. Derating curve
Figure 4.
DC current gain
Figure 5.
DC current gain
Figure 6.
Collector-emitter saturation voltage
Figure 7.
Base-emitter saturation voltage
4/10
BUL810 Figure 8. Inductive load fall time Figure 9.
Electrical characteristics Inductive storage fall time
Figure 10. Reverse biased safe operating area
5/10
Electrical characteristics
BUL810
2.2
Test circuit
Figure 11. Inductive load switching test circuit
1) Fast electronic switch 2) Non-inductive resistor 3) Fast recovery rectifier
6/10
BUL810
Package mechanical data
3
Package mechanical data
In order to meet environmental requirements, ST offers these devices in ECOPACK packages. These packages have a Lead-free second level interconnect. The category of second level interconnect is marked on the package and on the inner box label, in compliance with JEDEC Standard JESD97. The maximum ratings related to soldering conditions are also marked on the inner box label. ECOPACK is an ST trademark. ECOPACK specifications are available at: www.st.com
7/10
Package mechanical data
BUL810
TO-247 Mechanical data
mm. Min. 4.85 2.20 1.0 2.0 3.0 0.40 19.85 15.45 5.45 14.20 3.70 18.50 3.55 4.50 5.50 3.65 5.50 14.80 4.30 Typ Max. 5.15 2.60 1.40 2.40 3.40 0.80 20.15 15.75
Dim. A A1 b b1 b2 c D E e L L1 L2 øP øR S
8/10
BUL810
Revision history
4
Revision history
Table 5.
Dat e 01-Feb-2003 12-Feb-2008
Document revision history
Revision 3 4 Package change from TO-218 to TO-247. Changes
9/10
BUL810
Please Read Carefully:
Information in this document is provided solely in connection with ST products. STMicroelectronics NV and its subsidiaries ("ST") reserve the right to make changes, corrections, modifications or improvements, to this document, and the products and services described herein at any time, without notice. All ST products are sold pursuant to ST's terms and conditions of sale. Purchasers are solely responsible for the choice, selection and use of the ST products and services described herein, and ST assumes no liability whatsoever relating to the choice, selection or use of the ST products and services described herein. No license, express or implied, by estoppel or otherwise, to any intellectual property rights is granted under this document. If any part of this document refers to any third party products or services it shall not be deemed a license grant by ST for the use of such third party products or services, or any intellectual property contained therein or considered as a warranty covering the use in any manner whatsoever of such third party products or services or any intellectual property contained therein.
UNLESS OTHERWISE SET FORTH IN ST'S TERMS AND CONDITIONS OF SALE ST DISCLAIMS ANY EXPRESS OR IMPLIED WARRANTY WITH RESPECT TO THE USE AND/OR SALE OF ST PRODUCTS INCLUDING WITHOUT LIMITATION IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE (AND THEIR EQUIVALENTS UNDER THE LAWS OF ANY JURISDICTION), OR INFRINGEMENT OF ANY PATENT, COPYRIGHT OR OTHER INTELLECTUAL PROPERTY RIGHT. UNLESS EXPRESSLY APPROVED IN WRITING BY AN AUTHORIZE REPRESENTATIVE OF ST, ST PRODUCTS ARE NOT RECOMMENDED, AUTHORIZED OR WARRANTED FOR USE IN MILITARY, AIR CRAFT, SPACE, LIFE SAVING, OR LIFE SUSTAINING APPLICATIONS, NOR IN PRODUCTS OR SYSTEMS, WHERE FAILURE OR MALFUNCTION MAY RESULT IN PERSONAL INJURY, DEATH, OR SEVERE PROPERTY OR ENVIRONMENTAL DAMAGE. ST PRODUCTS WHICH ARE NOT SPECIFIED AS "AUTOMOTIVE GRADE" MAY ONLY BE USED IN AUTOMOTIVE APPLICATIONS AT USER'S OWN RISK.
Resale of ST products with provisions different from the statements and/or technical features set forth in this document shall immediately void any warranty granted by ST for the ST product or service described herein and shall not create or extend in any manner whatsoever, any liability of ST.
ST and the ST logo are trademarks or registered trademarks of ST in various countries. Information in this document supersedes and replaces all information previously supplied. The ST logo is a registered trademark of STMicroelectronics. All other names are the property of their respective owners.
2008 STMicroelectronics - All rights reserved STMicroelectronics group of companies Australia - Belgium - Brazil - Canada - China - Czech Republic - Finland - France - Germany - Hong Kong - India - Israel - Italy - Japan Malaysia - Malta - Morocco - Singapore - Spain - Sweden - Switzerland - United Kingdom - United States of America www.st.com
10/10
|