Products
Datasheets | Analog & Mixed Signal ICs | Interface ICs | ASI

Programmable single phase energy metering IC with tamper detection

Datasheet
Format: PDF(773 kb) Last Updated: 07/02/2007 Pages: 56



Related Application Notes
Fast digital calibration procedure for STPM01 based energy meters
SPI communication for comprehensive energy reading of the STPM01
STPM01 programmable, single-phase energy metering IC external circuits
STPMEVKIT power meter control board v1.0 to v1.1 upgrade
Three Phase Meter Based STPM01, VIPer12A
Using the STPM01 with a shunt current sensor
Related Information
Additional Information: Programmable single-phase energy metering IC
Electricity Meter (mono phase) - Measurement Board 1 Current Transformer + Shunt
Electricity Meter (mono phase) - Measurement Board 1 Shunt
Electricity Meter (mono phase) - Measurement Board 2 Current Transformers
Electricity Meter (mono phase) Control Board + STEVAL-IPE002V1
Free Web Seminar about Energy Metering Solutions
High end meter demonstration board
Interface ICs Product Page
Related Press Releases
STMicroelectronics Announces Reference Platform for Simplifying 'Smart' Electric Power Metering
STMicroelectronics Simplifies Emerging Energy Metering Applications with Smart Power Technology
Related User Manuals
324PM reference design quick start guide
STEVAL-IPE005V1, STPM01 programmer board - hardware
STPM01 - quick application user guide
STPM01 - single phase with Rogowski coils
STPM01 - single phase with shunt
Single phase with CT and shunt
Single phase with two CTs