STN817A STF817A
PNP MEDIUM POWER TRANSISTOR
General features
SURFAC E-MOUNTING DEVICES IN MEDIUM POWER SOT-223 AND SOT-89 PACKAGES AVAILABLE IN TAPE & REEL PACKING
2
Description
The STF817A - STN817A are PNP transistor manufactured using Planar Technology resulting in rugged high performance devices.
1
SOT-223
2
3
SOT-89
Applications
VOLTAGE REGULATION RELAY DRIVER GENERIC SWITCH
Internal schematic diagram
Order codes
Sales Type STF817A STN817A Marking 817A N817A Package SOT-89 SOT-223 Packaging TAPE & REEL TAPE & REEL
November 2005
Rev 1 1/9
www.st .com 9
1 Electrical ratings
STF817A - STN817A
1
Table 1.
Electrical ratings
Absolute maximum ratings
Parameter SOT-223 VCBO VCEO VEBO IC I CM IB IBM PTOT Tj Tstg Collector-Base Voltage (IE=0) Collector-Emitter Voltage (IE=0) Em itter-Base Voltage (IC=0) Collector Current Collector Peaak Current (tp<5ms) Base Current Base Peak Current (tp<5ms) Total Dissipation at Tamb = 25C O perating Junction Temperature Storage Temperature 1.6 -65 to 150 -80 -80 -5 -1.5 -2 -0.3 -0.6 1.4 Value SOT-89 V V V A A A A W C Unit
Symbol
Table 2.
Thermal data
SOT-223 SOT-89 89 Unit C / W
Rthj-amb Note 1
Thermal Resistance Junction-amb Max
78
2/ 9
STF817A - STN817A
2 Electrical characteristics
2
Electrical characteristics
(TCASE = 25 C unless otherwise specified)
Table 3.
Symbol IECS ICEO IEBO VCEO(sus) Note 2 VCE(sat) Note 2 VBE(sat) Note 2
On/off states
Parameter Collector Cut-off Current (VBE=0) Collector Cut-off Current (IB=0) Test Conditions VCE = -80 V VCE = -80 V M in. Typ. M ax. - 500 -1 - 100 -80 -0.25 -0.5 -1 -1.1 140 80 30 50 M Hz Unit A mA A V V V V V
Em itter Cut-off Current (IC = 0) VEB = -5V Collector-Emitter Sustaining Voltage (IB = 0) Collector-Emitter Saturation Volatge Base-Emitter Saturation Volatge IC=-10mA IC= -100 mA, IB= -10m A IC= -1 A, IB= -100m A IC= -100 mA, IB= -10m A IC= -1 A, IB= -100m A IC= -100 mA, V CE = -2V
hFENote 2
DC Current Gain
IC= -500 mA, V CE = -2V IC= -1A, V CE = -2V
fT
Transition Frequency
IC= -0.1A, V CE = -10V
(1) Device mounted on a PCB area of 1 cm² (2) Pulsed: Pulse duartion = 300s, duty cycle 1.5%
3/9
3 Package mechanical data
STF817A - STN817A
3
Package mechanical data
In order to meet environmental requirements, ST offers these devices in ECOPACK packages. These packages have a Lead-free second level interconnect . The category of second level interconnect is marked on the package and on the inner box label, in compliance with JEDEC Standard JESD97. The maximum ratings related to soldering conditions are also marked on the inner box label. ECOPACK is an ST trademark. ECOPACK specifications are available at: www.st.com
4/ 9
STF817A - STN817A
3 Package mechanical data
SOT-223 MECHANICAL DATA
mm MIN. A B B1 c D e e1 E H V A1 0.02 3.30 6.70 0.60 2.90 0.24 6.30 0.70 3.00 0.26 6.50 2.30 4.60 3.50 7.00 3.70 7.30 10
o
DIM.
i nch MAX. 1.80 0.80 3.10 0.32 6.70 0.024 0.114 0.009 0.248 0.027 0.118 0.010 0.256 0.090 0.181 0.130 0.264 0.138 0.276 0.146 0.287 10o MIN. TYP. MAX. 0.071 0.031 0.122 0.013 0.264
TYP.
P008B
5/9
3 Package mechanical data
STF817A - STN817A
SOT-89 MECHANICAL DATA
mm MIN. A B B1 C C1 D D1 E e e1 H L 1.4 0.44 0.36 0.35 0.35 4.4 1.62 2.29 1.42 2.92 3.94 0.89 TYP. MAX. 1.6 0.56 0.48 0.44 0.44 4.6 1.83 2.6 1.57 3.07 4.25 1.2 MIN. 55.1 17.3 14.2 13.8 13.8 173.2 63.8 90.2 55.9 115.0 155.1 35.0 mils TYP. MAX. 63.0 22.0 18.9 17.3 17.3 181.1 72.0 102.4 61.8 120.9 167.3 47.2
DIM.
P025H
6/ 9
STF817A - STN817A
4 Revision History
4
Revision History
Date 03-Nov-2005 Revision 1 First release Changes
7/9
4 Revision History
STF817A - STN817A
Information furnished is believed to be accurate and reliable. However, STMicroelectronics assumes no responsibility for the consequences of use of such information nor for any infringement of patents or other rights of third parties which may result from its use. No license is granted by implication or otherwise under any patent or patent rights of STMicroelectronics. Specifications mentioned in this publication are subject to change without notice. This publication supersedes and replaces all information previously supplied. STMicroelectronics products are not authorized for use as critical components in life support devices or systems without express written approval of STMicroelectronics. The ST logo is a registered trademark of STMicroelectronics. All other names are the property of their respective owners 2005 STMicroelectronics - All rights reserved STMicroelectronics group of companies Australia - Belgium - Brazil - Canada - China - Czech Republic - Finland - France - Germany - Hong Kong - India - Israel - Italy - Japan Malaysia - Malta - Morocco - Singapore - Spain - Sweden - Switzerland - United Kingdom - United States of America www.st.com
8/ 9
STF817A - STN817A
4 Revision History
9/9
|