LIS3LV02DL
MEMS inertial sensor 3-axis - 2g/6g digital output low voltage linear accelerometer
Features
2.16 V to 3.6 V single supply operation 1.8 V compatible IOs I2C/SPI digital output interfaces Programmable 12 or 16 bit data representation Interrupt activated by motion Programmable interrupt threshold Embedded self test High shock survivability ECOPACK compliant (see Section 9) The LIS3LV02DL has a user selectable full scale of 2g, 6g and it is capable of measuring acceleration over a bandwidth of 640 Hz for all axes. The device bandwidth may be selected accordingly to the application requirements. The self-test capability allows the user to check the functioning of the device. The device may be also configured to generate an inertial wake-up/free-fall interrupt signal when a programmable acceleration threshold is crossed at least in one of the three axes. The LIS3LV02DL is available in plastic SMD package and it is specified over a temperature range extending from -40C to +85C. The LIS3LV02DL belongs to a family of products suitable for a variety of applications: Free-Fall detection Motion activated functions in portable terminals Antitheft systems and Inertial navigation Gaming and virtual reality input devices Vibration monitoring and compensation LGA-16
Description
The LIS3LV02DL is a three axes digital output linear accelerometer that includes a sensing element and an IC interface able to take the information from the sensing element and to provide the measured acceleration signals to the external world through an I2C/SPI serial interface. The sensing element, capable of detecting the acceleration, is manufactured using a dedicated process developed by ST to produce inertial sensors and actuators in silicon. The IC interface instead is manufactured using a CMOS process that allows high level of integration to design a dedicated circuit which is factory trimmed to better match the sensing element characteristics.
Table 1.
Device summary
Operating temperature range [ C] -40 to +85 -40 to +85 Package LGA-16 LGA-16 Packing Tray Tape and reel
Order code LIS3LV02DL LIS3LV02DLTR
January 2008
Rev 2
1/48
www.st.com 48
Content
LIS3LV02DL
Content
1 Block diagram and pin description . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 8
1.1 1.2 Block diagram . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 8 LGA-16 pin description . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 8
2
Mechanical and electrical specifications . . . . . . . . . . . . . . . . . . . . . . . 10
2.1 2.2 2.3 Mechanical characteristics . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 10 Electrical characteristics . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 14 Communication interface characteristics . . . . . . . . . . . . . . . . . . . . . . . . . 15
2.3.1 2.3.2 SPI - serial peripheral interface . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 15 I2C - Inter IC control interface . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 16
2.4 2.5
Absolute maximum ratings . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 17 Terminology . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 18
2.5.1 2.5.2 2.5.3 Sensitivity . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 18 Zero-g level . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 18 Self test . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 18
3
Functionality . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 19
3.1 3.2 3.3 Sensing element . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 19 IC interface . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 19 Factor y calibration . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 20
4
Application hints . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 21
4.1 Soldering Information . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 21
5
Digital interfaces . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 22
5.1 5.2 I2C serial interface . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 22
5.1.1 I2C operation . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 23
SPI bus interface . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 24
5.2.1 5.2.2 5.2.3 SPI read . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 25 SPI write . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 26 SPI Read in 3-wires mode . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 27
6
Register mapping . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 28
2/48
LIS3LV02DL
Content
7
Register description . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 30
7.1 7.2 7.3 7.4 7.5 7.6 7.7 7.8 7.9 7.10 7.11 7.12 7.13 7.14 7.15 7.16 7.17 7.18 7.19 7.20 7.21 7.22 7.23 7.24 7.25 7.26 7.27 7.28 7.29 7.30 7.31 WHO_AM_I (0Fh) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 30 OFFSET_X (16h) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 30 OFFSET_Y (17h) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 30 OFFSET_Z (18h) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 30 GAIN_X (19h) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 31 GAIN_Y (1Ah) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 31 GAIN_Z (1Bh) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 31 CTRL_REG1 (20h) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 31 CTRL_REG2 (21h) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 32 CTRL_REG3 (22h) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 34 HP_FILTER_RESET (23h) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 34 STATUS_REG (27h) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 34 OUTX_L (28h) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 35 OUTX_H (29h) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 35 OUTY_L (2Ah) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 35 OUTY_H (2Bh) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 36 OUTZ_L (2Ch) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 36 OUTZ_H (2Dh) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 36 FF_WU_CFG (30h) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 37 FF_WU_SRC (31h) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 37 FF_WU_ACK (32h) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 38 FF_WU_THS_L (34h) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 38 FF_WU_THS_H (35h) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 38 FF_WU_DURATION (36h) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 39 DD_CFG (38h) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 39 DD_SRC (39h) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 40 DD_ACK (3Ah) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 41 DD_THSI_L (3Ch) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 41 DD_THSI_H (3Dh) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 41 DD_THSE_L (3Eh) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 41 DD_THSE_H (3Fh) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 41
3/48
Content
LIS3LV02DL
8
Typical performance characteristics . . . . . . . . . . . . . . . . . . . . . . . . . . . 42
8.1 8.2 8.3 Mechanical characteristics at 25C . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 42 Mechanical characteristics derived from measurement in the -40C to +85C temperature range . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 43 Electro-mechanical characteristics at 25C . . . . . . . . . . . . . . . . . . . . . . . 44
9 10
Package information . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 46 Revision history . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 47
4/48
LIS3LV02DL
List of figures
List of figures
Figure 1. Figure 2. Figure 3. Figure 5. Figure 6. Figure 7. Figure 8. Figure 9. Figure 10. Figure 11. Figure 12. Figure 13. Figure 14. Figure 15. Figure 16. Figure 17. Figure 18. Figure 19. Figure 20. Figure 21. Figure 22. Figure 23. Figure 24. Figure 25. Figure 26. Figure 27. Figure 28. Block diagram . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 5 Pin connection . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 5 SPI slave timing diagram . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 12 LIS3LV02DL electrical connection . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 18 Read and write protocol . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 21 SPI read protocol . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 22 Multiple bytes SPI read protocol (2 bytes example) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 23 SPI write protocol . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 23 Multiple bytes SPI write protocol (2 bytes example) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 23 SPI read protocol in 3-wires mode . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 24 X-axis zero-g level at 3.3 V . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 39 X-axis sensitivity at 3.3 V . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 39 Y-axis zero-g level at 3.3 V . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 39 Y-axis sensitivity at 3.3 V . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 39 Z-axis zero-g level at 3.3 V . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 40 Z-axis Sensitivity at 3.3 V . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 40 X-axis zero-g level change vs. temperature at 3.3 V . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 40 X-axis sensitivity change vs. temperature at 3.3 V . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 40 Y-axis zero-g level change vs. temperature at 3.3 V . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 41 Y-axis sensitivity change vs. temperature at 3.3 V . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 41 Z-axis zero-g level change vs. temperature at 3.3 V . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 41 Z-axis sensitivity change vs. temperature at 3.3 V . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 41 X and Y axis zero-g level as function of supply voltage . . . . . . . . . . . . . . . . . . . . . . . . . . . 41 Z axis zero-g level as function of supply voltage . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 41 Current consumption in Power-Down mode (Vdd=3.3 V). . . . . . . . . . . . . . . . . . . . . . . . . . 42 Current consumption in operational mode (Vdd=3.3 V) . . . . . . . . . . . . . . . . . . . . . . . . . . . 42 LGA-16 mechanical data and package dimensions . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 43
5/48
List of tables
LIS3LV02DL
List of tables
Table 1. Table 2. Table 3. Table 4. Table 5. Table 6. Table 7. Table 8. Table 9. Table 10. Table 11. Table 12. Table 13. Table 14. Table 15. Table 16. Table 17. Table 18. Table 19. Table 20. Table 21. Table 22. Table 23. Table 24. Table 25. Table 26. Table 27. Table 28. Table 29. Table 30. Table 31. Table 32. Table 33. Table 34. Table 35. Table 36. Table 37. Table 38. Table 39. Table 40. Table 41. Table 42. Table 43. Table 44. Table 45. Table 46. Table 47. Table 48. Device summary . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 1 Pin description . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 3 Mechanical characteristics @ Vdd=3.3 V, T=25 C unless otherwise noted . . . . . . . . . . . . 5 Mechanical characteristics @ Vdd=2.5 V, T=25 C unless otherwise noted . . . . . . . . . . . . 7 Electrical characteristics @ Vdd=3.3 V, T=25 C unless otherwise noted . . . . . . . . . . . . . 9 SPI Slave Timing Values . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 10 I2C slave timing values . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 11 Absolute maximum ratings . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 12 Serial interface pin description . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 17 Serial interface pin description . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 17 Transfer when master is writing one byte to slave . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 18 Transfer when master is writing multiple bytes to slave . . . . . . . . . . . . . . . . . . . . . . . . . . . 18 Transfer when master is receiving (reading) one byte of data from slave . . . . . . . . . . . . . 18 Transfer when master is receiving (reading) multiple bytes of data from slave . . . . . . . . . 18 Registers address map . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 23 Register (0Fh) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 25 Register description (0Fh) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 25 Register (16h) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 25 Register description (16h). . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 25 Register (17h) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 25 Register description (17h). . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 25 Register (18h) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 25 Register description (18h). . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 26 Register (19h) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 26 Register description (19h). . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 26 Register (1Ah). . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 26 Register description (1Ah) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 26 Register (1Bh). . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 26 Register description (1Bh) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 26 Register (20h) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 26 Register description (20h) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 26 Register (21h) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 27 Register description (21h) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 27 Register (22h) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 29 Register description (22h). . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 29 Register (27h) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 29 Register description (27h) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 29 Register (28h) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 30 Register description (28h). . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 30 Register (29h) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 30 Register description (29h). . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 30 Register (2Ah). . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 30 Register description (2Ah) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 31 Register (2Bh). . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 31 Register description (2Bh) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 31 Register (2Ch) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 31 Register description (2Ch) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 31 Register (2Dh) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 31
6/48
LIS3LV02DL Table 49. Table 50. Table 51. Table 52. Table 53. Table 54. Table 55. Table 56. Table 57. Table 58. Table 59. Table 60. Table 61. Table 62. Table 63. Table 64. Table 65. Table 66. Table 67. Table 68. Table 69. Table 70. Table 71. Table 72.
List of tables
Register description (2Dh) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 31 Register (30h) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 32 Register description (30h). . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 32 Register (31h) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 33 Register description (31h). . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 33 Register (34h) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 33 Register description (34h). . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 33 Register (35h) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 33 Register description (35h). . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 34 Register (36h) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 34 Register description (36h). . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 34 Register (38h) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 34 Register description (38h) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 34 Register (39h) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 35 Register description (39h). . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 35 Register (3Ch) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 36 Register description (3Ch) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 36 Register (3Dh) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 36 Register description (3Dh) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 36 Register (3Eh). . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 36 Register description (3Eh) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 36 Register (3Fh) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 36 Register description (3Fh) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 36 Document revision history . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 42
7/48
Block diagram and pin description
LIS3LV02DL
1
1.1
Block diagram and pin description
Block diagram
Figure 1. Block diagram
X+ Y+ Z+
CHARGE AMPLIFIER
MUX DE MUX
Reconstruction Filter CS I2C SPI SCL/SPC SDA/SDO/SDI SDO
a
ZYX-
Reconstruction Filter
Regs Array
Reconstruction Filter
SELF TEST
REFERENCE
TRIMMING CIRCUITS
CLOCK
CONTROL LOGIC & INTERRUPT GEN.
RDY/INT
1.2
LGA-16 pin description
Figure 2. Pin connection
Z
SCL/SPC VDD_IO
SDA/SDI/SDO
1
SDO
CS
Y
6
NC
X
CK
7 8
LIS3LV02DL
RDY/INT
1
16 15
GND RES
(TOP VIEW)
GND
Table 2.
Pin# 1 2
Pin description
Name RDY/INT SDO Function Data ready/inertial wake-up interrupt SPI Serial Data Output
8/48
GND
VDD
RES
RES
VDD
DIRECTION OF THE DETECTABLE ACCELERATIONS
9
14
LIS3LV02DL Table 2.
Pin#
Block diagram and pin description Pin description
Name SDA/ SDI/ SDO Vdd_IO SCL/SPC Function I2C Serial Data (SDA) SPI Serial Data Input (SDI) 3-wire Interface Serial Data Output (SDO) Power supply for I/O pads I2C Serial Clock (SCL) SPI Serial Port Clock (SPC) SPI enable I2C/SPI mode selection (1: I2C mode; 0: SPI enabled) Internally not connected Optional external clock, if not used either leave unconnected or connect to GND 0 V supply Either leave unconnected or connect to Vdd_IO Power supply Connect to Vdd Power supply 0 V supply Either leave unconnected or connect to GND 0 V supply
3
4 5
6 7 8 9 10 11 12 13 14 15 16
CS NC CK GND Reserved Vdd Reserved Vdd GND Reserved GND
9/48
Mechanical and electrical specifications
LIS3LV02DL
2
2.1
Table 3.
Symbol FS
Mechanical and electrical specifications
Mechanical characteristics
Mechanical characteristics @ Vdd=3.3 V, T=25 C unless otherwise noted(1)
Parameter Measurement range(3) Test conditions FS bit set to 0 FS bit set to 1 Full-scale = 2 g ODR1=40 Hz Full-scale = 2 g ODR2=160 Hz Dres Device resolution Full-scale = 2 g ODR3=640 Hz Full-scale = 2 g ODR4=2560 Hz Full-scale = 2 g 12 bit representation So Sensitivity Full-scale = 6 g 12 bit representation TCSo Sensitivity change vs temperature Full-scale = 2 g 12 bit representation Full-scale = 2 g X, Y axis Full-scale = 2 g Z axis Full-scale = 6 g X, Y axis Full-scale = 6 g Z axis Full-scale = 2 g X, Y axis Full-scale = 2 g Zero-g Level offset long term Z axis accuracy(6) Full-scale = 6 g X, Y axis Full-scale = 6 g Z axis TCOff Zero-g Level Change Vs Temperature Max Delta from 25C -70 -90 -90 -100 -4.5 -6 -1.8 -2.2 0.2 306 340 0.025 70 90 mg 90 100 4.5 6 %FS 1.8 2.2 mg/C 374 %/C 920 3.9 15.6 1024 1126 LSb/g Min. 1.7 5.3 Typ.(2) 2.0 g 6.0 1.0 2.0 mg Max. Unit
Off
Zero-g level offset accuracy(4),(5)
LTOff
10/48
LIS3LV02DL Table 3.
Symbol
Mechanical and electrical specifications
Mechanical characteristics @ Vdd=3.3 V, T=25 C unless otherwise noted(1) (continued)
Parameter Test conditions Best fit straight line X, Y axis Full-scale = 2 g ODR=40 Hz Min. Typ.(2) Max. Unit
2 %FS
NL
Non Linearity Best fit straight line Z axis Full-scale = 2 g ODR=40 Hz 3
CrAx
Cross axis Full-scale= 2g X axis Full-scale= 2 g Y axis Full-scale= 2 g Z axis Full-scale= 6 g X axis Full-scale= 6 g Y axis Full-scale= 6 g Z axis
-3.5 250 250 -100 80 80 -30 550 550 -350 180 180 -120 ODRx/4 -40 72
3.5 900 900 -600 300 300 -200
% LSb LSb LSb LSb LSb LSb Hz
Vst
Self test output
change(7),(8)
BW Top Wh
System Bandwidth(9) Operating Temperature Range Product Weight
+85
C mgram
1. The product is factory calibrated at 3.3 V. The device can be used from 2.16 V to 3.6 V 2. Typical specifications are not guaranteed 3. Verified by wafer level test and specification of initial offset and sensitivity 4. Zero-g level offset value after MSL3 preconditioning 5. Offset can be eliminated by enabling the built-in high pass filter (HPF) 6. Results of accelerated reliability tests 7. Self Test output changes with the power supply. "Self test output change" is defined as OUTPUT[LSb](Self-test bit on ctrl_reg1=1) - OUTPUT[LSb](Self-test bit on ctrl_reg1=0). 1LSb=1g/1024 at 12bit representation, 2g Full-Scale 8. Output data reach 99% of final value after 5/ODR when enabling Self-Test mode due to device filtering 9. ODRx is output data rate. Refer to Table 5 for specifications
11/48
Mechanical and electrical specifications
LIS3LV02DL
Table 4.
Symbol FS
Mechanical characteristics @ Vdd=2.5 V, T=25 C unless otherwise noted(1)
Parameter Measurement range(3) Test conditions FS bit set to 0 FS bit set to 1 Full-scale = 2g ODR1=40Hz Full-scale = 2g ODR2=160Hz Min. 1.7 5.3 Typ.(2) 2.0 g 6.0 1.0 2.0 mg Full-scale = 2g ODR3=640Hz Full-scale = 2g ODR4=2560Hz Full-scale = 2g 12 bit representation 920 306 3.9 15.6 1024 340 0.025 -90 -110 -110 -120 -5.5 -7 -2.8 -3.2 0.2 90 110 mg Full-scale = 6g X, Y axis Full-scale = 6g Z axis Full-scale = 2g X, Y axis Full-scale = 2g Z axis Full-scale = 6g X, Y axis Full-scale = 6g Z axis 110 120 5.5 7 %FS 2.8 3.2 mg/C 1126 LSb/g Full-scale = 6g 12 bit representation 374 %/C Max. Unit
Dres
Device resolution
So
Sensitivity
TCSo
Sensitivity change vs temperature
Full-scale = 2g 12 bit representation Full-scale = 2g X, Y axis Full-scale = 2g Z axis
Off
Zero-g level offset accuracy(4),(5)
LTOff
Zero-g level offset long term accuracy(6)
TCOff
Zero-g level change vs temperature
Max Delta from 25C
12/48
LIS3LV02DL Table 4.
Symbol
Mechanical and electrical specifications
Mechanical characteristics @ Vdd=2.5 V, T=25 C unless otherwise noted(1) (continued)
Parameter Test conditions Best fit straight line X, Y axis Full-scale = 2g ODR=40Hz Min. Typ.(2) Max. Unit
2 %FS
NL
Non linearity Best fit straight line Z axis Full-scale = 2g ODR=40Hz 3
CrAx
Cross axis Full-scale= 2g X axis Full-scale= 2g Y axis Full-scale= 2g Z axis Full-scale= 6g X axis Full-scale= 6g Y axis Full-scale= 6g Z axis
-3.5 100 100 -30 30 30 -10 240 240 -150 80 80 - 50 ODRx/4 -40 72
3.5 400 400 -350 130 130 -120
% LSb LSb LSb LSb LSb LSb Hz
Vst
Self test output
change(7),(8)
BW Top Wh
System bandwidth(9) Operating temperature range Product weight
+85
C mgram
1. The product is factory calibrated at 3.3 V. The device can be used from 2.16 V to 3.6 V 2. Typical specifications are not guaranteed 3. Verified by wafer level test and specification of initial offset and sensitivity 4. Zero-g level offset value after MSL3 preconditioning 5. Offset can be eliminated by enabling the built-in high pass filter (HPF) 6. Results of accelerated reliability tests 7. Self Test output changes with the power supply. "Self test output change" is defined as OUTPUT[LSb](Self-test bit on ctrl_reg1=1) - OUTPUT[LSb](Self-test bit on ctrl_reg1=0). 1LSb=1g/1024 at 12bit representation, 2g Full-Scale 8. Output data reach 99% of final value after 5/ODR when enabling Self-Test mode due to device filtering 9. ODRx is output data rate. Refer to Table 5 for specifications
13/48
Mechanical and electrical specifications
LIS3LV02DL
2.2
Table 5.
Symbol Vdd Vdd_IO Idd
Electrical characteristics
Electrical characteristics @ Vdd=3.3 V, T=25 C unless otherwise noted (1)
Parameter Supply voltage I/O pads supply voltage Vdd = 3.3 V Supply current Vdd = 2.5 V 0.60 1 0.8*Vdd _IO V 0.2*Vdd _IO 0.9*Vdd _IO V 0.1*Vdd _IO Dec factor = 512 Dec factor = 128 Dec factor = 32 Dec factor = 8 40 160 Hz 640 2560 ODRx/4 5/ODRx -40 +85 Hz s C 0.75 10 A Current consumption in Power-down mode Digital High level Input voltage Digital Low level Input voltage High level output voltage Low level output voltage Output Data Rate 1 Output Data Rate 2 Output Data Rate 3 Output Data Rate 4 System bandwidth(3) Turn-on time (4) Operating temperature range Test conditions Min. 2.16 1.71 0.65 Typ.(2) 3.3 Max. 3.6 Vdd 0.80 mA Unit V V
IddPdn VIH VIL VOH VOL ODR1 ODR2 ODR3 ODR4 BW Ton Top
1. The product is factory calibrated at 3.3 V. The device can be used from 2.16 V to 3.6 V 2. Typical specifications are not guaranteed 3. Digital filter cut-off frequency 4. Time to obtain valid data after exiting Power-Down mode
14/48
LIS3LV02DL
Mechanical and electrical specifications
2.3
2.3.1
Communication interface characteristics
SPI - serial peripheral interface
Subject to general operating conditions for Vdd and Top. Table 6.
Symbol tc(SPC) fc(SPC) tsu(CS) th(CS) tsu(SI) th(SI) tv(SO) th(SO) tdis(SO) SPI clock cycle SPI clock frequency CS setup time CS hold time SDI input setup time SDI input hold time SDO valid output time SDO output hold time SDO output disable time 7 50 5 10 5 15 55 ns
SPI Slave Timing Values
Value(1) Parameter Min 125 8 Max ns MHz Unit
1. Values are guaranteed at 8 MHz clock frequency for SPI with both 4 and 3 wires, based on characterization results, not tested in production
Figure 3.
SPI slave timing diagram (2)
CS
(3)
(3)
tsu(CS)
tc(SPC)
th(CS)
(3)
SPC
(3)
tsu(SI)
th(SI)
MSB IN LSB IN (3)
SDI
(3)
tv(SO)
th(SO)
LSB OUT
tdis(SO)
(3)
SDO
(3)
MSB OUT
2. Measurement points are done at 0.2·Vdd_IO and 0.8·Vdd_IO, for both input and output port 3. When no communication is on-going, data on CS, SPC, SDI and SDO are driven by internal pull-up resistors
15/48
Mechanical and electrical specifications
LIS3LV02DL
2.3.2
I2C - Inter IC control interface
Subject to general operating conditions for Vdd and Top.
Table 7.
Symbol f(SCL) tw(SCLL) tw(SCLH) tsu(SDA) th(SDA)
I2C slave timing values
I2C standard mode (1) Parameter Min SCL clock frequency SCL clock low time SCL clock high time SDA setup time SDA data hold time SDA and SCL rise time SDA and SCL fall time START condition hold time Repeated START condition setup time STOP condition setup time Bus free time between STOP and START condition 4 4.7 4 4.7 0 4.7 4.0 250 0(2) 3.45 1000 300 M ax 100 Min 0 1.3 s 0.6 100 0(2) 20 + 0.1Cb (3) 20 + 0.1Cb (3) 0.6 0.6 s 0.6 1.3 0.9 300 ns 300 ns s Max 400 KHz I2C fast mode (1) Unit
tr(SDA) tr(SCL) tf(SDA) tf(SCL) th(ST) tsu(SR) tsu(SP) tw(SP:SR)
1. Data based on standard I2C protocol requirement, not tested in production 2. A device must internally provide an hold time of at least 300ns for the SDA signal (referred to VIHmin of the SCL signal) to bridge the undefined region of the falling edge of SCL 3. Cb = total capacitance of one bus line, in pF
Figure 4.
I2C slave timing diagram (4)
REPEATED START START tsu(SR)
SDA
tw(SP:SR)
START
tf(SDA)
tr(SDA)
tsu(SDA)
th(SDA) tsu(SP) STOP
SCL
th(ST )
tw(SCLL)
tw(SCLH)
tr(SCL)
tf(SCL)
4.Measurement points are done at 0.2·Vdd_IO and 0.8·Vdd_IO, for both port
16/48
LIS3LV02DL
Mechanical and electrical specifications
2.4
Absolute maximum ratings
Stresses above those listed as "absolute maximum ratings" may cause permanent damage to the device. This is a stress rating only and functional operation of the device under these conditions is not implied. Exposure to maximum rating conditions for extended periods may affect device reliability. Table 8.
Symbol Vdd Vdd_IO Vin Supply voltage I/O pins Supply voltage Input voltage on any control pin (CS, SCL/SPC, SDA/SDI/SDO, CK) Acceleration (Any axis, Powered, Vdd=3.3 V) 10000g for 0.1 ms 3000g for 0.5 ms Acceleration (any axis, unpowered) 10000g for 0.1 ms Operating temperature range Storage temperature range -40 to +85 -40 to +125 4.0 (HBM) ESD Electrostatic discharge protection 200 (MM) 1.5 (CDM) C C kV V kV
Absolute maximum ratings
Ratings Maximum Value -0.3 to 6 -0.3 to Vdd +0.1 -0.3 to Vdd_IO +0.3 3000g for 0.5 ms Unit V V V
APOW
AUNP TOP TSTG
Note:
Supply voltage on any pin should never exceed 6.0 V. This is a Mechanical Shock sensitive device, improper handling can cause permanent damages to the part This is an ESD sensitive device, improper handling can cause permanent damages to the part
17/48
Mechanical and electrical specifications
LIS3LV02DL
2.5
2.5.1
Terminology
Sensitivity
Sensitivity describes the gain of the sensor and can be determined e.g. by applying 1g acceleration to it. As the sensor can measure DC accelerations this can be done easily by pointing the axis of interest towards the center of the Earth, noting the output value, rotating the sensor by 180 degrees (point to the sky) and noting the output value again. By doing so, 1g acceleration is applied to the sensor. Subtracting the larger output value from the smaller one and dividing the result by 2 leads to the actual sensitivity of the sensor. This value changes very little over temperature and also very little over time. The Sensitivity Tolerance describes the range of Sensitivities of a large population of sensors.
2.5.2
Zero-g level
Zero-g level Offset (Off) describes the deviation of an actual output signal from the ideal output signal if there is no acceleration present. A sensor in a steady state on a horizontal surface will measure 0g in X axis and 0g in Y axis whereas the Z axis will measure 1g. The output is ideally in the middle of the dynamic range of the sensor (content of OUT registers 00h, 00h with 16 bit representation, data expressed as 2's complement number). A deviation from ideal value in this case is called Zero-g offset. Offset is to some extent a result of stress to a precise MEMS sensor and therefore the offset can slightly change after mounting the sensor onto a printed circuit board or exposing it to extensive mechanical stress. Offset changes little over temperature, see "Zero-g level change vs. temperature". The Zero-g level of an individual sensor is stable over lifetime. The Zero-g level tolerance describes the range of Zero-g levels of a population of sensors.
2.5.3
Self test
Self Test allows to test the mechanical and electric part of the sensor, allowing the seismic mass to be moved by means of an electrostatic test-force. The Self Test function is off when the self-test bit of CTRL_REG1 (control register 1) is programmed to `0`. When the self-test bit of CTRL_REG1 is programmed to `1` an actuation force is applied to the sensor, simulating a definite input acceleration. In this case the sensor outputs will exhibit a change in their DC levels which is related to the selected full scale and depending on the Supply Voltage through the device sensitivity. When Self Test is activated, the device output level is given by the algebraic sum of the signals produced by the acceleration acting on the sensor and by the electrostatic test-force. If the output signals change within the amplitude specified inside Table 3 or 4 then the sensor is working properly and the parameters of the interface chip are within the defined specification.
18/48
LIS3LV02DL
Functionality
3
Functionality
The LIS3LV02DL is a high performance, low-power, digital output 3-axis linear accelerometer packaged in an LGA package. The complete device includes a sensing element and an IC interface able to take the information from the sensing element and to provide a signal to the external world through an I2C/SPI serial interface.
3.1
Sensing element
A proprietary process is used to create a surface micro-machined accelerometer. The technology allows to carry out suspended silicon structures which are attached to the substrate in a few points called anchors and are free to move in the direction of the sensed acceleration. To be compatible with the traditional packaging techniques a cap is placed on top of the sensing element to avoid blocking the moving parts during the moulding phase of the plastic encapsulation. When an acceleration is applied to the sensor the proof mass displaces from its nominal position, causing an imbalance in the capacitive half-bridge. This imbalance is measured using charge integration in response to a voltage pulse applied to the sense capacitor. At steady state the nominal value of the capacitors are few pF and when an acceleration is applied the maximum variation of the capacitive load is up to 100fF.
3.2
IC interface
The complete measurement chain is composed by a low-noise capacitive amplifier which converts into an analog voltage the capacitive unbalancing of the MEMS sensor and by three analog-to-digital converters, one for each axis, that translate the produced signal into a digital bitstream. The converters are coupled with dedicated reconstruction filters which remove the high frequency components of the quantization noise and provide low rate and high resolution digital words. The charge amplifier and the converters are operated respectively at 61.5 kHz and 20.5 kHz. The data rate at the output of the reconstruction depends on the user selected Decimation Factor (DF) and spans from 40 Hz to 2560 Hz. The acceleration data may be accessed through an I2C/SPI interface thus making the device particularly suitable for direct interfacing with a microcontroller. The LIS3LV02DL features a Data-Ready signal (RDY) which indicates when a new set of measured acceleration data is available thus simplifying data synchronization in digital system employing the device itself. The LIS3LV02DL may also be configured to generate an inertial Wake-Up, Direction Detection and Free-Fall interrupt signal accordingly to a programmed acceleration event along the enabled axes.
19/48
Functionality
LIS3LV02DL
3.3
Factory calibration
The IC interface is factory calibrated for sensitivity (So) and Zero-g level (Off). The trimming values are stored inside the device by a non volatile structure. Any time the device is turned on, the trimming parameters are downloaded into the registers to be employed during the normal operation. This allows the user to employ the device without further calibration.
20/48
LIS3LV02DL
Application hints
4
Application hints
Figure 5.
Vdd_IO
SDA/SDI/SDO SCL/SPC
LIS3LV02DL electrical connection
Z 1
RDY/INT SDO CS
Y
6 7 8 9 LIS3LV02DL
1
X
16 15 14
(TOP VIEW)
DIRECTION OF THE DETECTABLE ACCELERATIONS
Vdd
100nF GND
10uF
Digital signal from/to signal controller.Signal's levels are defined by proper selection of Vdd_IO
The device core is supplied through Vdd line while the I/O pads are supplied through Vdd_IO line. Power supply decoupling capacitors (100 nF ceramic, 10 F Al) should be placed as near as possible to the pin 13 of the device (common design practice). All the voltage and ground supplies must be present at the same time to have proper behavior of the IC (refer to Figure 7). It is possible to remove Vdd maintaining Vdd_IO without blocking the communication busses. In this condition the measurement chain is powered off. The functionality of the device and the measured acceleration data is selectable and accessible through the I2C/SPI interface.When using the I2C, CS must be tied high while SDO must be left floating. Refer to dedicated application note for further information on device usage. The functions, the trasholds and the timing of the interrupt pin (INT) can be completely programmed by the user through the I2C/SPI interface.
4.1
Soldering Information
The LGA-16 package is compliant with the ECOPACK, RoHS and "Green" standard. It is qualified for soldering heat resistance according to JEDEC J-STD-020C. Leave "Pin 1 Indicator" unconnected during soldering. Land pattern and soldering recommendations are available at www.st.com/mems.
21/48
Digital interfaces
LIS3LV02DL
5
Digital interfaces
The registers embedded inside the LIS3LV02DL may be accessed through both the I2C and SPI serial interfaces. The latter may be SW configured to operate either in 3-wire or 4-wire interface mode. The serial interfaces are mapped onto the same pads. To select/exploit the I2C interface, CS line must be tied high (i.e connected to Vdd_IO). Table 9. Serial interface pin description
Pin description SPI enable I2C/SPI mode selection (1: I2C mode; 0: SPI enabled) I2C Serial Clock (SCL) SPI Serial Port Clock (SPC) I2C Serial Data (SDA) SPI Serial Data Input (SDI) 3-wire Interface Serial Data Output (SDO) SPI Serial Data Output (SDO)
Pin name CS
SCL/SPC
SDA/SDI/SDO
SDO
5.1
I2C serial interface
The LIS3LV02DL I2C is a bus slave. The I2C is employed to write the data into the registers whose content can also be read back. The relevant I2C terminology is given in the table below. Table 10.
Term Transmitter Receiver Master Slave
Serial interface pin description
Description The device which sends data to the bus The device which receives data from the bus The device which initiates a transfer, generates clock signals and terminates a transfer The device addressed by the master
There are two signals associated with the I2C bus: the Serial Clock Line (SCL) and the Serial DAta line (SDA). The latter is a bidirectional line used for sending and receiving the data to/from the interface. Both the lines are connected to Vdd_IO through a pull-up resistor embedded inside the LIS3LV02DL. When the bus is free both the lines are high. The I2C interface is compliant with Fast Mode (400 kHz) I2C standards as well as the Normal Mode.
22/48
LIS3LV02DL
Digital interfaces
5.1.1
I2C operation
The transaction on the bus is started through a START (ST) signal. A START condition is defined as a HIGH to LOW transition on the data line while the SCL line is held HIGH. After this has been transmitted by the Master, the bus is considered busy. The next byte of data transmitted after the start condition contains the address of the slave in the first 7 bits and the eighth bit tells whether the Master is receiving data from the slave or transmitting data to the slave. When an address is sent, each device in the system compares the first seven bits after a start condition with its address. If they match, the device considers itself addressed by the Master. The Slave ADdress (SAD) associated to the LIS3LV02DL is 0011101b. Data transfer with acknowledge is mandatory. The transmitter must release the SDA line during the acknowledge pulse. The receiver must then pull the data line LOW so that it remains stable low during the HIGH period of the acknowledge clock pulse. A receiver which has been addressed is obliged to generate an acknowledge after each byte of data received. The I2C embedded inside the LIS3LV02DL behaves like a slave device and the following protocol must be adhered to. After the start condition (ST) a salve address is sent, once a slave acknowledge (SAK) has been returned, a 8-bit sub-address will be transmitted: the 7 LSb represent the actual register address while the MSB enables address auto increment. If the MSb of the SUB field is 1, the SUB (register address) will be automatically incremented to allow multiple data read/write. The slave address is completed with a Read/Write bit. If the bit was `1' (Read), a repeated START (SR) condition will have to be issued after the two sub-address bytes; if the bit is `0' (Write) the Master will transmit to the slave with direction unchanged. Table 11.
Master Slave
Transfer when master is writing one byte to slave
ST SAD + W SAK SUB SAK DATA SAK SP
Table 12.
Master Slave
Transfer when master is writing multiple bytes to slave
ST SAD + W SAK SUB SAK DATA SAK DATA SAK SP
Table 13.
Master Slave ST
Transfer when master is receiving (reading) one byte of data from slave
SAD + W SAK SUB SAK SR SAD + R SAK DATA NMAK SP
Table 14.
Master Slave
Transfer when master is receiving (reading) multiple bytes of data from slave
ST SAD+W SAK SUB SAK SR SAD+R SAK DATA MAK DATA MAK DATA NMAK SP
23/48
Digital interfaces
LIS3LV02DL
Data are transmitted in byte format (DATA). Each data transfer contains 8 bits. The number of bytes transferred per transfer is unlimited. DATA is transferred with the Most Significant bit (MSb) first. If a receiver can't receive another complete byte of data until it has performed some other function, it can hold the clock line, SCL LOW to force the transmitter into a wait state. Data transfer only continues when the receiver is ready for another byte and releases the data line. If a slave receiver doesn't acknowledge the slave address (i.e. it is not able to receive because it is performing some real time function) the data line must be left HIGH by the slave. The Master can then abort the transfer. A LOW to HIGH transition on the SDA line while the SCL line is HIGH is defined as a STOP condition. Each data transfer must be terminated by the generation of a STOP (SP) condition. In order to read multiple bytes, it is necessary to assert the most significant bit of the subaddress field. In other words, SUB(7) must be equal to `1' while SUB(6-0) represents the address of first register to read. In the presented communication format MAK is Master Acknowledge and NMAK is No Master Acknowledge.
5.2
SPI bus interface
The LIS3LV02DL SPI is a bus slave. The SPI allows to write and read the registers of the device. The serial interface interacts with the outside world with 4 wires: CS, SPC, SDI and SDO. Figure 6.
CS SPC SDI
RW MS AD5 AD4 AD3 AD2 AD1 AD0 DI7 DI6 DI5 DI4 DI3 DI2 DI1 DI0
Read and write protocol
SDO
DO7 DO6 DO5 DO4 DO3 DO2 DO1 DO0
CS is the Serial Port Enable and it is controlled by the SPI master. It goes low at the start of the transmission and goes back high at the end. SPC is the Serial Port Clock and it is controlled by the SPI master. It is stopped high when CS is high (no transmission). SDI and SDO are respectively the Serial Port Data Input and Output. Those lines are driven at the falling edge of SPC and should be captured at the rising edge of SPC. Both the Read Register and Write Register commands are completed in 16 clock pulses or in multiple of 8 in case of multiple byte read/write. Bit duration is the time between two falling edges of SPC. The first bit (bit 0) starts at the first falling edge of SPC after the falling edge of CS while the last bit (bit 15, bit 23, ...) starts at the last falling edge of SPC just before the rising edge of CS.
24/48
LIS3LV02DL
Digital interfaces
bit 0: RW bit. When 0, the data DI(7:0) is written into the device. When 1, the data DO(7:0) from the device is read. In latter case, the chip will drive SDO at the start of bit 8. bit 1: MS bit. When 0, the address will remain unchanged in multiple read/write commands. When 1, the address will be auto incremented in multiple read/write commands. bit 2-7: address AD(5:0). This is the address field of the indexed register. bit 8-15: data DI(7:0) (write mode). This is the data that will be written into the device (MSb first). bit 8-15: data DO(7:0) (read mode). This is the data that will be read from the device (MSb first). In multiple read/write commands further blocks of 8 clock periods will be added. When MS bit is 0 the address used to read/write data remains the same for every block. When MS bit is `1' the address used to read/write data is incremented at every block. The function and the behavior of SDI and SDO remain unchanged.
5.2.1
SPI read
Figure 7. SPI read protocol
CS SPC SDI
RW MS AD5 AD4 AD3 AD2 AD1 AD0
SDO
DO7 DO6 DO5 DO4 DO3 DO2 DO1 DO0
The SPI Read command is performed with 16 clock pulses. Multiple byte read command is performed adding blocks of 8 clock pulses at the previous one.
bit 0: READ bit. The value is 1. bit 1: MS bit. When 0 do not increment address, when 1 increment address in multiple reading. bit 2-7: address AD(5:0). This is the address field of the indexed register. bit 8-15: data DO(7:0) (read mode). This is the data that will be read from the device (MSb first). bit 16-... : data DO(...-8). Further data in multiple byte reading.
25/48
Digital interfaces Figure 8.
CS SPC SDI
RW MS AD5 AD4 AD3 AD2 AD1 AD0
LIS3LV02DL Multiple bytes SPI read protocol (2 bytes example)
SDO
DO7 DO6 DO5 DO4 DO3 DO2 DO1 DO0 DO15 DO14 DO13 DO12 DO11 DO10 DO9 DO8
5.2.2
SPI write
Figure 9. SPI write protocol
CS SPC SDI
RW MS AD5 AD4 AD3 AD2 AD1 AD0 DI7 DI6 DI5 DI4 DI3 DI2 DI1 DI0
The SPI Write command is performed with 16 clock pulses. Multiple byte write command is performed adding blocks of 8 clock pulses at the previous one.
bit 0: WRITE bit. The value is 0. bit 1: MS bit. When 0 do not increment address, when 1 increment address in multiple writing. bit 2 -7: address AD(5:0). This is the address field of the indexed register. bit 8-15: data DI(7:0) (write mode). This is the data that will be written inside the device (MSb first). bit 16-... : data DI(...-8). Further data in multiple byte writing. Figure 10. Multiple bytes SPI write protocol (2 bytes example)
CS SPC SDI
RW MS AD5 AD4 AD3 AD2 AD1 AD0 DI7 DI6 DI5 DI4 DI3 DI2 DI1 DI0 DI15 DI14 DI13 DI12 DI11 DI10 DI9 DI8
26/48
LIS3LV02DL
Digital interfaces
5.2.3
SPI Read in 3-wires mode
3-wires mode is entered by setting to `1' bit SIM (SPI Serial Interface Mode selection) in CTRL_REG2. Figure 11. SPI read protocol in 3-wires mode
CS SPC SDI/O
RW MS AD5 AD4 AD3 AD2 AD1 AD0 DO7 DO6 DO5 DO4 DO3 DO2 DO1 DO0
The SPI Read command is performed with 16 clock pulses: bit 0: READ bit. The value is 1. bit 1: MS bit. When 0 do not increment address, when 1 increment address in multiple reading. bit 2-7: address AD(5:0). This is the address field of the indexed register. bit 8-15: data DO(7:0) (read mode). This is the data that will be read from the device (MSb first). Multiple read command is also available in 3-wires mode.
27/48
Register mapping
LIS3LV02DL
6
Register mapping
The table given below provides a listing of the 8 bit registers embedded in the device and the related addresses.
Table 15.
Registers address map
Register address Type Binary rw 0 0 000 - 0001110 0001111 0010000 - 0010101 0010110 0010111 0011000 0011001 0011010 0011011 0011100 -0011111 Hex 00 - 0E 0F 10-15 16 17 18 19 1A 1B 1C-1F 20 21 22 23 24-26 27 28 29 2A 2B 2C 2D 2E 2F 30 31 32 33 34 0 0 0000 0 0 0000 0 0 0000 dummy Dummy register Not Used 0 0 0000 output output output output output output Reserved Not Used 0 0 0111 0 0 0000 00001000 dummy Dummy register Not Used Calibration Calibration Calibration Calibration Calibration Calibration 00111010 Reserved Dummy register Reserved Loaded at boot Loaded at boot Loaded at boot Loaded at boot Loaded at boot Loaded at boot Reserved Default Comment
Register name
WHO_AM_I
r rw
OFFSET_X OFFSET_Y OFFSET_Z GAIN_X GAIN_Y GAIN_Z
rw rw rw rw rw rw
CTRL_REG1 CTRL_REG2 CTRL_REG3 HP_FILTER RESET
rw rw rw r
010 0 0 0100001 0100010 0100011 0100100-0100110
STATUS_REG OUTX_L OUTX_H OUTY_L OUTY_H OUTZ_L OUTZ_H
rw r r r r r r r
0100111 0101000 0101001 0101010 0101011 0101100 0101101 0101110 0101111
FF_WU_CFG FF_WU_SRC FF_WU_ACK
rw rw r
0110000 0110001 0110010 0110011
FF_WU_THS_L
rw
0110100
28/48
LIS3LV02DL Table 15. Registers address map (continued)
Register address Register name FF_WU_THS_H FF_WU_DURATION Type Binary rw rw 0110101 0110110 0110111 DD_CFG DD_SRC DD_ACK rw rw r 0111000 0111001 0111010 0111011 DD_THSI_L DD_THSI_H DD_THSE_L DD_THSE_H rw rw rw rw 0111100 0111101 0111110 0111111 10 0 00-1111111 35 36 37 38 39 3A 3B 3C 3D 3E 3F 40-7F 0 0 0000 0 0 0000 0 0 0000 0 0 0000 0 0 0000 0 0 0000 dummy Hex 0 0 0000 0 0 0000 Default
Register mapping
Comment
Not Used
Dummy register Not Used
Reserved
Registers marked as Reserved must not be changed. The writing to those registers may cause permanent damages to the device. The content of the registers that are loaded at boot should not be changed. They contain the factory calibration values. Their content is automatically restored when the device is powered-up.
29/48
Register description
LIS3LV02DL
7
Register description
The device contains a set of registers which are used to control its behavior and to retrieve acceleration data. The registers 7.2 to 7.7 contain the factory calibration values, it is not necessary to change their value for normal device operation.
7.1
WHO_AM_I (0Fh)
Table 16.
W7
Register (0Fh)
W6 W5 W4 W3 W2 W1 W0
Table 17.
W7, W0
Register description (0Fh)
LIS3LV02DL Physical Address equal to 3Ah
Addressing this register the physical address of the device is returned. For LIS3LV02DL the physical address assigned in factory is 3Ah.
7.2
OFFSET_X (16h)
Table 18.
OX7
Register (16h)
OX6 OX5 OX4 OX3 OX2 OX1 OX0
Table 19.
OX7, OX0
Register description (16h)
Digital Offset Trimming for X-Axis
7.3
OFFSET_Y (17h)
Table 20.
OY7
Register (17h)
OY6 OY5 OY4 OY3 OY2 OY1 OY0
Table 21.
OY7, OY0
Register description (17h)
Digital Offset Trimming for Y-Axis
7.4
OFFSET_Z (18h)
Table 22.
OZ7
Register (18h)
OZ6 OZ5 OZ4 OZ3 OZ2 OZ1 OZ0
30/48
LIS3LV02DL
Register description
Table 23.
OZ7, OZ0
Register description (18h)
Digital Offset Trimming for Z-Axis
7.5
GAIN_X (19h)
Table 24.
GX7
Register (19h)
GX6 GX5 GX4 GX3 GX2 GX1 GX0
Table 25.
GX7, GX0
Register description (19h)
Digital Gain Trimming for X-Axis
7.6
GAIN_Y (1Ah)
Table 26.
GY7
Register (1Ah)
GY6 GY5 GY4 GY3 GY2 GY1 GY0
Table 27.
GY7, GY0
Register description (1Ah)
Digital Gain Trimming for Y-Axis
7.7
GAIN_Z (1Bh)
Table 28.
GZ7
Register (1Bh)
GZ6 GZ5 GZ4 GZ3 GZ2 GZ1 GZ0
Table 29.
GZ7, GZ0
Register description (1Bh)
Digital Gain Trimming for Z-Axis
7.8
CTRL_REG1 (20h)
Table 30.
PD1
Register (20h)
PD0 DF1 DF0 ST Zen Yen Xen
Table 31.
PD1, PD0 DF1, DF0
Register description (20h)
Power Down Control (00: power-down mode; 01, 10, 11: device on) Decimation Factor Control (00: decimate by 512; 01: decimate by 128; 10: decimate by 32; 11: decimate by 8)
31/48
Register description Table 31.
ST Zen Yen Xen
LIS3LV02DL Register description (continued) (20h)
Self Test Enable (0: normal mode; 1: self-test active) Z-axis enable (0: axis off; 1: axis on) Y-axis enable (0: axis off; 1: axis on) X-axis enable (0: axis off; 1: axis on)
PD1, PD0 bit allows to turn the device out of power-down mode. The device is in powerdown mode when PD1, PD0= "00" (default value after boot). The device is in normal mode when either PD1 or PD0 is set to 1. DF1, DF0 bit allows to select the data rate at which acceleration samples are produced. The default value is "00" which corresponds to a data-rate of 40 Hz. By changing the content of DF1, DF0 to "01", "10" and "11" the selected data-rate will be set respectively equal to 160 Hz, 640 Hz and to 2560 Hz. ST bit is used to activate the self test function. When the bit is set to one, an output change will occur to the device outputs (refer to table 2 and 3 for specification) thus allowing to check the functionality of the whole measurement chain. Zen bit enables the Z-axis measurement channel when set to 1. The default value is 1. Yen bit enables the Y-axis measurement channel when set to 1. The default value is 1. Xen bit enables the X-axis measurement channel when set to 1. The default value is 1.
7.9
CTRL_REG2 (21h)
Table 32.
FS
Register (21h)
BDU BLE BOOT IEN DRDY SIM DAS
Table 33.
FS
Register description (21h)
Full Scale selection (0: 2g; 1: 6g) Block Data Update (0: continuous update; 1: output registers not updated between MSB and LSB reading) Big/Little Endian selection (0: little endian; 1: big endian) Reboot memory content Interrupt ENable (0: data ready on RDY pad; 1: interrupt events on RDY pad) Enable Data-Ready generation
BDU
BLE BOOT IEN DRDY
32/48
LIS3LV02DL Table 33.
SIM DAS
Register description Register description (continued) (21h)
SPI Serial Interface Mode selection (0: 4-wire interface; 1: 3-wire interface) Data Alignment Selection (0: 12 bit right justified; 1: 16 bit left justified)
FS bit is used to select Full Scale value. After the device power-up the default full scale value is +/-2g. In order to obtain a +/-6g full scale it is necessary to set FS bit to `1'. BDU bit is used to inhibit output registers update between the reading of upper and lower register parts. In default mode (BDU = `0') the lower and upper register parts are updated continuously. If it is not sure to read faster than output data rate, it is recommended to set BDU bit to `1'. In this way, after the reading of the lower (upper) register part, the content of that output registers is not updated until the upper (lower) part is read too. This feature avoids reading LSB and MSB related to different samples. BLE bit is used to select Big Endian or Little Endian representation for output registers. In Big Endian's one MSB acceleration value is located at addresses 28h (X-axis), 2Ah (Y-axis) and 2Ch (Z-axis) while LSB acceleration value is located at addresses 29h (X-axis), 2Bh (Yaxis) and 2Dh (Z-axis). In Little Endian representation (Default, BLE=`0`) the order is inverted (refer to data register description for more details). BOOT bit is used to refresh the content of internal registers stored in the flash memory block. At the device power up the content of the flash memory block is transferred to the internal registers related to trimming functions to permit a good behavior of the device itself. If for any reason the content of trimming registers was changed it is sufficient to use this bit to restore correct values. When BOOT bit is set to `1' the content of internal flash is copied inside corresponding internal registers and it is used to calibrate the device. These values are factory trimmed and they are different for every accelerometer. They permit a good behavior of the device and normally they have not to be changed. At the end of the boot process the BOOT bit is set again to `0'. IEN bit is used to switch the value present on data-ready pad between Data-Ready signal and Interrupt signal. At power up the Data-ready signal is chosen. It is however necessary to modify DRDY bit to enable Data-Ready signal generation. DRDY bit is used to enable Data-Ready (RDY/INT) pin activation. If DRDY bit is `0' (default value) on Data-Ready pad a `0' value is present. If a Data-Ready signal is desired it is necessary to set to `1' DRDY bit. Data-Ready signal goes to `1' whenever a new data is available for all the enabled axis. For example if Z-axis is disabled, Data-Ready signal goes to `1' when new values are available for both X and Y axis. Data-Ready signal comes back to `0' when all the registers containing values of the enabled axis are read. To be sure not to loose any data coming from the accelerometer data registers must be read before a new Data-Ready rising edge is generated. In this case Data-ready signal will have the same frequency of the data rate chosen. SIM bit selects the SPI Serial Interface Mode. When SIM is `0' (default value) the 4-wire interface mode is selected. The data coming from the device are sent to SDO pad. In 3-wire interface mode output data are sent to SDA/SDI pad. DAS bit permits to decide between 12 bit right justified and 16 bit left justified representation of data coming from the device. The first case is the default case and the most significant bits are replaced by the bit representing the sign.
33/48
Register description
LIS3LV02DL
7.10
CTRL_REG3 (22h)
Table 34.
ECK
Register (22h)
HPDD HPFF FDS res res CFS1 CFS0
Table 35.
ECK HPDD HPFF FDS
Register description (22h)
External Clock. Default value: 0 (0: clock from internal oscillator; 1: clock from external pad) High Pass filter enabled for Direction Detection. Default value: 0 (0: filter bypassed; 1: filter enabled) High Pass filter enabled for Free-Fall and Wake-Up. Default value: 0 (0: filter bypassed; 1: filter enabled) Filtered Data Selection. Default value: 0 (0: internal filter bypassed; 1: data from internal filter) High-pass filter Cut-off Frequency Selection. Default value: 00 (00: Hpc=512 01: Hpc=1024 10: Hpc=2048 11: Hpc=4096)
CFS1, CFS0
FDS bit enables (FDS=1) or bypass (FDS=0) the high pass filter in the signal chain of the sensor. CFS1, CFS0 bits defines the coefficient Hpc to be used to calculate the -3dB cut-off frequency of the high pass filter:
0.318 O D R x f c u t o f f = -------------- ---------------Hpc 2
7.11
HP_FILTER_RESET (23h)
Dummy register. Reading at this address zeroes instantaneously the content of the internal high pass-filter. Read data is not significant.
7.12
STATUS_REG (27h)
Table 36.
ZYXOR
Register (27h)
ZOR YOR XOR ZYXDA ZDA YDA XDA
Table 37.
ZYXOR ZOR YOR XOR
Register description (27h)
X, Y and Z axis Data Overrun Z axis Data Overrun Y axis Data Overrun X axis Data Overrun
34/48
LIS3LV02DL Table 37.
ZYXDA ZDA YDA XDA
Register description Register description (continued) (27h)
X, Y and Z axis new Data Available Z axis new Data Available Y axis new Data Available X axis new Data Available
The content of this register is updated every ODR cycle, regardless of BDU bit value in CTRL_REG2.
7.13
OUTX_L (28h)
Table 38.
XD7
Register (28h)
XD6 XD5 XD4 XD3 XD2 XD1 XD0
Table 39.
XD7, XD0
Register description (28h)
X axis acceleration data LSB
In Big Endian Mode (bit BLE in CTRL_REG2 set to `1') the content of this register is the MSB acceleration data and depends on bit DAS in CTRL_REG2 register as described in the following section.
7.14
OUTX_H (29h)
Table 40.
XD15
Register (29h)
XD14 XD13 XD12 XD11 XD10 XD9 XD8
Table 41.
XD15, XD8
Register description (29h)
X axis acceleration data MSB
When reading the register in "12 bit right justified" mode the most significant bits (15:12) are replaced with bit 11 (i.e. XD15-XD12=XD11, XD11, XD11, XD11). In Big Endian Mode (bit BLE in CTRL_REG2 set to `1') the content of this register is the LSB acceleration data.
7.15
OUTY_L (2Ah)
Table 42.
YD7
Register (2Ah)
YD6 YD5 YD4 YD3 YD2 YD1 YD0
35/48
Register description
LIS3LV02DL
Table 43.
YD7, YD0
Register description (2Ah)
Y axis acceleration data LSB
In Big Endian Mode (bit BLE in CTRL_REG2 set to `1') the content of this register is the MSB acceleration data and depends on bit DAS in CTRL_REG2 register as described in the following section.
7.16
OUTY_H (2Bh)
Table 44.
YD15
Register (2Bh)
YD14 YD13 YD12 YD11 YD10 YD9 YD8
Table 45.
YD15, YD8
Register description (2Bh)
Y axis acceleration data MSB
When reading the register in "12 bit right justified" mode the most significant bits (15:12) are replaced with bit 11 (i.e. YD15-YD12=YD11, YD11, YD11, YD11). In Big Endian Mode (bit BLE in CTRL_REG2 set to `1') the content of this register is the LSB acceleration data.
7.17
OUTZ_L (2Ch)
Table 46.
ZD7
Register (2Ch)
ZD6 ZD5 ZD4 ZD3 ZD2 ZD1 ZD0
Table 47.
ZD7, ZD0
Register description (2Ch)
Z axis acceleration data LSB
In Big Endian Mode (bit BLE in CTRL_REG2 set to `1') the content of this register is the MSB acceleration data and depends on bit DAS in CTRL_REG2 register as described in the following section.
7.18
OUTZ_H (2Dh)
Table 48.
ZD15
Register (2Dh)
ZD14 ZD13 ZD12 ZD11 ZD10 ZD9 ZD8
Table 49.
ZD15, ZD8
Register description (2Dh)
Z axis acceleration data MSB
When reading the register in "12 bit right justified" mode the most significant bits (15:12) are replaced with bit 11 (i.e. ZD15-ZD12=ZD11, ZD11, ZD11, ZD11).
36/48
LIS3LV02DL
Register description
In Big Endian Mode (bit BLE in CTRL_REG2 set to `1') the content of this register is the LSB acceleration data.
7.19
FF_WU_CFG (30h)
Table 50.
AOI
Register (30h)
LIR ZHIE ZLIE YHIE YLIE XHIE XLIE
Table 51.
AOI
Register description (30h)
And/Or combination of Interrupt events. Default value: 0. (0: OR combination of interrupt events; 1: AND combination of interrupt events) Latch interrupt request. Default value: 0. (0: interrupt request not latched; 1: interrupt request latched) Enable Interrupt request on Z High event. Default value: 0. (0: disable interrupt request; 1: enable interrupt request on measured accel. value higher than preset threshold) Enable Interrupt request on Z Low event. Default value: 0. (0: disable interrupt request; 1: enable interrupt request on measured accel. value lower than preset threshold) Enable Interrupt request on Y High event. Default value: 0. (0: disable interrupt request; 1: enable interrupt request on measured accel. value higher than preset threshold) Enable Interrupt request on Y Low event. Default value: 0. (0: disable interrupt request; 1: enable interrupt request on measured accel. value lower than preset threshold) Enable Interrupt request on X High event. Default value: 0. (0: disable interrupt request; 1: enable interrupt request on measured accel. value higher than preset threshold) Enable Interrupt request on X Low event. Default value: 0. (0: disable interrupt request; 1: enable interrupt request on measured accel. value lower than preset threshold)
LIR
ZHIE
ZLIE
YHIE
YLIE
XHIE
XLIE
Free-fall and inertial wake-up configuration register.
7.20
FF_WU_SRC (31h)
Table 52.
X
Register (31h)
IA ZH ZL YH YL XH XL
37/48
Register description
LIS3LV02DL
Table 53.
IA
Register description (31h)
Interrupt Active. Default value: 0 (0: no interrupt has been generated; 1: one or more interrupt events have been generated) Z High. Default value: 0 (0: no interrupt; 1: Z High event has occurred) Z Low. Default value: 0 (0: no interrupt; 1: Z Low event has occurred) Y High. Default value: 0 (0: no interrupt; 1: Y High event has occurred) Y Low. Default value: 0 (0: no interrupt; 1: Y Low event has occurred) X High. Default value: 0 (0: no interrupt; 1: X High event has occurred) X Low. Default value: 0 (0: no interrupt; 1: X Low event has occurred)
ZH ZL YH YL XH XL
7.21
FF_WU_ACK (32h)
Dummy register. If LIR bit in FF_WU_CFG register is set to `1', a reading at this address allows the FF_WU_SRC register refresh. Read data is not significant.
7.22
FF_WU_THS_L (34h)
Table 54.
THS7
Register (34h)
THS6 THS5 THS4 THS3 THS2 THS1 THS0
Table 55.
THS7, THS0
Register description (34h)
Free-fall / Inertial Wake Up Acceleration Threshold LSB
7.23
FF_WU_THS_H (35h)
Table 56.
THS15
Register (35h)
THS14 THS13 THS12 THS11 THS10 THS9 THS8
Table 57.
Register description (35h)
Free-fall / Inertial Wake Up Acceleration Threshold MSB
THS15, THS8
38/48
LIS3LV02DL
Register description
7.24
FF_WU_DURATION (36h)
Table 58.
FWD7
Register (36h)
FWD6 FWD5 FWD4 FWD3 FWD2 FWD1 FWD0
Table 59.
Register description (36h)
Minimum duration of the Free-fall/Wake-up event
FWD7, FWD0
This register sets the minimum duration of the free-fall/wake-up event to be recognized. F F _WU_DURATION (Dec) D u r a t i o n ( s ) = ----------------------------------------------------------------------ODR
7.25
DD_CFG (38h)
Table 60.
IEND
Register (38h)
LIR ZHIE ZLIE YHIE YLIE XHIE XLIE
Table 61.
IEND
Register description (38h)
Interrupt enable on Direction change. Default value: 0 (0: disabled; 1: interrupt signal enabled) Latch Interrupt request into DD_SRC reg with the DD_SRC reg cleared by reading DD_ACK reg. Default value: 0. (0: interrupt request not latched; 1: interrupt request latched) Enable interrupt generation on Z High event. Default value: 0 (0: disable interrupt request; 1: enable interrupt request on measured accel. value higher than preset threshold) Enable interrupt generation on Z Low event. Default value: 0 (0: disable interrupt request; 1: enable interrupt request on measured accel. value lower than preset threshold) Enable interrupt generation on Y High event. Default value: 0 (0: disable interrupt request; 1: enable interrupt request on measured accel. value higher than preset threshold) Enable interrupt generation on Y Low event. Default value: 0 (0: disable interrupt request; 1: enable interrupt request on measured accel. value lower than preset threshold)
LIR
ZHIE
ZLIE
YHIE
YLIE
39/48
Register description Table 61.
XHIE
LIS3LV02DL Register description (continued) (38h)
Enable interrupt generation on X High event. Default value: 0 (0: disable interrupt request; 1: enable interrupt request on measured accel. value higher than preset threshold) Enable interrupt generation on X Low event. Default value: 0 (0: disable interrupt request; 1: enable interrupt request on measured accel. value lower than preset threshold)
XLIE
Direction-detector configuration register.
7.26
DD_SRC (39h)
Table 62.
X
Register (39h)
IA ZH ZL YH YL XH XL
Table 63.
IA
Register description (39h)
Interrupt event from direction change. (0: no direction changes detected; 1: direction has changed from previous measurement) Z High. Default value: 0 (0: Z below THSI threshold; 1: Z accel. exceeding THSE threshold along positive direction of acceleration axis) Z Low. Default value: 0 (0: Z below THSI threshold; 1: Z accel. exceeding THSE threshold along negative direction of acceleration axis) Y High. Default value: 0 (0: Y below THSI threshold; 1: Y accel. exceeding THSE threshold along positive direction of acceleration axis) Y Low. Default value: 0 (0: Y below THSI threshold; 1: Y accel. exceeding THSE threshold along negative direction of acceleration axis) X High. Default value: 0 (0: X below THSI threshold; 1: X accel. exceeding THSE threshold along positive direction of acceleration axis) X Low. Default value: 0 (0: X below THSI threshold; 1: X accel. exceeding THSE threshold along negative direction of acceleration axis)
ZH
ZL
YH
YL
XH
XL
Direction detector source register.
40/48
LIS3LV02DL
Register description
7.27
DD_ACK (3Ah)
Dummy register. If LIR bit in DD_CFG register is set to `1', a reading at this address allows the DD_SRC register refresh. Read data is not significant.
7.28
DD_THSI_L (3Ch)
Table 64.
THSI7
Register (3Ch)
THSI6 THSI5 THSI4 THSI3 THSI2 THSI1 THSI0
Table 65.
Register description (3Ch)
Direction detection Internal Threshold LSB
THSI7, THSI0
7.29
DD_THSI_H (3Dh)
Table 66.
THSI15
Register (3Dh)
THSI14 THSI13 THSI12 THSI11 THSI10 THSI9 THSI8
Table 67.
Register description (3Dh)
Direction detection Internal Threshold MSB
THSI15, THSI8
7.30
DD_THSE_L (3Eh)
Table 68.
THSE7
Register (3Eh)
THSE6 THSE5 THSE4 THSE3 THSE2 THSE1 THSE0
Table 69.
Register description (3Eh)
Direction detection External Threshold LSB
THSE7, THSE0
7.31
DD_THSE_H (3Fh)
Table 70.
THSE15
Register (3Fh)
THSE14 THSE13 THSE12 THSE11 THSE10 THSE9 THSE8
Table 71.
Register description (3Fh)
Direction detection External Threshold MSB
THSE15, THSE8
41/48
Typical performance characteristics
LIS3LV02DL
8
8.1
Typical performance characteristics
Mechanical characteristics at 25C
Figure 13. X-axis sensitivity at 3.3 V
25
Figure 12. X-axis zero-g level at 3.3 V
20 18 16 14
20
Percent of parts [%]
12 10 8 6 4 2 0
Percent of parts [%]
-60 -40 -20 0 20 Zero-g Level Offset [mg] 40 60
15
10
5
0
940
960
980
1000 1020 1040 Sensitivity [LSB/g]
1060
1080
1100
1120
Figure 14. Y-axis zero-g level at 3.3 V
25
Figure 15. Y-axis sensitivity at 3.3 V
25
20
20
Percent of parts [%]
15
Percent of parts [%]
-60 -40 -20 0 20 Zero-g Level Offset [mg] 40 60
15
10
10
5
5
0
0
940
960
980
1000 1020 1040 Sensitivity [LSB/g]
1060
1080
1100
1120
42/48
LIS3LV02DL Figure 16. Z-axis zero-g level at 3.3 V
25
Typical performance characteristics Figure 17. Z-axis Sensitivity at 3.3 V
30
25 20
Percent of parts [%]
15
Percent of parts [%]
-60 -40 -20 0 20 Zero-g Level Offset [mg] 40 60
20
15
10
10
5 5
0
0
940
960
980
1000 1020 1040 Sensitivity [LSB/g]
1060
1080
1100
1120
8.2
Mechanical characteristics derived from measurement in the -40C to +85C temperature range
Figure 19. X-axis sensitivity change vs. temperature at 3.3 V
25
Figure 18. X-axis zero-g level change vs. temperature at 3.3 V
20 18 16 14
20
Percent of parts [%]
12 10 8 6 4 2 0 -1.5
Percent of parts [%]
-1 -0.5 0 0.5 Zero-g Level drift [mg/oC] 1 1.5
15
10
5
0 -0.05 -0.045 -0.04 -0.035 -0.03 -0.025 -0.02 -0.015 -0.01 -0.005 Sensitivity drift [%/oC]
0
43/48
Typical performance characteristics Figure 20. Y-axis zero-g level change vs. temperature at 3.3 V
40 35 20 30
LIS3LV02DL Figure 21. Y-axis sensitivity change vs. temperature at 3.3 V
25
Percent of parts [%]
25
Percent of parts [%]
-0.8 -0.6 -0.4 -0.2 0 0.2 0.4 o Zero-g Level drift [mg/ C] 0.6 0.8 1
15
20
15
10
10 5 5
0 -1
0 -0.015
-0.01
-0.005
0 0.005 o Sensitivity drift [%/ C]
0.01
0.015
0.02
Figure 22. Z-axis zero-g level change vs. temperature at 3.3 V
25
Figure 23. Z-axis sensitivity change vs. temperature at 3.3 V
30
25 20
Percent of parts [%]
15
Percent of parts [%]
-2 -1.5 -1 -0.5 0 0.5 o Zero-g Level drift [mg/ C] 1 1.5 2 2.5
20
15
10
10
5 5
0 -2.5
0 -0.05
-0.04
-0.03
-0.02 -0.01 o Sensitivity drift [%/ C]
0
0.01
0.02
8.3
Electro-mechanical characteristics at 25C
Figure 25. Z axis zero-g level as function of supply voltage
100
Figure 24. X and Y axis zero-g level as function of supply voltage
60
40
80
60 20
Zero-g level [mg]
Zero-g level [mg]
2 2.2 2.4 2.6 2.8 Supply Voltage [V] 3 3.2 3.4 3.6
40
0
20
-20 0
-40
-20
-60
-40
2
2.2
2.4
2.6
2.8 Supply Voltage [V]
3
3.2
3.4
3.6
44/48
LIS3LV02DL Figure 26. Current consumption in PowerDown mode (Vdd=3.3 V)
35
Typical performance characteristics Figure 27. Current consumption in operational mode (Vdd=3.3 V)
16 14
30
12 25
Percent of parts [%]
Percent of parts [%]
-2.5 0 Current consumption [uA] 2.5 5
10
20
8
15
6
10 4 5
2
0 -5
0 550
600
650 Current consumption [uA]
700
750
45/48
Package information
LIS3LV02DL
9
Package information
In order to meet environmental requirements, ST offers these devices in ECOPACK packages. These packages have a lead-free second level interconnect. The category of second Level Interconnect is marked on the package and on the inner box label, in compliance with JEDEC Standard JESD97. The maximum ratings related to soldering conditions are also marked on the inner box label. ECOPACK is an ST trademark. ECOPACK specifications are available at: www.st.com. Figure 28. LGA-16 mechanical data and package dimensions
mm DIM. MIN. A1 A2 A3 D1 E1 e d L1 N N1 P1 P2 T1 T2 R h k i s 0.965 0.64 0.75 0.45 1.200 0.150 0.050 0.100 0.100 0.180 4.250 7.350 0.220 4.400 7.500 1.0 0.3 5.000 2.5 1.2 0.975 0.65 0.8 0.5 TYP. 0 .9 2 M AX . 1 0 .7 MIN. TYP. MAX. 0.0394 0.0276 inch
OUTLINE AND MECHANICAL DATA
0.260 0.0071 0.0087 0.0102 4.550 0.1673 0.1732 0.1791 7.650 0.2894 0.2953 0.3012 0.0394 0.0118 0.1969 0.0984 0.0472 0.985 0.0380 0.0384 0.0388 0.66 0.85 0.55 0.0252 0.0256 0.0260 0.0295 0.0315 0.0335 0.0177 0.0197 0.0217 0.0630 0.0059 0.0020 0.0039 0.0039
1.600 0.0472
LGA16 (4.4x7.5x1mm) Land Grid Array Package
E
E1
A k (4 x) D
A3
i C
N d N1
16 1 2 3 4
e
R
k E
5
6 7 8
D
D1
e
15
14
13
12
11
10
9
T1 s
A2
B E k D
A1 seating plane
i
Detail A L1
T2
P2 Detail A Metal Pad
h
CAB
P1
i i
CAB CAB
h
CAB
Solder mask opening
7863679 B
46/48
LIS3LV02DL
Revision history
10
Revision history
Table 72.
Date 15-Feb-2006
Document revision history
Revision 1 Initial release. Added two new sections: Section 2.3: Communication interface characteristics and Section 8: Typical performance characteristics. Content reworked to improve readability Changes
15-Jan-2008
2
47/48
LIS3LV02DL
Please Read Carefully:
Information in this document is provided solely in connection with ST products. STMicroelectronics NV and its subsidiaries ("ST") reserve the right to make changes, corrections, modifications or improvements, to this document, and the products and services described herein at any time, without notice. All ST products are sold pursuant to ST's terms and conditions of sale. Purchasers are solely responsible for the choice, selection and use of the ST products and services described herein, and ST assumes no liability whatsoever relating to the choice, selection or use of the ST products and services described herein. No license, express or implied, by estoppel or otherwise, to any intellectual property rights is granted under this document. If any part of this document refers to any third party products or services it shall not be deemed a license grant by ST for the use of such third party products or services, or any intellectual property contained therein or considered as a warranty covering the use in any manner whatsoever of such third party products or services or any intellectual property contained therein.
UNLESS OTHERWISE SET FORTH IN ST'S TERMS AND CONDITIONS OF SALE ST DISCLAIMS ANY EXPRESS OR IMPLIED WARRANTY WITH RESPECT TO THE USE AND/OR SALE OF ST PRODUCTS INCLUDING WITHOUT LIMITATION IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE (AND THEIR EQUIVALENTS UNDER THE LAWS OF ANY JURISDICTION), OR INFRINGEMENT OF ANY PATENT, COPYRIGHT OR OTHER INTELLECTUAL PROPERTY RIGHT. UNLESS EXPRESSLY APPROVED IN WRITING BY AN AUTHORIZED ST REPRESENTATIVE, ST PRODUCTS ARE NOT RECOMMENDED, AUTHORIZED OR WARRANTED FOR USE IN MILITARY, AIR CRAFT, SPACE, LIFE SAVING, OR LIFE SUSTAINING APPLICATIONS, NOR IN PRODUCTS OR SYSTEMS WHERE FAILURE OR MALFUNCTION MAY RESULT IN PERSONAL INJURY, DEATH, OR SEVERE PROPERTY OR ENVIRONMENTAL DAMAGE. ST PRODUCTS WHICH ARE NOT SPECIFIED AS "AUTOMOTIVE GRADE" MAY ONLY BE USED IN AUTOMOTIVE APPLICATIONS AT USER'S OWN RISK.
Resale of ST products with provisions different from the statements and/or technical features set forth in this document shall immediately void any warranty granted by ST for the ST product or service described herein and shall not create or extend in any manner whatsoever, any liability of ST.
ST and the ST logo are trademarks or registered trademarks of ST in various countries. Information in this document supersedes and replaces all information previously supplied. The ST logo is a registered trademark of STMicroelectronics. All other names are the property of their respective owners.
2008 STMicroelectronics - All rights reserved STMicroelectronics group of companies Australia - Belgium - Brazil - Canada - China - Czech Republic - Finland - France - Germany - Hong Kong - India - Israel - Italy - Japan Malaysia - Malta - Morocco - Singapore - Spain - Sweden - Switzerland - United Kingdom - United States of America www.st.com
48/48
|