STD4NK50ZD - STD4NK50ZD-1 STF4NK50ZD - STP4NK50ZD
N-channel 500V - 2.4 - 3A - TO-220 - TO-220FP- DPAK - IPAK Fast diode SuperMESHTM Power MOSFET
General features
Type STD4NK50ZD-1 STD4NK50ZD STF4NK50ZD STP4NK50ZD
VDSS 500V 500V 500V 500V
RDS(on) <2.7 <2.7 <2.7 <2.7
ID 3A 3A 3A 3A
Pw
1
3
45W 45W 20W 45W TO-220
3 1 2
DPAK
100% avalanche tested Extremely high dv/dt capability Gate charge minimized Very low intrinsic capacitances Very good manufacturing repeability
1 3 2
1 3 2
IPAK
TO-220FP
Description
The fast SuperMESHTM series associates all advantages of reduced on-resistance, zener gate protection and outstanding dc/dt capability with a Fast body-drain recovery diode. Such series complements the FDmeshTM advanced tecnology.
Internal schematic diagram
Applications
Switching application
Order codes
Part number STD4NK50ZD-1 STD4NK50ZD STF4NK50ZD STP4NK50ZD M arking D4NK50ZD-1 D 4NK50ZD F4NK50ZD P4NK50ZD Package IPAK DPAK TO-220FP TO-220 Packaging Tube Tape & reel Tube Tube
April 2006
Rev 3
1/17
www.st .com 17
Contents
STD4NK50ZD - STD4NK50ZD-1 - STF4NK50ZD - STP4NK50ZD
Contents
1 2 Electrical ratings . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 3 Electrical characteristics . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 5
2.1 Electrical characteristics (curves) . . .. . .. . .. . .. . .... 6
3 4 5 6
Test circuit
. . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 10
Package mechanical data . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 11 Packaging mechanical data . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 16 Revision history . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 17
2/17
STD4NK50ZD - STD4NK50ZD-1 - STF4NK50ZD - STP4NK50ZD
Electrical ratings
1
Electrical ratings
Table 1.
S y mb o l VDS VDGR VGS ID ID IDM(2) PTOT
Absolute maximum ratings
Value Parameter TO-220 IPAK/DPAK TO-220FP Drain-source voltage (VGS = 0) Drain-gate voltage (R GS = 20K) Gate-source voltage Drain current (continuous) at TC = 25C Drain current (continuous) at TC=100C Drain current (pulsed) Total dissipation at T C = 25C Derating factor 3 1. 9 12 45 0. 36 2800 15 ---55 to 150 2500 500 500 30 3 (1) 1.9 (1) 12 (1) 3 (1) 1.9 (1) 12 (1) 20 0.16 V V V A A A W W/C V V/ns V C Unit
VESD(G-D) Gate source ESD(HBM-C=100pF, R=1.5K) dv/dt(3) VISO TJ Tstg Peak diode recovery voltage slope Insulation withstand voltage (DC) Operating junction temperature Storage temperature
1. Limited only by maximum temperature allowed 2. Pulse width limited by safe operating area 3. ISD 3A, di/dt 200A/s, VDD =80%V(BR)DSS
Table 2.
Symbol Rthj-case Rthj-a Tl
Thermal resistance
Value Parameter TO-220 IPAK/DPAK TO-220FP Thermal resistance junction-case Max Thermal resistance junction-ambient Max Maximum lead temperature for soldering purpose 62.5 2.78 100 300 6.25 62.5 C / W C / W C Unit
Table 3.
S y mb o l IAR EAS
Avalanche data
Parameter Avalanche current, repetitive or not-repetitive (pulse width limited by Tj Max) Single pulse avalanche energy (starting Tj=25C, Id=Iar, Vdd=50V) Value 3 120 U nit A mJ
3/17
Electrical characteristics
STD4NK50ZD - STD4NK50ZD-1 - STF4NK50ZD - STP4NK50ZD
2
Electrical characteristics
(TCASE=25C unless otherwise specified) Table 4.
S y mb o l V(BR)DSS IDSS
On/off states
Parameter Drain-source breakdown voltage Zero gate voltage drain current (VGS = 0) G ate body leakage current (VDS = 0) G ate threshold voltage Static drain-source on resistance Test condictions ID = 1mA, VGS= 0 VDS = Max rating, VDS = Max rating @125C VGS = 20V VDS= V GS, ID = 50A VGS= 10V, ID= 1.5A 2.5 3. 5 2. 3 Min. 500 1 50
10
Typ.
Ma x .
Unit V A A A V
IGSS VGS(th) RDS(on)
4.5 2.7
Table 5.
S y mb o l gfs (1) Ciss Coss C rss
Dynamic
Parameter Forward transconductance Input capacitance Output capacitance Reverse transfer capacitance Test condictions VDS =15V, ID = 1.5A VDS = 25V, f = 1 MHz, VGS= 0 M in. Typ. 1.5 310 49 10 33 12 3 7 Ma x . Unit S pF pF pF pF nC nC nC
Coss eq(2). Equivalent output capacitance Qg Qg s Qg d Total gate charge Gate-source charge Gate-drain charge
VGS= 0, VDS =0V to 400V VDD= 400V, ID = 3A VGS =10V (see Figure 11)
1. Pulsed: pulse duration=300s, duty cycle 1.5% 2. Cos s eq. is defined as a constant equivalent capacitance giving the same charging time as C os s when VD S inceases from 0 to 80% VDSS
Table 6.
S y mb o l td(on) tr td(off) tf
Switching times
Parameter Turn-on delay time Rise time Turn-off delay time Fall time Test condictions VDD = 250 V, ID= 1.5A, RG = 4.7, VGS =10V (see Figure 18) Mi n . Typ. 9.5 15. 5 23 22 M ax. Un i t ns ns ns ns
4/17
STD4NK50ZD - STD4NK50ZD-1 - STF4NK50ZD - STP4NK50ZD
Electrical characteristics
Table 7.
S y mb o l ISD ISDM(1) VSD(2) t rr Q rr IRRM t rr Q rr IRRM
Source drain diode
Parameter Source-drain current Source-drain current (pulsed) Forward on voltage Reverse recovery time Reverse recovery charge Reverse recovery current Reverse recovery time Reverse Recovery Charge Reverse recovery current ISD = 3A, VGS=0 ISD = 3A, di/dt = 100A/s, VDD = 34V, Tj = 25C ISD = 3A, di/dt = 100A/s, VDD = 34V, Tj = 150C 73 140 3.82 118 260 4. 4 Test condictions Mi n Typ. Ma x 3 12 1.6 U nit A A V ns nC A ns nC A
1. Pulse width limited by safe operating area 2. Pulsed: pulse duration=300s, duty cycle 1.5%
Table 8.
Symbol BVGSO(1)
1.
Gate-source zener diode
Parameter Gate-source braekdown voltage Test condictions IGS = 1mA (open drain) M in. 30 Typ. Ma x Uni t V
The built-in back-to-back Zener diodes have specifically been designed to enhance not only the device's ESD capability, but also to make them safely absorb possible voltage transients that may occasionally be applied from gate to source. In this respect the Zener voltage is appropriate to achieve an efficient and cost-effective intervention to protect the device's integrity. These integrated Zener diodes thus avoid the usage of external components.
5/17
Electrical characteristics
STD4NK50ZD - STD4NK50ZD-1 - STF4NK50ZD - STP4NK50ZD
2.1
Figure 1.
Electrical characteristics (curves)
Safe operating area for TO-220 Figure 2. Thermal impedance for TO-220
Figure 3.
Safe operating areafor TO-220FP
Figure 4.
Thermal impedance for TO-220FP
Figure 5.
Safe operating area for DPAK/IPAK
Figure 6.
Thermal impedance for DPAK/IPAK
6/17
STD4NK50ZD - STD4NK50ZD-1 - STF4NK50ZD - STP4NK50ZD Figure 7. Output characterisics Figure 8.
Electrical characteristics
Transfer characteristics
Figure 9.
Transconductance
Figure 10. Static drain-source on resistance
Figure 11. Gate charge vs gate-source voltage Figure 12. Capacitance variations
7/17
Electrical characteristics
STD4NK50ZD - STD4NK50ZD-1 - STF4NK50ZD - STP4NK50ZD Figure 14. Normalized on resistance vs temperature
Figure 13. Normalized gate threshold voltage vs temperature
Figure 15. Source-drain diode forward characteristics
Figure 16. Normalized BVDSS vs temperature
Figure 17. Maximum avalanche energy vs temperature
8/17
STD4NK50ZD - STD4NK50ZD-1 - STF4NK50ZD - STP4NK50ZD
Test circuit
3
Test circuit
Figure 19. Gate charge test circuit
Figure 18. Switching times test circuit for resistive load
Figure 20. Test circuit for inductive load Figure 21. Unclamped inductive load test switching and diode recovery times circuit
Figure 22. Unclamped inductive waveform
Figure 23. Switching time waveform
9/17
Package mechanical data
STD4NK50ZD - STD4NK50ZD-1 - STF4NK50ZD - STP4NK50ZD
4
Package mechanical data
In order to meet environmental requirements, ST offers these devices in ECOPACK packages. These packages have a Lead-free second level interconnect . The category of second level interconnect is marked on the package and on the inner box label, in compliance with JEDEC Standard JESD97. The maximum ratings related to soldering conditions are also marked on the inner box label. ECOPACK is an ST trademark. ECOPACK specifications are available at: www.st.com
10/17
STD4NK50ZD - STD4NK50ZD-1 - STF4NK50ZD - STP4NK50ZD
Package mechanical data
TO-220 MECHANICAL DATA
DIM. A b b1 c D E e e1 F H1 J1 L L1 L20 L30 mm. MIN. 4.40 0.61 1.15 0.49 15.25 10 2.40 4.95 1.23 6.20 2.40 13 3.50 16.40 28.90 3.75 2.65 3.85 2.95 0.147 0.104 TYP M AX. 4.60 0.88 1.70 0.70 15.75 10.40 2.70 5.15 1.32 6.60 2.72 14 3.93 MIN. 0.173 0.024 0.045 0.019 0.60 0.393 0.094 0.194 0.048 0.244 0.094 0.511 0.137 0.645 1.137 0.151 0.116 inch TYP. M AX . 0.181 0.034 0.066 0.027 0.620 0.409 0.106 0.202 0.052 0.256 0.107 0.551 0.154
øP
Q
11/17
Package mechanical data
STD4NK50ZD - STD4NK50ZD-1 - STF4NK50ZD - STP4NK50ZD
TO-251 (IPAK) MECHANICAL DATA
DIM. MIN. A A1 A3 B B2 B3 B5 B6 C C2 D E G H L L1 L2 0.45 0.48 6 6.4 4.4 15.9 9 0.8 0.8 0.3 0.95 0.6 0.6 6.2 6.6 4.6 16.3 9.4 1.2 1 0.017 0.019 0.236 0.252 0.173 0.626 0.354 0.031 0.031 2.2 0.9 0.7 0.64 5.2 mm TYP. MAX. 2.4 1.1 1.3 0.9 5.4 0.85 0.012 0.037 0.023 0.023 0.244 0.260 0.181 0.641 0.370 0.047 0.039 MIN. 0.086 0.035 0.027 0.025 0.204 inch TYP. MAX. 0.094 0.043 0.051 0.031 0.212 0.033
H
C A C2
L2
D
B3 B6
A1
L
=
=
3
B5
B
A3
=
B2
=
G
=
E
L1
1
2
=
0068771-E
12/17
STD4NK50ZD - STD4NK50ZD-1 - STF4NK50ZD - STP4NK50ZD
Package mechanical data
TO-252 (DPAK) MECHANICAL DATA
mm MIN. A A1 A2 B B2 C C2 D E G H L2 L4 V2 0.60 0
o
DIM. 2.20 0.90 0.03 0.64 5.20 0.45 0.48 6.00 6.40 4.40 9.35
i nch MAX. 2.40 1.10 0.23 0.90 5.40 0.60 0.60 6.20 6.60 4.60 10.10 MIN. 0.087 0.035 0.001 0.025 0.204 0.018 0.019 0.236 0.252 0.173 0.368 0.031 1.00 8
o
TYP.
TYP.
MAX. 0.094 0.043 0.009 0.035 0.213 0.024 0.024 0.244 0.260 0.181 0.398
0.8 0.024 0
o
0.039 0o
P032P_B
13/17
Package mechanical data
STD4NK50ZD - STD4NK50ZD-1 - STF4NK50ZD - STP4NK50ZD
TO-220FP MECHANICAL DATA
mm. MIN. 4.4 2.5 2.5 0.45 0.75 1.15 1.15 4.95 2.4 10 16 28.6 9.8 2.9 15.9 9 3 30.6 10.6 3.6 16.4 9.3 3.2 1.126 .0385 0.114 0.626 0.354 0.118 TYP MAX. 4.6 2.7 2.75 0.7 1 1.7 1.7 5.2 2.7 10.4 MIN. 0.173 0.098 0.098 0.017 0.030 0.045 0.045 0.195 0.094 0.393 0.630 1.204 0.417 0.141 0.645 0.366 0.126 inch TYP. MAX. 0.181 0.106 0.108 0.027 0.039 0.067 0.067 0.204 0.106 0.409
DIM. A B D E F F1 F2 G G1 H L2 L3 L4 L5 L6 L7 Ø
A
B
L3 L6 L7
F1 F
D
G1 H
F2
L2 L5
E
123
L4
14/17
G
STD4NK50ZD - STD4NK50ZD-1 - STF4NK50ZD - STP4NK50ZD
Packaging mechanical data
5
Packaging mechanical data
DPAK FOOTPRINT
All dimensions are in millimeters
TAPE AND REEL SHIPMENT
REEL MECHANICAL DATA
DIM. A B C D G N T 1. 5 12.8 20.2 16.4 50 22. 4 18. 4 13. 2 mm MIN. MAX . 330 0. 059 0.504 0.520 0. 795 0.645 0.724 1. 968 0.881 BULK QTY 2500 i n ch MIN. MAX. 12. 992
TAPE MECHANICAL DATA
DIM. A0 B0 B1 D D1 E F K0 P0 P1 P2 R
W
BASE QTY 2500
mm MIN. 6. 8 10.4 1. 5 1. 5 1.65 7. 4 2.55 3. 9 7. 9 1. 9 40
15.7 16.3
inch MIN. MAX . 7 0.267 0.275 0.409 0.417 0.476 0.059 0.063 0. 059 0.065 0.073 0.291 0.299 0.100 0.108 0.153 0.161 0.311 0.319 0.075 0.082 1. 574
0.618 0.641
MAX . 10. 6 12. 1 1.6 1. 85 7.6 2. 75 4.1 8.1 2.1
15/17
Revision history
STD4NK50ZD - STD4NK50ZD-1 - STF4NK50ZD - STP4NK50ZD
6
Revision history
Table 9.
Dat e 09-Feb-2006 20-Feb-2006 27-Apr-2006
Revision history
Revision 1 2 3 First Release Corrected Part Number Modified curves on page 6 Changes
16/17
STD4NK50ZD - STD4NK50ZD-1 - STF4NK50ZD - STP4NK50ZD
Please Read Carefully:
Information in this document is provided solely in connection with ST products. STMicroelectronics NV and its subsidiaries ("ST") reserve the right to make changes, corrections, modifications or improvements, to this document, and the products and services described herein at any time, without notice. All ST products are sold pursuant to ST's terms and conditions of sale. Purchasers are solely responsible for the choice, selection and use of the ST products and services described herein, and ST assumes no liability whatsoever relating to the choice, selection or use of the ST products and services described herein. No license, express or implied, by estoppel or otherwise, to any intellectual property rights is granted under this document. If any part of this document refers to any third party products or services it shall not be deemed a license grant by ST for the use of such third party products or services, or any intellectual property contained therein or considered as a warranty covering the use in any manner whatsoever of such third party products or services or any intellectual property contained therein.
UNLESS OTHERWISE SET FORTH IN ST'S TERMS AND CONDITIONS OF SALE ST DISCLAIMS ANY EXPRESS OR IMPLIED WARRANTY WITH RESPECT TO THE USE AND/OR SALE OF ST PRODUCTS INCLUDING WITHOUT LIMITATION IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE (AND THEIR EQUIVALENTS UNDER THE LAWS OF ANY JURISDICTION), OR INFRINGEMENT OF ANY PATENT, COPYRIGHT OR OTHER INTELLECTUAL PROPERTY RIGHT. UNLESS EXPRESSLY APPROVED IN WRITING BY AN AUTHORIZE REPRESENTATIVE OF ST, ST PRODUCTS ARE NOT DESIGNED, AUTHORIZED OR WARRANTED FOR USE IN MILITARY, AIR CRAFT, SPACE, LIFE SAVING, OR LIFE SUSTAINING APPLICATIONS, NOR IN PRODUCTS OR SYSTEMS, WHERE FAILURE OR MALFUNCTION MAY RESULT IN PERSONAL INJURY, DEATH, OR SEVERE PROPERTY OR ENVIRONMENTAL DAMAGE.
Resale of ST products with provisions different from the statements and/or technical features set forth in this document shall immediately void any warranty granted by ST for the ST product or service described herein and shall not create or extend in any manner whatsoever, any liability of ST.
ST and the ST logo are trademarks or registered trademarks of ST in various countries. Information in this document supersedes and replaces all information previously supplied. The ST logo is a registered trademark of STMicroelectronics. All other names are the property of their respective owners.
2006 STMicroelectronics - All rights reserved STMicroelectronics group of companies Australia - Belgium - Brazil - Canada - China - Czech Republic - Finland - France - Germany - Hong Kong - India - Israel - Italy - Japan Malaysia - Malta - Morocco - Singapore - Spain - Sweden - Switzerland - United Kingdom - United States of America www.st.com
17/17
|