BUL705
High voltage fast-switching NPN Power Transistor
General features
NPN Transistor High voltage capability Low spread of dynamic parameters Minimum lot-to-lot spread for reliable operation Very high switching speed Fully characterized at 125 C In compliance with the 2002/93/EC European Directive
1 2 3
TO-220
Description
The device is manufactured using high voltage Multi-Epitaxial Planar technology for high switching speeds and medium voltage capability. It uses a Cellular Emitter structure with planar edge termination to enhance switching speeds while maintaining the wide RBSOA.
Internal schematic diagram
Applications
Electronic ballast for fluorescent lighting Dedicated for PFC solution in HF ballast halfbridge voltage fed
Order codes
Part Number BUL705 Marking BUL705 Package TO-220 Packing Tube
May 2006
Rev 1
1/ 11
www.st .com 11
BUL705
Contents
1 2 Electrical ratings . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 3 Electrical characteristics . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 4
2.1 2.2 Electrical characteristics (curves) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 5 Test circuits . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 6
3 4
Package mechanical data . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 8 Revision history . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 10
2/11
BUL705
Electrical ratings
1
Electrical ratings
Table 1.
S y mb o l VCES VCEO VEBO IC ICM IB IBM Ptot Tstg TJ
Absolute maximum rating
Parameter Collector-emitter voltage (V BE = 0) Collector-emitter voltage (IB = 0) Emitter-base voltage (IC = 0) Collector current Collector peak current (tP < 5ms) Base current Base peak current (tP < 5ms) Total dissipation at T c = 25C Storage temperature Max. operating junction temperature Val ue 700 400 10 5 10 2 4 80 -65 to 150 150 Unit V V V A A A A W C C
Table 2.
S y mb o l Rthj-case Rthj-amb
Thermal data
Parameter Thermal resistance junction-case Thermal resistance junction-amb __max __max Value 1.56 62.5 Uni t C/W C/W
3/11
Electrical characteristics
BUL705
2
Electrical characteristics
(Tcase = 25C unless otherwise specified) Table 3.
S y mb o l ICES ICEO VEBO
Electrical characteristics
Parameter Collector cut-off current (VBE =-1.5V) Collector cut-off current (IB =0) Emitter-base voltage (IC = 0) Test Conditions VCE =700V VCE =700V VCE =400V IE =10mA 10 Min. Typ. Max. 100 500 250 Unit A A A V
Tj =125C
Collector-emitter VCEO(sus) (1) sustaining voltage (IB = 0) VCE(sat) (1) Collector-emitter saturation voltage Base-emitter saturation voltage DC current gain
IC =100mA IC =2A IC =3A IC =4A IC =2A IC =3A IC =10mA IC =2A VCC =250V IB1 = -IB2 =0.4A (see fig.12 ) IC =2A VBE(off) =-5V Vclamp=250V (see fig.13) IC =2A VBE(off) =-5V Vclamp=250V
L =25mH IB =0.4A IB =0.6A IB =1A IB =0.4A IB =0.6A V CE =5V V CE =5V IC =2A
400
V
0.4 0.6 0.8 1.1 1.2 10 16 32
V V V V V
VBE(sat) (1) hFE
ts
Resistive load Storage time
2.4 IB1 =0.4A R BB =0 L =200H IB1 =0.4A R BB =0 L =200H (see fig.13) 1 75 0.7 50
3.5
s
ts tf
Inductive load Storage time Fall time
1.4 100
s ns
ts tf
Inductive load Storage time Fall time
s ns
Tj =125C
Note (1) Pulsed duration = 300 s, duty cycle 1.5%
4/11
BUL705
Electrical characteristics
2.1
Electrical characteristics (curves)
Figure 1. Safe operating area Figure 2. Derating Curve
Figure 3.
DC current gain
Figure 4.
DC current gain
Figure 5.
Collector-emitter saturation voltage
Figure 6.
Base-emitter saturation voltage
5/11
Electrical characteristics Figure 7. Inductive load fall time Figure 8.
BUL705 Inductive load storage time
Figure 9.
Reverse biased safe operating area
2.2
Test circuits
Figure 10. Resistive load switching test circuit
1) Fast electronic switch 2) Non-inductive resistor
6/11
BUL705 Figure 11. Inductive load switching test circuit
Electrical characteristics
1) Fast electronic switch 2) Non-inductive resistor 3) Fast recovery rectifier
7/11
Package mechanical data
BUL705
3
Package mechanical data
In order to meet environmental requirements, ST offers these devices in ECOPACK packages. These packages have a Lead-free second level interconnect. The category of second level interconnect is marked on the package and on the inner box label, in compliance with JEDEC Standard JESD97. The maximum ratings related to soldering conditions are also marked on the inner box label. ECOPACK is an ST trademark. ECOPACK specifications are available at: www.st.com
8/11
BUL705
Package mechanical data
TO-220 MECHANICAL DATA
DIM. A b b1 c D E e e1 F H1 J1 L L1 L20 L30 mm. MIN. 4.40 0.61 1.15 0.49 15.25 10 2.40 4.95 1.23 6.20 2.40 13 3.50 16.40 28.90 3.75 2.65 3.85 2.95 0.147 0.104 TYP M AX. 4.60 0.88 1.70 0.70 15.75 10.40 2.70 5.15 1.32 6.60 2.72 14 3.93 MIN. 0.173 0.024 0.045 0.019 0.60 0.393 0.094 0.194 0.048 0.244 0.094 0.511 0.137 0.645 1.137 0.151 0.116 inch TYP. M AX . 0.181 0.034 0.066 0.027 0.620 0.409 0.106 0.202 0.052 0.256 0.107 0.551 0.154
øP
Q
9/11
Revision history
BUL705
4
Revision history
Table 4.
Dat e 22-May-2006
Revision history
Revision 1 Initial release. Changes
10/11
BUL705
Please Read Carefully:
Information in this document is provided solely in connection with ST products. STMicroelectronics NV and its subsidiaries ("ST") reserve the right to make changes, corrections, modifications or improvements, to this document, and the products and services described herein at any time, without notice. All ST products are sold pursuant to ST's terms and conditions of sale. Purchasers are solely responsible for the choice, selection and use of the ST products and services described herein, and ST assumes no liability whatsoever relating to the choice, selection or use of the ST products and services described herein. No license, express or implied, by estoppel or otherwise, to any intellectual property rights is granted under this document. If any part of this document refers to any third party products or services it shall not be deemed a license grant by ST for the use of such third party products or services, or any intellectual property contained therein or considered as a warranty covering the use in any manner whatsoever of such third party products or services or any intellectual property contained therein.
UNLESS OTHERWISE SET FORTH IN ST'S TERMS AND CONDITIONS OF SALE ST DISCLAIMS ANY EXPRESS OR IMPLIED WARRANTY WITH RESPECT TO THE USE AND/OR SALE OF ST PRODUCTS INCLUDING WITHOUT LIMITATION IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE (AND THEIR EQUIVALENTS UNDER THE LAWS OF ANY JURISDICTION), OR INFRINGEMENT OF ANY PATENT, COPYRIGHT OR OTHER INTELLECTUAL PROPERTY RIGHT. UNLESS EXPRESSLY APPROVED IN WRITING BY AN AUTHORIZE REPRESENTATIVE OF ST, ST PRODUCTS ARE NOT DESIGNED, AUTHORIZED OR WARRANTED FOR USE IN MILITARY, AIR CRAFT, SPACE, LIFE SAVING, OR LIFE SUSTAINING APPLICATIONS, NOR IN PRODUCTS OR SYSTEMS, WHERE FAILURE OR MALFUNCTION MAY RESULT IN PERSONAL INJURY, DEATH, OR SEVERE PROPERTY OR ENVIRONMENTAL DAMAGE.
Resale of ST products with provisions different from the statements and/or technical features set forth in this document shall immediately void any warranty granted by ST for the ST product or service described herein and shall not create or extend in any manner whatsoever, any liability of ST.
ST and the ST logo are trademarks or registered trademarks of ST in various countries. Information in this document supersedes and replaces all information previously supplied. The ST logo is a registered trademark of STMicroelectronics. All other names are the property of their respective owners.
2006 STMicroelectronics - All rights reserved STMicroelectronics group of companies Australia - Belgium - Brazil - Canada - China - Czech Republic - Finland - France - Germany - Hong Kong - India - Israel - Italy - Japan Malaysia - Malta - Morocco - Singapore - Spain - Sweden - Switzerland - United Kingdom - United States of America www.st.com
11/11
|