STV300NH02L
N-channel 24V - 0.8m - 280A - PowerSO-10 STripFETTM Power MOSFET
Features
Type STV300NH02L
VDSS 24V
RDS(on) 0.001
ID 280A
10 1
RDS(on)*Qg industry's benchmark Conduction losses reduced Low profile, very low parasitic inductance Switching losses reduced
PowerSO-10
Applications
Switching applications OR-ing Specially designed and optimized for high efficiency DC/DC converters.
Figure 1.
Internal schematic diagram
Description
This product utilizes the latest advanced design rules of ST's proprietary STripFETTM technology. This is suitable for high current OR-ing application. Figure 2. Connection diagram (top view)
Table 1.
Device summary
Marking 300NH02L Package PowerSO-10 Packaging Tape & reel
Order code STV300NH02L
September 2007
Rev 2
1/12
www.st.com 12
Content
STV300NH02L
Content
1 2 Electrical ratings . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 3 Electrical characteristics . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 4
2.1 Electrical characteristics (curves) . . .. . .. . .. . .. . ..... 5
3 4 5
Test circuits
. . .. . .. . .. . .. . .. . .. . .. . .. . .. 8
Package mechanical data . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 9 Revision history . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 11
2/12
STV300NH02L
Electrical ratings
1
Electrical ratings
Table 2.
Symbol VDS VGS ID (1) ID (1) IDM (2) PTOT (3)
Absolute maximum ratings
Parameter Drain-source voltage (vgs = 0) Gate-source voltage Drain current (continuous) at TC = 25C Drain current (continuous) at TC = 100C Drain current (pulsed) Total dissipation at TC = 25C Derating factor Value 24 20 280 200 1120 300 2 1.6 -55 to 175 Operating junction temperature Unit V V A A A W W/C J C
EAS (4) Tstg Tj
Single pulse avalanche energy Storage temperature
1. This value is limited by package 2. Pulse with limited by safe operating area 3. This value is rated according to Rthj-c 4. Starting Tj = 25C, ID = 60A, VDD = 20V
Table 3.
Symbol
Thermal data
Parameter Value 0.5 50 Unit C/W C/W
Rthj-case Thermal resistance junction-case max Rthj-amb Thermal resistance junction-ambient max
3/12
Electrical characteristics
STV300NH02L
2
Electrical characteristics
(Tcase =25C unless otherwise specified) Table 4.
Symbol V(BR)DSS IDSS IGSS VGS(th) RDS(on)
On /off states
Parameter Drain-source breakdown voltage Test conditions ID = 1mA, VGS= 0 Min. 24 1 10 100 1 1.5 0.8 2 1 Typ. Max. Unit V A A nA V m
VDS = Max rating, Zero gate voltage drain current (VGS = 0) VDS = Max rating, Tc=125C Gate body leakage current (VDS = 0) VDS = 20V
Gate threshold voltage VDS= VGS, ID = 250A Static drain-source on resistance VGS= 10V, ID= 80A
Table 5.
Symbol Ciss Coss Crss Qg Qgs Qgd RG
Dynamic
Parameter Input capacitance Output capacitance Reverse transfer capacitance Total gate charge Gate-source charge Gate-drain charge Gate input resistance Test conditions Min. Typ. 7055 3251 307 109 30 26 4.4 Max. Unit pF pF pF nC nC nC
VDS = 15V, f = 1 MHz, VGS =0
VDD= 12V, ID= 120A, VGS= 10V (see Figure 15) VDS = 0V, f = 1 MHz, VGS =0
4/12
STV300NH02L
Electrical characteristics
Table 6.
Symbol td(on) tr td(off) tf
Switching times
Parameter Turn-on delay time Rise time Test conditions VDD = 12V, ID = 60A , RG= 4.7 VGS= 10V, (see Figure 14) VDD = 12V, ID = 60A , RG= 4.7 VGS= 10V, (see Figure 14) Min. Typ. 18 275 Max Unit ns ns
Turn-off delay time Fall time
138 94.4
ns ns
Table 7.
Symbol ISD ISDM VSD (1) t rr Qrr IRRM t rr Qrr IRRM
1.
Source drain diode
Parameter Source-drain current Source-drain current (pulsed) Forward on voltage Reverse recovery time Reverse recovery charge Reverse recovery current Reverse recovery time Reverse recovery charge Reverse recovery current ISD = 120A, VGS = 0 ISD = 120A,di/dt = 100A/s VDD = 20V, Tj = 25C (see Figure 19) ISD = 120A,di/dt = 100A/s VDD = 20V, Tj = 150C (see Figure 19) 63 85 2.7 63 88 2.8 Test conditions Min. Typ. Max. Unit 280 1120 1.3 A A V ns nC A ns nC A
Pulsed: Pulse duration = 300 s, duty cycle 1.5%
5/12
Electrical characteristics
STV300NH02L
2.1
Figure 3.
Electrical characteristics (curves)
Safe operating area Figure 4. Thermal impedance
Figure 5.
Output characteristics
Figure 6.
Transfer characteristics
Figure 7.
Static drain-source on resistance
Figure 8.
Normalized BVDSS vs temperature
6/12
STV300NH02L Figure 9.
Electrical characteristics
Gate charge vs gate-source voltage Figure 10. Capacitance variations
Figure 11. Normalized gate threshold voltage vs temperature
Figure 12. Normalized on resistance vs temperature
Figure 13. Source-drain diode forward characteristics
7/12
Test circuits
STV300NH02L
3
Test circuits
Figure 15. Gate charge test circuit
Figure 14. Switching times test circuit for resistive load
Figure 16. Test circuit for inductive load Figure 17. Unclamped inductive load test switching and diode recovery times circuit
Figure 18. Unclamped inductive waveform
Figure 19. Switching time waveform
8/12
STV300NH02L
Package mechanical data
4
Package mechanical data
In order to meet environmental requirements, ST offers these devices in ECOPACK packages. These packages have a Lead-free second level interconnect. The category of second level interconnect is marked on the package and on the inner box label, in compliance with JEDEC Standard JESD97. The maximum ratings related to soldering conditions are also marked on the inner box label. ECOPACK is an ST trademark. ECOPACK specifications are available at: www.st.com
9/12
Package mechanical data
STV300NH02L
PowerSO-10 MECHANICAL DATA
DIM. MIN. A A1 B C D D1 e E E1 E2 E3 E4 F h H L q 0o 13.80 1. 2 0 1.70 8o 9. 3 0 7.20 7.20 6.10 5.90 1. 2 5 0.50 14.40 1.80 0.543 0.047 0.067 3. 3 5 0.00 0. 4 0 0. 3 5 9. 4 0 7.40 1.27 9.50 7.40 7.60 6.35 6.10 1.35 0.366 0.283 0.283 0.240 0.232 0.049 0.002 0.567 0.071 mm TYP. MAX. 3.65 0.10 0.60 0.55 9.60 7.60 MIN. 0.132 0.000 0.016 0.013 0.370 0.291 0.050 0.374 0.291 0.300 0.250 0.240 0.053 i nch TYP. MAX. 0.144 0.004 0.024 0.022 0.378 0.300
B
0.10 A B
10
= =
6
=
=
H
=
E
=
=
E2
E3
E1
=
E4
=
=
A
1
5
=
SEATING PLANE DETAIL "A" Q
e
0.25
M
B
C
h
D = D1 = = = SEATING PLANE
A F A1
=
A1
L DETAIL "A"
0068039-C
10/12
STV300NH02L
Revision history
5
Revision history
Table 8.
Date 08-Feb-2007 13-Sep-2007
Revision history
Revision 1 2 First release New section has been added: 2.1: Electrical characteristics (curves) Changes
11/12
STV300NH02L
Please Read Carefully:
Information in this document is provided solely in connection with ST products. STMicroelectronics NV and its subsidiaries ("ST") reserve the right to make changes, corrections, modifications or improvements, to this document, and the products and services described herein at any time, without notice. All ST products are sold pursuant to ST's terms and conditions of sale. Purchasers are solely responsible for the choice, selection and use of the ST products and services described herein, and ST assumes no liability whatsoever relating to the choice, selection or use of the ST products and services described herein. No license, express or implied, by estoppel or otherwise, to any intellectual property rights is granted under this document. If any part of this document refers to any third party products or services it shall not be deemed a license grant by ST for the use of such third party products or services, or any intellectual property contained therein or considered as a warranty covering the use in any manner whatsoever of such third party products or services or any intellectual property contained therein.
UNLESS OTHERWISE SET FORTH IN ST'S TERMS AND CONDITIONS OF SALE ST DISCLAIMS ANY EXPRESS OR IMPLIED WARRANTY WITH RESPECT TO THE USE AND/OR SALE OF ST PRODUCTS INCLUDING WITHOUT LIMITATION IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE (AND THEIR EQUIVALENTS UNDER THE LAWS OF ANY JURISDICTION), OR INFRINGEMENT OF ANY PATENT, COPYRIGHT OR OTHER INTELLECTUAL PROPERTY RIGHT. UNLESS EXPRESSLY APPROVED IN WRITING BY AN AUTHORIZED ST REPRESENTATIVE, ST PRODUCTS ARE NOT RECOMMENDED, AUTHORIZED OR WARRANTED FOR USE IN MILITARY, AIR CRAFT, SPACE, LIFE SAVING, OR LIFE SUSTAINING APPLICATIONS, NOR IN PRODUCTS OR SYSTEMS WHERE FAILURE OR MALFUNCTION MAY RESULT IN PERSONAL INJURY, DEATH, OR SEVERE PROPERTY OR ENVIRONMENTAL DAMAGE. ST PRODUCTS WHICH ARE NOT SPECIFIED AS "AUTOMOTIVE GRADE" MAY ONLY BE USED IN AUTOMOTIVE APPLICATIONS AT USER'S OWN RISK.
Resale of ST products with provisions different from the statements and/or technical features set forth in this document shall immediately void any warranty granted by ST for the ST product or service described herein and shall not create or extend in any manner whatsoever, any liability of ST.
ST and the ST logo are trademarks or registered trademarks of ST in various countries. Information in this document supersedes and replaces all information previously supplied. The ST logo is a registered trademark of STMicroelectronics. All other names are the property of their respective owners.
2007 STMicroelectronics - All rights reserved STMicroelectronics group of companies Australia - Belgium - Brazil - Canada - China - Czech Republic - Finland - France - Germany - Hong Kong - India - Israel - Italy - Japan Malaysia - Malta - Morocco - Singapore - Spain - Sweden - Switzerland - United Kingdom - United States of America www.st.com
12/12
|