Products
Datasheets | Microcontrollers | 32-bit Microcontrollers | STM32 (ARM Cortex M3) - 32-bit Microcontrollers

Medium-density access line, ARM-based 32-bit MCU with 64 or 128 KB Flash, 6 timers, ADC and 7 communication interfaces

Datasheet
Format: PDF(1572 kb) Last Updated: 23/09/2008 Pages: 77



Related
STM32F101xx and STM32F103xx medium-density devices: upgrading your toolchain to V5.20 of IAR EWARM
Related Application Notes
EEPROM emulation in STM32F101xx and STM32F103xx microcontrollers
How to achieve 32-bit timer resolution using the link system in STM32F101xx and STM32F103xx microcontrollers
How to get the best ADC accuracy in STM32F10xxx devices
How to migrate from STM32F10xxx FWLib V1.0 to V2.0
Improving STM32F101xx and STM32F103xx ADC resolution by oversampling
STM32F101xx and STM32F103xx RTC calibration
STM32F101xx and STM32F103xx low-power modes
STM32F101xx and STM32F103xx medium- and high-density devices: advanced I²C examples
STM32F101xx and STM32F103xx system memory boot mode
STM32F10xxx LCD glass driver firmware
STM32F10xxx hardware development: getting started
STM32F10xxx in-application programming using the USART
Smartcard interface with the STM32F101xx and STM32F103xx
Using the STM32F101xx and STM32F103xx DMA controller
Vocoder demonstration using a Speex audio codec on STM32F101xx and STM32F103xx microcontrollers
Related Errata Sheets
STM32F101x8/B, STM32F102x8/B and STM32F103x8/B medium-density device limitations
Related Programming Manuals
STM32F10xxx Flash programming
Related Reference Manuals
Low-, medium- and high-density STM32F101xx, STM32F102xx and STM32F103xx advanced ARM-based 32-bit MCUs
Related User Manuals
ARM®-based 32-bit MCU STM32F101xx and STM32F103xx firmware library
Getting started with DfuSe USB device firmware upgrade STMicroelectronics extension
STM3210B-EVAL demonstration software
STM32F101xx, STM32F102xx and STM32F103xx Flash loader demonstrator
STM32F10xxx DSP library
STM32F10xxx USB development kit
USB HID demonstrator