About ST
Products
Applications
Support
Buy
News & Events
ST Worldwide
Contact Us
Login
Datasheets
|
Transistors
|
IGBTs
|
600V
600 V - 6 A hyper fast IGBT
Datasheet
Format:
(533 kb)
or
(15 kb)
Last Updated: 21/11/2008
Pages: 19
Raw Ascii Text
- (
Hide
)
(Unformatted textual content of the document used by search engines)
STGBL6NC60D - STGDL6NC60D STGFL6NC60D - STGPL6NC60D
600 V - 6 A hyper fast IGBT
Features
Low CRES / CIES ratio (no cross-conduction susceptibility) Very soft ultra fast recovery antiparallel diode
1 3 2
3 1 2
Applications
TO-220FP
TO-220
Very high frequency operation High frequency lamp ballast SMPS and PFC (hard switching too)
3 1
3 1
DPAK
Description
Based on PowerMESH technology and thanks to a new lifetime control system, this new series exhibits very low turn-off energy realizing the best trade-off between on-state voltage and switching losses and so allowing very high operating frequencies. Figure 1.
D˛PAK
Internal schematic diagram
Table 1.
Device summary
Marking GBL6NC60D GDL6NC60D GPL6NC60D GFL6NC60D Package D˛PAK DPAK TO-220 TO-220FP Packaging Tape and reel Tape and reel Tube Tube
Order codes STGBL6NC60DT4 STGDL6NC60DT4 STGPL6NC60D STGFL6NC60D
November 2008
Rev 3
1/19
www.st.com 19
Contents
STGBL6NC60D - STGDL6NC60D - STGPL6NC60D - STGFL6NC60D
Contents
1 2 Electrical ratings . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 3 Electrical characteristics . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 4
2.1 Electrical characteristics (curves) . . .. . .. . .. . .. . ..... 7
3 4 5 6
Test circuit
. . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 10
Package mechanical data . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 11 Packaging mechanical data . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 16 Revision history . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 18
2/19
STGBL6NC60D - STGDL6NC60D - STGPL6NC60D - STGFL6NC60D
Electrical ratings
1
Electrical ratings
Table 2.
Symbol
Absolute maximum ratings
Value Parameter DPAK TO-220 D˛PAK 600 13 5 14 6 18 18 20 7 20 50 -56 - 55 to 150 22 2500 7 3 Unit TO-220FP V A A A A V A A W V C
VCES IC(1) IC(1) ICL(2) ICP(3) VGE IF IFSM PTOT VISO Tj
Collector-emitter voltage (VGE = 0) Collector current (continuous) at TC = 25 C Collector current (continuous) at TC = 100 C Turn-off latching current Pulsed collector current Gate-emitter voltage Diode RMS forward current at TC = 25 C Surge non repetitive forward current tp=10ms sinusoidal Total dissipation at TC = 25 C Insulation withstand voltage (RMS) from all three leads to external heat sink (t=1 s; TC=25 C) Operating junction temperature
1. Calculated according to the iterative formula:
Tj ( m x ) T ---I C ( T C ) = -------------------------------------------------a---------------C-----------------------------------R t h j c × V C E ( s a t ) ( m a x ) ( T j ( m a x ), I C ( T C ) )
2. Vclamp = 80%,(VCES), Tj =150C, RG = 10 , VGE = 15 V 3. Pulse width limited by max junction temperature allowed
Table 3.
Symbol
Thermal resistance
Value Parameter DPAK Thermal resistance junction-case IGBT max. Thermal resistance junction-case diode max. Thermal resistance junction-ambient max. 2.5 4.5 100 TO-220 D˛PAK 2.2 4 62.5 Unit TO-220FP 5.6 7 C/W C/W C/W
Rthj-case Rthj-amb
3/19
Electrical characteristics
STGBL6NC60D - STGDL6NC60D - STGPL6NC60D - STGFL6NC60D
2
Electrical characteristics
(TCASE=25 C unless otherwise specified) Table 4.
Symbol
Static electrical characteristics
Parameter Test conditions Min. Typ. Max. Unit
Collector-emitter V(BR)CES breakdown voltage (VGE = 0) VCE(sat) VGE(th) ICES IGES gfs
IC = 1 mA
600 1.9 2.2 2 3.75
V V V V V A mA nA S
VGE = 15 V, IC= 1.5 A Collector-emitter saturation VGE = 15 V, IC= 3 A voltage VGE= 15 V, IC= 3 A,TC=125C Gate threshold voltage Collector cut-off current (VGE = 0) Gate-emitter leakage current (VCE = 0) Forward transconductance VCE= VGE, IC= 250 A VCE = 600 V VCE = 600 V, TC= 125 C VGE = 20 V VCE = 15 V, IC= 3 A
2.9 5.75 50 5 100
3
Table 5.
Symbol Cies Coes Cres Qg Qge Qgc
Dynamic electrical characteristics
Parameter Input capacitance Output capacitance Reverse transfer capacitance Total gate charge Gate-emitter charge Gate-collector charge Test conditions VCE = 25 V, f = 1 MHz, VGE = 0 VCE = 390 V, IC = 3 A, VGE = 15 V (see Figure 17) Min. Typ. Max. 208 32.5 5.4 12 2.6 4.9 Unit pF pF pF nC nC nC
4/19
STGBL6NC60D - STGDL6NC60D - STGPL6NC60D - STGFL6NC60D
Electrical characteristics
Table 6.
Symbol td(on) tr (di/dt)on td(on) tr (di/dt)on tr(Voff) td(off) tf tr(Voff) td(off) tf
Switching on/off (inductive load)
Parameter Turn-on delay time Current rise time Turn-on current slope Turn-on delay time Current rise time Turn-on current slope Off voltage rise time Turn-off delay time Current fall time Off voltage rise time Turn-off delay time Current fall time Test conditions VCC = 390 V, IC = 3 A , RG= 10 VGE = 15 V (see Figure 18) VCC = 390 V, IC = 3 A , RG = 10 VGE = 15 V, Tc =125 C (see Figure 18) VCC = 390 V, IC = 3 A, , RGE = 10 VGE = 15 V (see Figure 18) VCC = 390 V, IC = 3 A, RGE = 10 VGE =15 V, , Tc = 125 C (see Figure 18) Min. Typ. 6.7 3.7 930 6.5 4 820 17 46 47 35 67 55 Max. Unit ns ns A/s ns ns A/s ns ns ns ns ns ns
Table 7.
Symbol Eon (1) Eoff(2) Ets Eon (1) Eoff(2) Ets
1.
Switching energy (inductive load)
Parameter Turn-on switching losses Turn-off switching losses Total switching losses Turn-on switching losses Turn-off switching losses Total switching losses Test conditions VCC = 390 V, IC = 3 A , RG = 10 VGE=15 V (see Figure 18) VCC = 390 V, IC = 3 A , RG = 10 VGE = 15 V, Tc = 125 C (see Figure 18) Min. Typ. 46.5 23.5 70 67.5 46 113.5 Max. Unit J J J J J J
Eon is the turn-on losses when a typical diode is used in the test circuit in (see Figure 19). If the IGBT is offered in a package with a co-pak diode, the co-pack diode is used as external diode. IGBTs & Diode are at the same temperature (25C and 125C)
2. Turn-off losses include also the tail of the collector current
5/19
Electrical characteristics
STGBL6NC60D - STGDL6NC60D - STGPL6NC60D - STGFL6NC60D
Table 8.
Symbol tf Eoff(1)
Turn-off with snubber
Parameter Test conditions VCC = 200 V, IC = 1.5 A Current fall time Turn-off switching losses , RG = 22 Vclamp=400 V, L=1 mH, C-snubber=2.7 nF (see Figure 18) VCC = 200 V, IC = 1.5 A , RG = 22 Vclamp= 400 V, L=1 mH, C-snubber= 2.7 nF, TC= 100 C (see Figure 18) 16 1.6 ns J Min. Typ. Max. Unit
tf Eoff (1)
Current fall time Turn-off switching losses
19 3.5
ns J
1. Turn-off losses include also the tail of the collector current
Table 9.
Symbol
Collector-emitter diode
Parameter Test conditions IF = 1 A Min. Typ. Max. 1.3 1.35 1.15 50 55 2.2 80 105 2.7 Unit V V V ns nC A ns nC A
VF
Forward on-voltage
IF=3 A IF=3 A,Tc=125 C
t rr Qrr I rr m t rr Qrr I rr m
Reverse recovery time Reverse recovery charge Reverse recovery current Reverse recovery time Reverse recovery charge Reverse recovery current
IF = 3 A, VR = 40 V, di/dt = 100 A/s (see Figure 19) IF = 3 A,VR = 40 V, TC =125 C, di/dt = 100 A/s (see Figure 19)
6/19
STGBL6NC60D - STGDL6NC60D - STGPL6NC60D - STGFL6NC60D
Electrical characteristics
2.1
Figure 2.
Electrical characteristics (curves)
Output characteristics Figure 3. Transfer characteristics
Figure 4.
Transconductance
Figure 5.
Collector-emitter on voltage vs temperature
Figure 6.
Gate charge vs gate-source voltage Figure 7.
Capacitance variations
7/19
Electrical characteristics Figure 8.
STGBL6NC60D - STGDL6NC60D - STGPL6NC60D - STGFL6NC60D Figure 9. Collector-emitter on voltage vs collector current
Normalized gate threshold voltage vs temperature
Figure 10. Normalized breakdown voltage vs temperature
Figure 11. Switching losses vs temperature
Figure 12. Switching losses vs gate resistance Figure 13. Switching losses vs collector current
8/19
STGBL6NC60D - STGDL6NC60D - STGPL6NC60D - STGFL6NC60D Figure 14. Turn-off SOA
Electrical characteristics
Figure 15. Forward voltage drop versus forward current
100.0
AM00690v1
Tj=150C (Maximum values)
10.0
Tj=25C (Maximum values)
1.0
VFM(V)
0.1 0.0 0.5 1.0 1.5 2.0 2.5 3. 0 3.5 4.0 4.5
9/19
Test circuit
STGBL6NC60D - STGDL6NC60D - STGPL6NC60D - STGFL6NC60D
3
Test circuit
Figure 17. Gate charge test circuit
Figure 16. Test circuit for inductive load switching
Figure 18. Switching waveform
Figure 19. Diode recovery time waveform
10/19
STGBL6NC60D - STGDL6NC60D - STGPL6NC60D - STGFL6NC60D
Package mechanical data
4
Package mechanical data
In order to meet environmental requirements, ST offers these devices in ECOPACK packages. These packages have a Lead-free second level interconnect. The category of second level interconnect is marked on the package and on the inner box label, in compliance with JEDEC Standard JESD97. The maximum ratings related to soldering conditions are also marked on the inner box label. ECOPACK is an ST trademark. ECOPACK specifications are available at: www.st.com
11/19
Package mechanical data
STGBL6NC60D - STGDL6NC60D - STGPL6NC60D - STGFL6NC60D
TO-220 mechanical data
mm Dim Min A b b1 c D D1 E e e1 F H1 J1 L L1 L20 L30 P Q 4.40 0.61 1.14 0.48 15.25 1.27 10 2.40 4.95 1.23 6.20 2.40 13 3.50 16.40 28.90 3.75 2.65 3.85 2.95 0.147 0.104 10.40 2.70 5.15 1.32 6.60 2.72 14 3.93 0.393 0.094 0.194 0.048 0.244 0.094 0.511 0.137 Typ Max 4.60 0.88 1.70 0.70 15.75 Min 0.173 0.024 0.044 0.019 0.6
inch Typ Max 0.181 0.034 0.066 0.027 0.62 0.050 0.409 0.106 0.202 0.051 0.256 0.107 0.551 0.154 0.645 1.137 0.151 0.116
12/19
STGBL6NC60D - STGDL6NC60D - STGPL6NC60D - STGFL6NC60D
Package mechanical data
TO-220FP mechanical data
Dim. A B D E F F1 F2 G G1 H L2 L3 L4 L5 L6 L7 Dia 28.6 9.80 2.9 15.90 9 3 mm. Min. 4.40 2.5 2.5 0.45 0.75 1.15 1.15 4.95 2.40 10 16 30.6 10.60 3.6 16.40 9.30 3.2 1.126 0.385 0.114 0.626 0.354 0.118 Typ Max. 4.60 2.7 2.75 0.70 1.00 1.50 1.50 5.20 2.70 10.40 M in. 0.173 0.098 0.098 0.017 0.030 0.045 0.045 0.195 0.094 0.393 0.630 1.204 0.417 0.141 0.645 0.366 0.126 inch Typ. Max. 0.181 0.106 0.108 0.027 0.039 0.067 0.067 0.204 0.106 0.409
A
B
L3 L6 L7
Dia
F1
D
F
G1 H
F2
L2 L5
E
123
L4
7012510-I
G
13/19
Package mechanical data
STGBL6NC60D - STGDL6NC60D - STGPL6NC60D - STGFL6NC60D
TO-252 (DPAK) mechanical data
DIM. A A1 A2 b b4 c c2 D D1 E E1 e e1 H L L1 L2 L4 R V2 0o 0.60 0. 20 8o 4.40 9.35 1 2. 80 0. 80 1 6.40 4. 70 2. 28 4.60 10.10 mm. min. 2.20 0.90 0.03 0.64 5.20 0.45 0.48 6.00 5. 10 6.60 typ max. 2.40 1.10 0.23 0.90 5.40 0.60 0.60 6.20
0068772_G
14/19
STGBL6NC60D - STGDL6NC60D - STGPL6NC60D - STGFL6NC60D
Package mechanical data
D˛PAK (TO-263) mechanical data
mm Dim Min A A1 b b2 c c2 D D1 E E1 e e1 H J1 L L1 L2 R V2 4.40 0.03 0.70 1.14 0.45 1.23 8.95 7.50 10 8.50 2.54 4.88 15 2.49 2.29 1.27 1.30 0.4 0 8 0 5.28 15.85 2.69 2.79 1.40 1.75 0.192 0.590 0.099 0.090 0.05 0.051 Typ Max 4.60 0.23 0.93 1.70 0.60 1.36 9.35 10.40 Min 0.173 0.001 0.027 0.045 0.017 0.048 0.352 0.295 0.394 0.334
inch Typ Max 0.181 0.009 0.037 0.067 0.024 0.053 0.368 0.409 0.1 0.208 0.624 0.106 0.110 0.055 0.069 0.016 8
0079457_M
15/19
Packaging mechanical data
STGBL6NC60D - STGDL6NC60D - STGPL6NC60D - STGFL6NC60D
5
Packaging mechanical data
DPAK FOOTPRINT
All dimensions are in millimeters
TAPE AND REEL SHIPMENT
REEL MECHANICAL DATA
DIM. A B C D G N T 1. 5 12.8 20.2 16.4 50 22. 4 18. 4 13. 2 mm MIN. MAX . 330 0. 059 0.504 0.520 0. 795 0.645 0.724 1. 968 0.881 BULK QTY 2500 i n ch MIN. MAX. 12. 992
TAPE MECHANICAL DATA
DIM. A0 B0 B1 D D1 E F K0 P0 P1 P2 R
W
BASE QTY 2500
mm MIN. 6. 8 10.4 1. 5 1. 5 1.65 7. 4 2.55 3. 9 7. 9 1. 9 40
15.7 16.3
inch MIN. MAX . 7 0.267 0.275 0.409 0.417 0.476 0.059 0.063 0. 059 0.065 0.073 0.291 0.299 0.100 0.108 0.153 0.161 0.311 0.319 0.075 0.082 1. 574
0.618 0.641
MAX . 10. 6 12. 1 1.6 1. 85 7.6 2. 75 4.1 8.1 2.1
16/19
STGBL6NC60D - STGDL6NC60D - STGPL6NC60D - STGFL6NC60D
Packaging mechanical data
D2PAK FOOTPRINT
TAPE AND REEL SHIPMENT
REEL MECHANICAL DATA
DIM. A B C D G N T 1. 5 12.8 20.2 24.4 100 30. 4 26. 4 13. 2 mm MIN. MAX . 330 0. 059 0.504 0.520 0795 0.960 1.039 3. 937 1.197 BULK QTY 1000 i n ch MIN. MAX. 12. 992
TAPE MECHANICAL DATA
DIM. A0 B0 D D1 E F K0 P0 P1 P2 R T W mm MI N. 10. 5 15. 7 1.5 1. 59 1. 65 11.4 4.8 3.9 11.9 1.9 50 0. 25 23. 7 24.3 MAX. 10.7 15.9 1. 6 1.61 1.85 11.6 5. 0 4. 1 12.1 2. 1 i n ch MI N. MAX. 0.413 0.421 0.618 0.626 0.059 0.063 0.062 0.063 0.065 0.073 0.449 0.456 0.189 0.197 0.153 0.161 0.468 0.476 0.075 0.082 1.574 0.35 0.0098 0.0137 0.933 0.956
BASE QTY 1000
* on sales type
17/19
Revision history
STGBL6NC60D - STGDL6NC60D - STGPL6NC60D - STGFL6NC60D
6
Revision history
Table 10.
Date 27-Jul-2007 09-Jul-2008 21-Nov-2008
Document revision history
Revision 1 2 3 First release 4: Package mechanical data has been updated. Updated Table 9 and Figure 15 Changes
18/19
STGBL6NC60D - STGDL6NC60D - STGPL6NC60D - STGFL6NC60D
Please Read Carefully:
Information in this document is provided solely in connection with ST products. STMicroelectronics NV and its subsidiaries ("ST") reserve the right to make changes, corrections, modifications or improvements, to this document, and the products and services described herein at any time, without notice. All ST products are sold pursuant to ST's terms and conditions of sale. Purchasers are solely responsible for the choice, selection and use of the ST products and services described herein, and ST assumes no liability whatsoever relating to the choice, selection or use of the ST products and services described herein. No license, express or implied, by estoppel or otherwise, to any intellectual property rights is granted under this document. If any part of this document refers to any third party products or services it shall not be deemed a license grant by ST for the use of such third party products or services, or any intellectual property contained therein or considered as a warranty covering the use in any manner whatsoever of such third party products or services or any intellectual property contained therein.
UNLESS OTHERWISE SET FORTH IN ST'S TERMS AND CONDITIONS OF SALE ST DISCLAIMS ANY EXPRESS OR IMPLIED WARRANTY WITH RESPECT TO THE USE AND/OR SALE OF ST PRODUCTS INCLUDING WITHOUT LIMITATION IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE (AND THEIR EQUIVALENTS UNDER THE LAWS OF ANY JURISDICTION), OR INFRINGEMENT OF ANY PATENT, COPYRIGHT OR OTHER INTELLECTUAL PROPERTY RIGHT. UNLESS EXPRESSLY APPROVED IN WRITING BY AN AUTHORIZED ST REPRESENTATIVE, ST PRODUCTS ARE NOT RECOMMENDED, AUTHORIZED OR WARRANTED FOR USE IN MILITARY, AIR CRAFT, SPACE, LIFE SAVING, OR LIFE SUSTAINING APPLICATIONS, NOR IN PRODUCTS OR SYSTEMS WHERE FAILURE OR MALFUNCTION MAY RESULT IN PERSONAL INJURY, DEATH, OR SEVERE PROPERTY OR ENVIRONMENTAL DAMAGE. ST PRODUCTS WHICH ARE NOT SPECIFIED AS "AUTOMOTIVE GRADE" MAY ONLY BE USED IN AUTOMOTIVE APPLICATIONS AT USER'S OWN RISK.
Resale of ST products with provisions different from the statements and/or technical features set forth in this document shall immediately void any warranty granted by ST for the ST product or service described herein and shall not create or extend in any manner whatsoever, any liability of ST.
ST and the ST logo are trademarks or registered trademarks of ST in various countries. Information in this document supersedes and replaces all information previously supplied. The ST logo is a registered trademark of STMicroelectronics. All other names are the property of their respective owners.
2008 STMicroelectronics - All rights reserved STMicroelectronics group of companies Australia - Belgium - Brazil - Canada - China - Czech Republic - Finland - France - Germany - Hong Kong - India - Israel - Italy - Japan Malaysia - Malta - Morocco - Singapore - Spain - Sweden - Switzerland - United Kingdom - United States of America www.st.com
19/19
Document Number: 13765
Untitled Document
Further Information
Contact
Online Support
(Registration Required)