LNBH24
Dual LNB supply and control IC with step-up and I²C interface
Features
Complete interface between LNBS and I²C bus Built-in DC-DC converter for single 12 V supply operation and high efficiency (typ. 93%@0.5 A) Selectable output current limit through external resistor Compliant with main satellite receivers output voltage specification New accurate built-in 22 kHz tone generator meets widely accepted standards (patent pending) Fast oscillator start-up facilitates DiSEqCTM encoding Built-in 22 kHz tone detector supports bidirectional DiSEqCTM 2.0 Very low-drop post regulator and high efficiency step-up PWM with integrated power N-MOS allow low power losses Two output pins suitable for bypassing the output R-L filter and avoiding tone distortion (RL filter as per DiSEqCTM 2.0 specs, see typ. application circuits) Overload and over-temperature internal protections with I²C diagnostic bits Output voltage and output current level diagnostic feedback by I²C bits LNB short circuit dynamic protection +/- 4 kV ESD tolerant on output power pins
PowerSSO-36 (ePad)
monolithic voltage regulator and interface IC, assembled in PowerSSO-36 ePad, specifically designed to provide the 13/18 V power supply and the 22 kHz tone signalling for two independent LNB down-converters in the antenna dishes and/or multi-switch box. In this application field, it offers a dual tuner STBs with extremely low component count, low power dissipation together with simple design and I2C standard interfacing.
Description
Intended for analog and digital DUAL Satellite receivers/Sat-TV, sat-PC cards, the LNBH24 is a Table 1. Device summary
Order code LNBH24PPR Package PowerSSO-36 (Exposed pad) Packaging Tape and reel
August 2008
Rev 2
1/30
www.st.com 30
Contents
LN BH24
Contents
1 2 Block diagram . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 4 Introduction . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 5
2.1 2.2 2.3 2.4 2.5 2.6 2.7 2.8 2.9 2.10 2.11 2.12 2.13 2.14 Application information . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 5 DiSEqCTM data encoding and decoding . . . . . . . . . . . . . . . . . . . . . . . . . . . 5 DiSEqCTM 2.0 implementation . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 5 DiSEqCTM 1.X implementation . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 5 Data encoding through external tone generator (EXTM) . . . . . . . . . . . . . . 6 I²C interface . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 6 Output voltage selection . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 6 Diagnostic and protection functions . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 7 Output voltage diagnostic . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 7 22 kHz tone diagnostic . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 7 Minimum output current diagnostic . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 7 Output current limit selection . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 8 Over-current and short-circuit protection and diagnostic . . . . . . . . . . . . . . 8 Thermal protection and diagnostic . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 8
3 4 5 6
Pin configuration . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 9 Maximum ratings . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 11 Application circuit . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 12 I²C bus interface . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 14
6.1 6.2 6.3 6.4 6.5 Data validity . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 14 Star t and stop condition . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 14 Byte format . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 14 Acknowledge . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 14 Transmission without acknowledge . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 14
7
LNBH24 software description . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 16
7.1 Interface protocol . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 16
2/30
LNBH24
Contents
7.2 7.3 7.4 7.5 7.6 7.7
System register (SR, 1 Byte for each section A and B) . . . . . . . . . . . . . . 16 Transmitted data (I²C bus write mode) for each section A/B . . . . . . . . . . 16 Diagnostic received data (I²C read mode) for both sections A/B . . . . . . . 17 Power-ON I²C interface reset . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 18 Address pin . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 18 DiSEqCTM implementation for each section A/B . . . . . . . . . . . . . . . . . . . 18
8 9 10 11
Electrical characteristics . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 19 Typical performance characteristics . . . . . . . . . . . . . . . . . . . . . . . . . . . 23 Package mechanical data . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 27 Revision history . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 29
3/30
Block diagram
LN BH24
1
Figure 1.
Block diagram
Block diagram
TTX -A ISEL -A ADDR - A SDA SDA SCL ADDR -B VCC Byp VCC -L ISEL -B TTX -B
LX - A PWM Controller
Rsense P-GND -A
PWM Controller
Preregulator +U.V.lockout +P.ON reset EN-A VSEL-A TEN-A EN-A VSEL-A TTX-A TEN-B EN-B EN-B VSEL-B
LX - B
Rsense P-GND -B
I²C interface
VSEL-B TTX-B ITEST-B VOUT-B Control ISEL-B VUP -B
VUP -A ISEL-A
ITEST-A VOUT-A Control
VoRX - A VCTRL - A VoTX -A TTX-A EXTM -A DSQIN -A DETIN -A 22KHz Tone . Amp. Diagn 22KHz Tone Freq. Det. Det. DSQOUT -A
Linear Post -reg +Protections +Diagnostics
I²C Diagnostics
Linear Post -reg +Protections +Diagnostics
VoRX - B VCTRL -B VoT X - B
22KHz Oscill. .
Oscill. TTX-B EXTM -B DSQIN -B 22KHz Tone Amp. Diagn . 22KHz Tone Freq. Det. Det. DETIN -B
TEN-A
TEN-B
LNBH24
A -GND
DSQOUT -B
4/30
LNBH24
Introduction
2
Introduction
The LNBH24 includes two completely independent sections. Except for the VCC and I²C inputs, each circuit can be separately controlled and have independent external components. The specification that follow should be considered equally for both sections (A/B).
2.1
Application information
This IC has a built-in DC-DC step-up converter which, from a single 8 V to 15 V source, generates the voltages (VUP) that allow the linear post-regulator to work at a minimum dissipated power of 0.375 W Typ. @ 500 mA load (the linear post-regulator drop voltage is internally held at VUP-VOUT=0.75 V typ.). An under voltage lockout circuit will disable the entire circuit when the supplied VCC drops below a fixed threshold (6.7 V typically).
Note:
In this document the VOUT is intended as the Voltage present at the linear post-regulator output (VoRX pin).
2.2
DiSEqCTM data encoding and decoding
The new internal 22 kHz tone generator (patent pending) is factory trimmed in accordance with the standards, and can be selected through I²C interface TTX bit (or TTX pin) and activated by a dedicated pin (DSQIN) which allows immediate DiSEqCTM data encoding, or through TEN I²C bit in case the 22 kHz presence is requested in continuous mode. In standby condition (EN bit LOW). The TTX function must be disabled setting TTX to LOW.
2.3
DiSEqCTM 2.0 implementation
The built-in 22 kHz Tone detector completes the fully bi-directional DiSEqCTM 2.0 (see Note:) interfacing. Its input pin (DETIN) must be AC coupled to the DiSEqCTM bus, and extracted PWK data are available on the DSQOUT pin. To comply with the bi-directional DiSEqCTM 2.0 bus hardware requirements an output R-L filter is needed. The LNBH24 is provided with two output pins for each section, one for the DC voltage output (VoRX) and one for the 22 kHz tone transmission (VoTX). The VoTX must be activated only during the tone transmission while the VoRX provides the 13/18 V output voltage. This allows the 22 kHz Tone to pass without any losses due to the R-L filter impedance (see Figure 4). During the 22 kHz transmission, in DiSEqCTM 2.0 applications, activated by DSQIN pin or by the TEN bit, the VoTX pin must be preventively set ON by the TTX function. This can be controlled both through the TTX pin and the I²C bit. As soon as the tone transmission is expired, the VoTX must be disabled by setting the TTX to LOW to set the device in the 22 kHz receiving mode. The 13/18 V power supply is always provided to the LNB from the VoRX pin through the R-L filter.
2.4
DiSEqCTM 1.X implementation
When the LNBH24 is used in DiSEqCTM 1.x applications the R-L filter is always needed for the proper operation of the 22 kHz tone generator (patent pending. See Figure 4). Also in this case, the TTX function must be preventively enabled before to start the 22 kHz data transmission and disabled as soon as the data transmission has been expired. The tone can
5/30
Introduction
LN BH24
be activated both with the DSQIN pin or the TEN I²C bit. The DSQIN internal circuit activates the 22 kHz tone on the VoTX output with 0.5 cycle 25 s delay from the TTL signal presence on the DSQIN pin, and it stops with 1 cycle 25 s delay after the TTL signal is expired.
2.5
Data encoding through external tone generator (EXTM)
In order to improve design flexibility an external tone input pin is available (EXTM). The EXTM is a Logic input pin which activates the 22 kHz tone output, on the VoTX pin, by using the LNBH24 integrated tone generator (similar to the DSQIN pin function). In fact, the output tone waveform characteristics will always be internally controlled by the LNBH24 tone generator and the EXTM signal will be used as a timing control for DiSEqC tone data encoding on the VoTX output. A TTL-compatible 22 kHz signal is required for the proper control of the EXTM pin function. Before sending the TTL signal on the EXTM pin, the VoTX tone generator must be previously enabled through the TTX function (TTX pin or TTX bit set HIGH). As soon as the EXTM internal circuit detects the 22 kHz TTL signal code, it activates the 22 kHz tone on the VoTX output with 1.5 cycles 25 s delay from the TTL signal presence on the EXTM pin, and it stops with 2 cycles 25 s delay after the TTL signal is expired (see Figure 2).
Figure 2.
EXTM timings
2.6
I²C interface
The main functions of the IC are controlled via I²C BUS by writing 8 bits on the System Register (SR 8 bits in write mode). On the same register there are 8 bits that can be read back (SR 8 bits in read mode) to provide 8 diagnostic functions: five bits will report the diagnostic status of five internal monitoring functions (IMON, VMON, TMON, OTF, OLF), while three will report the last output voltage register status (EN, VSEL, LLC) received by the IC (see the diagnostic functions section). Each section (A/B) has two selectable I²C addresses selectable, respectively, through the ADDR-A and ADDR-B pins (see address pins characteristics Table 10).
2.7
Output voltage selection
When the IC sections are in standby mode (EN bit LOW), the power blocks are disabled. When the regulator blocks are active (EN bit HIGH), the output can be logic controlled to be 13 or 18 V by means of the VSEL bit (Voltage SELect) for remote controlling of non-DiSEqC LNBs. Additionally, the LNBH24 is provided with the LLC I2C bit which increase the selected voltage value by +1 V to compensate the excess of voltage drop along the coaxial cable.
6/30
LNBH24
Introduction The LNBH24 is also compliant with the USA LNB power supply standards. In order to allow fast transition of the output voltage from 18 V to 13 V and vice-versa, the LNBH24 is provided with the VCTRL TTL pin which keeps the output at 13 V when it is set LOW and at 18 V when it is set HIGH or floating. VSEL and, if required, LLC bits must be set HIGH before using the VCTRL pin to switch the output voltage level. If VCTRL=1 or floating, then VOUT=18.5 V (or 19.5 V if LLC=1). With VCTRL=0 VOUT=13.4 V (LLC= either 0 or 1). Should be noted that the VCTRL pin controls only the linear regulator VOUT stage while the step-up VUP voltage is controlled only through the VSEL and LLC I²C bits. That is, even if VCTRL=0 (keeping VOUT=13.4 V) you will have VUP=19.25 V typ when VSEL=1 and 20.25 V with VSEL=LLC=1. This means that VCTRL=0 must be used only for short period to avoid the higher power dissipation. In standby condition (EN bit LOW) all the I²C bits and the TTX pin must be set LOW (if the TTX pin is not used it can be left floating but the TTX bit must be set LOW during the standby condition).
2.8
Diagnostic and protection functions
The LNBH24 has 5 diagnostic internal functions provided via I²C BUS by reading 5 bits on the system register (SR bits in read mode). All the diagnostic bits are, in normal operation (no failure detected), set to LOW. Two diagnostic bits are dedicated to the over-temperature and over-load protection status (OTF and OLF), while the remaining 3 bits are dedicated to the output voltage level (VMON), 22 kHz Tone (TMON) and to the Minimum Load Current diagnostic function (IMON).
2.9
Output voltage diagnostic
When VSEL=0 or 1 and LLC=0, the output voltage pin (VoRX) is internally monitored and, as long as the output voltage level is below the guaranteed limits, the VMON I²C bit is set to "1". The output voltage diagnostic is valid only with LLC=0 and AUX=0. Any VMON information with LLC=1 and/or AUX=1 must be disregarded by the MCU.
2.10
22 kHz tone diagnostic
The 22 kHz tone can be internally detected and monitored If the DETIN pin is connected to the LNB output bus (see typical application circuits) through a decoupling capacitor. The Tone diagnostic function is provided with the TMON I²C bit. If the 22 kHz Tone amplitude and/or the Tone frequency is out of the guaranteed limits (see TMON limits in the electrical characteristics in Table 13), the TMON I²C Bit is set to "1".
2.11
Minimum output current diagnostic
In order to detect the output load absence (no LNB connected on the bus or cable not connected to the IRD) the LNBH24 is provided with a minimum output current flag by the IMON I²C bit in read mode, which is set to "1" if the output current is lower than 12 mA typically with ITEST=1, and 6 mA with ITEST=0. The minimum current diagnostic function (IMON) is always active. In order for it to function even in a multi-IRD configuration (multiswitch), where the supply current could be sunk only from the higher supply voltage connected to the multi-switch box, the LNBH24 is provided with the AUX I2C bit. To force the LNBH24 output voltage as the highest voltage on the bus (22 V typ.) during the minimum current diagnostic phase, the AUX I2C bit can be set HIGH before reading the IMON I2C bit status. When the AUX bit is set to HIGH, the VOUT is set to 22 V (typ.) and the VUP is set to
7/30
Introduction
LN BH24
22.75 V (VUP=VOUT+0.75 V typ.) independent of the VSEL/LLC bits status. If the AUX function is used to force the VOUT to 22 V, it is recommended to set the AUX bit to LOW as soon as the minimum current test phase is expired, so that the VOUT voltage will be controlled again as per the VSEL/LLC bits status. In order to avoid false triggering, the IMON function must be used only with the 22 kHz tone transmission deactivated (TEN=0 and DSQIN=LOW), otherwise the IMON bit could be set to 0 even if the output current is below the minimum current thresholds (6 mA or 12 mA).
2.12
Output current limit selection
The linear regulator current limit threshold can be set through an external resistor connected to ISEL pin. The resistor value defines the output current limit by the equation: IMAX(A) = 10000/RSEL where RSEL is the resistor connected between ISEL and GND. The highest selectable current limit threshold is 1.0 A typ with RSEL=10 k. The above equation defines the typical threshold value for each output. However, it is suggested not to exceed for an extended period a total of current of 1 A from both sections (IOUT_A + IOUT_B < 1 A) in order to avoid triggering the over-temperature protection.
2.13
Over-current and short-circuit protection and diagnostic
In order to reduce the total power dissipation during an overload or a short-circuit condition, the device is provided with a dynamic short-circuit protection. It is possible to set the shortcircuit current protection either statically (simple current clamp) or dynamically through the PCL bit of the I²C SR. When the PCL (pulsed current limiting) bit is set to LOW, the overcurrent protection circuit works dynamically: as soon as an overload is detected, the output is shut down for a time TOFF, typically 900 ms. Simultaneously the diagnostic OLF I²C bit of the system register is set to "1". After this time has elapsed, the output is resumed for a time TON = (1/10) TOFF = 90 ms (typ.). At the end of TON, if the overload is still detected, the protection circuit will cycle again through TOFF and TON. At the end of a full TON in which no overload is detected, normal operation is resumed and the OLF diagnostic bit is reset to LOW. Typical TON+TOFF time is 990 ms and an internal timer determines it. This dynamic operation can greatly reduce the power dissipation in short-circuit condition, still ensuring excellent power-on start-up in most conditions. However, there could be some cases in which a highly capacitive load on the output may cause a difficult start-up when the dynamic protection is chosen. This can be solved by initiating any power start-up in static mode (PCL=1) and then switching to the dynamic mode (PCL=0) after a chosen amount of time depending on the output capacitance. When in static mode, the diagnostic OLF bit goes to "1" when the current clamp limit is reached and returns LOW when the overload condition is cleared.
2.14
Thermal protection and diagnostic
The LNBH24 is also protected against overheating. When the junction temperature exceeds 150 C (typ.), the step-up converter and the liner regulator are shut off, and the diagnostic OTF SR bit is set to "1". Normal operation is resumed and the OTF bit is reset to LOW when the junction is cooled down to 135 C (typ.).
Note:
External components are needed to comply to bi-directional DiSEqCTM bus hardware requirements. Full compliance of the whole application with DiSEqCTM specifications is not implied by the use of this IC. NOTICE: DiSEqCTM is a trademark of EUTELSAT.
8/30
LNBH24
Pin configuration
3
Figure 3.
Pin configuration
Pin connections
A -GND TTX-B DETIN-B DSQIN-B DSQOUT-B ADDR -B NC LX -B P-GND-B P-GND-A LX -A SDA SCL ADDR - A DSQOUT-A DSQIN-A DETIN-A TTX-A
1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18
36 35 34 33 32 31 30 29 28 27 26 25 24 23 22 21 20 19
EXTM-B VCTRL -B ISEL -B VUP-B VOTX-B VORX-B A-GND VCC VCC-L BYP VORX-A VOTX-A NC NC VUP-A ISEL -A VCTRL -A EXTM-A
Table 2.
Pin n (sec. A/B) 29 28 11 8 22 33 26 31 25 32 12 13 16 4
Pin description
Symbol VCC VCCL LX-A N-MOS Drain LX-B VUP-A Step-Up voltage VUP-B VoRX-A VoRX-B VoTX-A VoTX-B SDA SCL DSQIN-A DiSEqC inputs DSQIN-B LDO output port Input of the linear post-regulators. The voltage on these pins is monitored by the internal step-up controllers to keep a minimum dropout across the linear pass transistors. Outputs of the linear post-regulators. See Table 6 for voltage selections and description. Integrated N-Channel power MOSFETs drain. Name Supply input Supply input Function 8 to 15 V IC DC-DC power supply. 8 to 15 V analog power supply.
Output port during TX Outputs to the LNB. See Table 6 for selection. 22 kHz Tone TX Serial data Serial clock Bi-directional data from / to I2C BUS. Clock from I2C BUS. These pins will accept the DiSEqC code from the main microcontroller. The LNBH24 will uses this code to modulate the internally-generated 22 kHz carrier. Set to ground if not used.
9/30
Pin configuration Table 2.
Pin n (sec. A/B) 18 2 17 3 15 5 19 36 10 9 ePad 1, 30
LN BH24
Pin description (continued)
Symbol TTX-A TTX enable TTX-B DETIN-A DETIN-B DSQOUT- A DiSEqC outputs DSQOUT- B EXTM-A EXTM-B P-GND-A Power grounds P-GND-B ePad A-GND Exposed Pad Analog grounds To be connected with power grounds and to the ground layer through vias to dissipate the heat. Analog circuits grounds. Needed for internal pre-regulator filtering. The BYP pin is intended only to connect an external ceramic capacitor. Any connection of this pin to external current or voltage sources may cause permanent damage to the device. Two I²C addresses available for each section by setting the Address pins voltage level. See Table 10 The resistors "RSEL" connected between ISEL and GND define the linear regulators current limit protection threshold by the equation: IMAX(typ)=10000/ RSEL. 13 V-18 V linear regulators VoRX switch control. To be used only with VSEL=1. If VCTRL=1 or floating VoRX=18.5 V (or 19.5V if LLC=1). If VCTRL=0 than VoRX=13.4 V (LLC=either 0 or 1). Leave floating if not used. DO NOT connect to GND if not used. Not internally connected pins. DC-DC converters power grounds. External modulation Tone decoders inputs Name Function The TTX pins can be used as well as the TTX I2C bits of the system register, to control the TTX function enable. Set floating or to GND if not used. 22 kHz tone decoders inputs must be AC coupled to the DiSEqC 2.0 BUS. Set to GND if not used. Open drain outputs of the tone detectors to the main Controller for DiSEqC 2.0 data decoding. They are LOW when tone is detected on DETIN pins. Set to GND if not used. External modulation logic input pins which activate the 22 kHz tone output on the VoTX pins. Set to ground if not used.
27
BYP
By-pass capacitor
14 6 21 34 20 35 7, 23, 24
ADDR-A Address setting ADDR-B ISEL-A Current selection ISEL-B VCTRL-A VCTRL-B N.C. Output voltage control
Not connected
10/30
LNBH24
Maximum ratings
4
Table 3.
Symbol
Maximum ratings
Absolute maximum ratings
Parameter Value -0.3 to 16 -0.3 to 24 Internally limited -0.3 to 25 -0.3 to 25 -0.3 to 7 -0.3 to 24 2 -0.3 to 7 -0.3 to 4.6 -0.3 to 4.6 -50 to 150 -25 to 125 2 4 0.6 KV V V V V VPP V V V C C Unit V V
VCC-L, VCC DC power supply input voltage pins VUP IO VoRX VoTX VI LX VDETIN VOH VBYP ISEL TSTG TJ DC input voltage Output current DC output pin voltage Tone output pin voltage Logic input voltage (TTX, SDA, SCL, DSQIN, EXTM, VCTRL, Address) LX input voltage Detector input signal amplitude Logic high output voltage (DSQOUT) Internal reference pin voltage (Note 1) Current selection pin voltage Storage temperature range Operating junction temperature range ESD rating with Human Body Model (HBM) for all pins unless 8, 11, 25, 26, 31, 32 ESD ESD rating with Human Body Model (HBM) for pins 25, 26, 31, 32 ESD rating with Human Body Model (HBM) for pins 8, 11
Note:
Absolute maximum ratings are those values beyond which damage to the device may occur. These are stress ratings only and functional operation of the device at these conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability. All voltage values are with respect to network ground terminal. 1 The BYP pin is intended only to connect an external ceramic capacitor. Any connection of this pin to external current or voltage sources may cause permanent damage to the device. Thermal data
Parameter Thermal resistance junction-case Thermal resistance junction-ambient (PSSO-36) with device soldered on 2s2p PC Board Value 2 30 Unit C/W C/W
Note:
Table 4.
Symbol RthJC RthJA
11/30
Application circuit
LN BH24
5
Figure 4.
Application circuit
Typical application circuit
D3a 1N4007
C4a 470nF
C3a 100F
L2a Ferrite Bead
C5b 100F
C6b 470nF
19
EXTM-A
20
VCTRL-A
36
EXTM-B
35
VCTRL-B VoTX-A C9a 10F
22
VUP-A
25
D4a 1N5818 L3a
D1a STPS130A
11
L1a 22H Rsel-A 11K Rsel-B 11K
LX-A VoRX-A ISEL-A ISEL-B
LNBOUT_A
C13a 10nF
21 34
26
C10a 220nF D2a BAT43 R3a 10K
220H 15 R4a
VIN +12V 29
C7 100nF C1 100F L1b 22H C2 100nF R1 100 VCC VCC-L
28
C8 220nF
L N B H 2 4
C12a 10nF
DETIN-A DSQIN-A DSQOUT-A TTX-A DSQIN-B DSQOUT-B TTX-B
17 16 15 18 4 5 2
R3b 10K
C12b 10nF L3b
8
LX-B
DETIN-B
3 LNBOUT_B
220H C10b 220nF D2b BAT43 15 R4b C13b 10nF
D1b STPS130A
I 2C
13 12
S CL S DA
VoRX-B
31
C4b 470nF
C3b 100F
L2b Ferrite Bead
C5b 100F
C6b C6b 470nF
33
VUP-B P-GND-A A-GND BYP
VoTX-B ADDR-A
32 6
C9b 10F D4b 1N5818
P-GND-B
A DDR-B
9
10
1 -3 0
27
C11 470nF
14
D3b 1N4007
12/30
LNBH24 Table 5.
Application circuit Bill of material (valid for A and B sections except for C1, C2, C7, C8 and R1)
Notes 1/4 W resistors. Refer to the typical application circuit for the relative values 1/8 W resistors. Refer to the typical application circuit for the relative values 25 V electrolytic capacitor, 100 F or higher is suitable. 10F, > 35 V electrolytic capacitor 100F, > 25 V electrolytic capacitor, ESR in the 150 m to 350 m range >25 V ceramic capacitors. Refer to the typ. appl. circuit for the relative values STPS130A or any similar schottky diode with VRRM > 25 V and IF(AV) higher than: IF(AV) > IOUT_MAX x (VUP_MAX/VIN_MIN) BAT43, 1N5818, or any schottky diode with IF(AV)>0.2A, VRRM > 25 V, VF<0.5 V 1N4007 or equivalent 1N5818 or equivalent schottky diode 22H inductor with ISAT>IPEAK, where IPEAK is the boost converter peak current: L1
Component R1, R4 R3, RSEL C1 C9 C3, C5 C2, C4, C6, C7, C8, C10, C11, C12, C13 D1 D2 D3 D4
L2 L3
Ferrite bead, Panasonic-EXCELS A35, Murata-BL01RN1-A62, Taiyo-YudenBKP1608HS600 or equivalent with similar or higher impedance and current rating higher than 2A 220 H-270 H inductor with current rating higher than rated output current
13/30
I²C bus interface
LN BH24
6
I²C bus interface
Data transmission from main MCU to the LNBH24 and vice-versa takes place through the 2 wires I2C bus Interface, consisting of the 2 SDA and SCL lines (pull-up resistors to positive supply voltage must be externally connected).
6.1
Data validity
As shown in Figure 5 the data on the SDA line must be stable during the high semi-period of the clock. The HIGH and LOW state of the data line can only change when the clock signal on the SCL line is LOW.
6.2
Start and stop condition
As shown in Figure 6 a start condition is a HIGH to LOW transition of the SDA line while SCL is HIGH. The stop condition is a LOW to HIGH transition of the SDA line while SCL is HIGH. A STOP condition must be sent before each START condition.
6.3
Byte format
Every byte transferred to the SDA line must contain 8 bits. Each byte must be followed by an acknowledge bit. The MSB is transferred first.
6.4
Acknowledge
The master (MCU) puts a resistive HIGH level on the SDA line during the acknowledge clock pulse (see Figure 7). The peripheral (LNBH24) that acknowledges has to pull-down (LOW) the SDA line during the acknowledge clock pulse, so that the SDA line is stable LOW during this clock pulse. The peripheral which has been addressed has to generate acknowledge after the reception of each byte, otherwise the SDA line remains at the HIGH level during the ninth clock pulse time. In this case the master transmitter can generate the STOP information in order to abort the transfer. The LNBH24 will not generate acknowledge if the VCC supply is below the under-voltage lockout threshold (6.7 V typ.).
6.5
Transmission without acknowledge
Avoiding to detect the acknowledges of the LNBH24, the MCU can use a simpler transmission: simply it waits one clock without checking the slave acknowledging, and sends the new data. This approach of course is less protected from malfunctions and decreases the noise immunity.
14/30
LNBH24
I²C bus interface
Figure 5.
Data validity on the I²C bus
Figure 6.
Timing diagram of I²C bus
Figure 7.
Acknowledge on the I²C bus
15/30
LNBH24 software description
L N BH24
7
LNBH24 software description
The LNBH24 I2C interface controls both the IC sections A and B depending on the address sent before the DATA byte. The description below is valid for both sections.
7.1
Interface protocol
The interface protocol comprises:
A start condition (S) A chip address byte (the LSB bit determines read (=1)/write (=0) transmission) A sequence of data (1 byte + acknowledge) A stop condition (P)
Section address (A or B) Data LSB MSB LSB ACK P X R/W ACK
MSB S 0 0 0 1 0 X
ACK = Acknowledge S = Start P = Stop R/W = 1/0, Read/Write bit X = 0/1, two addresses for each section selectable by ADDR-A/B pins (see Table 10)
7.2
Mode Write Read
System register (SR, 1 Byte for each section A and B)
MSB PCL IMON TTX VMON TEN TMON LLC LLC VSEL VSEL EN EN ITEST OTF LSB AUX O LF
Write = control bits functions in write mode Read = diagnostic bits in read mode. All bits reset to 0 at power on
7.3
Transmitted data (I²C bus write mode) for each section A/B
When the R/W bit in the section address is set to 0, the main MCU can write on the system register (SR) of the relative section (A or B, depending on the 7 bit address value) via I2C BUS. All and 8 bits are available and can be written by the MCU to control the device functions as per the below Table 6.
16/30
LNBH24
LNBH24 software description
Table 6.
PCL TTX 0 0 0 0
Truth table
TEN LLC 0 0 1 1 X 0 1 0 1 1 VSEL 0 1 0 1 X EN 1 1 1 1 1 1 1 1 1 1 1 X X X X X 1 1 0 0 1 X X X ITEST AUX 0 0 0 0 1 Function VoRX= 13.4 V, VUP=14.15 V, (VUP-VoRX=0.75 V) VoRX= 18.5 V, VUP=19.25 V, (VUP-VoRX=0.75 V) VoRX= 14.4 V, VUP=15.15 V, (VUP-VoRX=0.75 V) VoRX= 19.5 V, VUP=20.25 V, (VUP-VoRX=0.75 V) VoRX= 22 V, VUP=22.75 V, (VUP-VoRX=0.75 V) 22 KHz controlled by DSQIN pin (only if TTX=1) 22 KHz tone output is always activated VoRX output is ON, VoTX Tone generator output is OFF VoRX output is ON, VoTX Tone generator output is ON Pulsed (dynamic) current limiting is selected Static current limiting is selected Minimum output current diagnostic threshold = 6mA typ. Minimum output current diagnostic threshold = 12mA typ. Power block disabled
0 1
X
X
X
X
X = don't care All values are typical unless otherwise specified Valid with TTX pin floating or connected GND
7.4
Diagnostic received data (I²C read mode) for both sections A/B
The LNBH24 can provide to the master a copy of the diagnostic system register information via I²C bus in read mode. The read mode is master activated by sending the chip address with R/W bit set to 1. At the following master generated clock bits, the LNBH24 issues a byte on the SDA data bus line (MSB transmitted first). At the ninth clock bit the MCU master can:
Acknowledge the reception, thus starting the transmission of another byte from the LNBH24 No acknowledge, stopping the read mode communication
Three bits of the register are read back as a copy of the corresponding write output voltage register status (LLC, VSEL, EN), while the other five bits convey diagnostic information about the over-temperature (OTF), output voltage level (VMON), output overload (OLF), minimum output current presence (IMON) and 22 kHz tone (TMON). In normal operation the diagnostic bits are set to zero, while if a failure is occurring, the corresponding bit is set to one. At start-up all the bits are reset to zero.
17/30
LNBH24 software description Table 7.
IMON
L N BH24
Register
VMON TMON LLC VSEL EN OTF 0 These bits are read exactly the same as they were left after last write operation 1 0 1 OLF Function TJ < 135C, normal operation TJ > 150C, power blocks disabled IO < IOMAX, normal operation IO > IOMAX, Overload Protection triggered These bits are set to 1 if the relative parameter is out of the specification limits.
0/1
0/1
0/1
Note:
Values are typical unless otherwise specified.
7.5
Power-ON I²C interface reset
The I²C interface built in the LNBH24 is automatically reset at power-ON. As long as the VCC stays below the undervoltage lockout (UVL) threshold (6.7 V), the interface will not respond to any I²C command and the system registers (SR) are initialized to all zeroes, thus keeping the power blocks disabled. Once the VCC rises above 7.3 V typ. The I²C interface becomes operative and the SRs can be configured by the main MCU. This is due to 500 mV hysteresis provided in the UVL threshold to avoid false re-triggering of the power-ON reset circuit.
7.6
Address pin
For each section of the LNBH24 it is possible to select two I²C interface addresses by means of the relevant ADDR pin. The ADDR pins are TTL-compatible and can be set as per address pins characteristics Table 10.
7.7
DiSEqCTM implementation for each section A/B
LNBH24 helps system designer to implement the bi-directional DiSEqC 2.0 protocol by allowing easy PWK modulation/demodulation of the 22 kHz carrier. Between the LNBH24 and the main MCU the PWK data is exchanged using logic levels that are compatible with both 3.3 V and 5 V MCU. This data exchange is made through two dedicated pins, DSQIN and DSQOUT, in order to maintain the timing relationships between the PWK data and the PWK modulation as accurate as possible. These two pins should be directly connected to two I/O pins of the MCU, thus leaving to the firmware the task of encoding and decoding the PWK data in accordance with the DiSEqC protocol. Full compliance of the system to the specification is thus not implied by the bare use of the LNBH24. The system designer should also take in consideration the bus hardware requirements, which can be simply accomplished by the R-L termination connected on the VOUT pins of the LNBH24, as shown in the typical application circuits in Figure 4. To avoid any losses due to the R-L impedance during the tone transmission, LNBH24 has dedicated Tone output (VoTX) that is connected after the filter and must be enabled by setting the TTX function to HIGH only during the tone transmission (see DiSEqC 2.0 implementation in sections 2.2 and 2.3). Also unidirectional DiSEqC 1.x and non-DiSEqC system need this termination connected through a bypass capacitor and after an R-L filter with 15 in parallel with a 220 H-270 H inductor. However, there is no need for tone decoding, so the DETIN and DSQOUT pins can be left connected to GND.
18/30
LNBH24
Electrical characteristics
8
Table 8.
Electrical characteristics
Electrical characteristics of sections A/B (refer to the typical application circuit in Figure 4, TJ from 0 to 85 C, EN=1, VSEL=LLC=TEN=PCL=ITEST=TTX=AUX=0, RSEL = 11 k, DSQIN=LOW, VI = 12 V, IOUT = 50 mA, unless otherwise stated. Typical values are referred to TJ = 25 C. VOUT=VoRX pin voltage. See software description section for I²C access to the system register)
Parameter Supply voltage Test conditions IOUT=750mA, VSEL=LLC=1 Both sections A and B enabled, IOUT=0 IIN Supply current Both sections A and B enabled, EN=TEN=TTX=1, IOUT=0 EN=0 AUX=1; IOUT=50mA LLC=0 VOUT Output voltage VSEL=1, IOUT=750mA LLC=1 LLC=0 VSEL=0, IOUT=750mA LLC=1 VSEL=0 VOUT VOUT Line regulation Load regulation 13/18V Rise and Fall transition time by VCTRL pin Output current limiting Output short circuit current Dynamic overload protection OFF time Dynamic overload protection ON time Tone frequency Tone amplitude Tone duty cycle Tone rise or fall time EXTM frequency DC-DC converter efficiency VIN=8 to 15V VSEL=1 17.8 18.8 12.8 13.8 Min. 8 Typ. 12 20 50 6 22 18.5 19.5 13.4 14.4 5 5 19.2 20.2 14 15 40 mV 60 200 575 750 300 1 000 900 ms TON FTONE ATONE DTONE tr, tf FEXTM PCL=0, Output shorted DSQIN=HIGH or TEN=1, TTX=1 DSQIN=HIGH or TEN=1, TTX=1 IOUT from 0 to750mA COUT from 0 to 750nF DSQIN=HIGH or TEN=1, TTX=1 DSQIN=HIGH or TEN=1, TTX=1 VEXTM-H =3.3V, VEXTM-L =0V, IOUT=750mA
(1)
Symbol VIN
Max. 15 30 70
Unit V
mA
V
VSEL=0 or 1, IOUT from 50 to750mA VSEL=LLC=1, VCTRL from LOW to HIGH and vice versa, IOUT from 6 to 450mA, CO from 10 to 330nF RSEL=11K RSEL= 22K VSEL=0/1, AUX=0/1 PCL=0, Output shorted
mV s
13/18 TR - T F IMAX ISC TOFF
1000 mA 600 mA
TOFF/10 20 0.4 43 5 20 22 0.65 50 8 22 93 24 0.9 57 15 24 kHz VPP % s kHz %
EffDC-DC
19/30
Electrical characteristics Table 8.
LNBH24
Electrical characteristics of sections A/B (continued) (refer to the typical application circuit in Figure 4, TJ from 0 to 85 C, EN=1, VSEL=LLC=TEN=PCL=ITEST=TTX=AUX=0, RSEL = 11 k, DSQIN=LOW, VI = 12 V, IOUT = 50 mA, unless otherwise stated. Typical values are referred to TJ = 25 C. VOUT=VoRX pin voltage. See software description section for I²C access to the system register)
Parameter DC-DC converter switching frequency Tone detector frequency capture range 0.4VPP sine wave(2) 19 0.3 150 DETIN Tone present, IOL=2mA 0.3 0.5 10 0.8 2 15 -6 150 15 -15 Test conditions Min. Typ. 220 22 25 1.5 Max. Unit kHz kHz VPP k V A V V A mA C C
Symbol FSW FDETIN VDETIN ZDETIN VOL IO Z VIL VIH IIH IOBK TSHDN
Tone detector input amplitude Sine wave signal, 22 kHz Tone detector input impedance DSQOUT pin logic LOW
DSQOUT pin leakage current DETIN Tone absent, VOH=6V DSQIN,TTX,13/18, EXTM pin logic Low DSQIN,TTX,13/18, EXTM pin logic High DSQIN,TTX,13/18, EXTM pin VIH=5V input current Output backward current Thermal shut-down threshold Thermal shut-down hysteresis EN=0, VOBK=21V
TSHDN
1. External signal frequency range in which the EXTM function is guaranteed. 2. Frequency range in which the DETIN function is guaranteed. The VPP level is intended on the LNBOUT (before the C12A/B capacitor. See typical application circuit in Figure 4).
Table 9.
Symbol VIL VIH IIN VOL FMAX
I²C electrical characteristics (TJ from 0 to 85 C, VI = 12 V)
Parameter LOW Level input voltage HIGH Level input voltage Input current Low level output voltage Maximum clock frequency SDA, SCL SDA, SCL SDA, SCL, VI = 0.4 to 4.5 V SDA (open drain), IOL = 6 mA SCL 400 2 -10 10 0.6 Test conditions Min. Typ. Max. 0.8 Unit V V A V kHz
20/30
LNBH24
Electrical characteristics
Table 10.
Symbol
Address pins characteristics (TJ from 0 to 85 C, VI = 12 V)
Parameter Test condition Section "A" address selection Min. Typ. Max. Unit
VADDR-A1 VADDR-A2
"0001000(R/W)" Address pin R/W bit determines the transmission voltage range for section A mode: read (R/W=1) write (R/W=0) "0001001(RW)" Address pin voltage range for section A R/W bit determines the transmission mode: read (R/W=1) write (R/W=0) Section "B" address selection
0 2
0.8 5
V V
VADDR-B1 VADDR-B2
"0001010(R/W)" Address pin R/W bit determines the transmission voltage range for section B mode: read (R/W=1) write (R/W=0) "0001011(RW)" Address pin voltage range for section B R/W bit determines the transmission mode: read (R/W=1) write (R/W=0)
0 2
0.8 5
V V
Table 11.
Output voltage diagnostic (VMON bit) characteristics of sections A/B (refer to the typical application circuit in Figure 4, TJ from 0 to 85 C, EN=1, VSEL=LLC=TEN=PCL=ITEST=TTX=AUX=0, RSEL = 11 k, DSQIN=LOW, VI=12 V, IO = 50 mA, unless otherwise stated. Typical values are referred to TJ = 25 C. VO=VoRX pin voltage. See software description section for I²C access to the system register)
Parameter Diagnostic low threshold at VO=13.4V typ. Diagnostic low threshold at VO=18.5V typ. Test condition EN=1, VSEL=0 LLC=0 EN=VSEL=1 LLC=0 Min. 85 84 Typ. 90 90 Max. 95 96 Unit % %
Symbol VTH-L VTH-L
NB: if the output voltage is lower than the min. value the VMON I²C bit is set to 1. When VSEL=0: If VMON=0 then VO>85% of VO typ.; If VMON=1 then VO<95% of VO typ. When VSEL=1: If VMON=0 then VO>84% of VO typ.; If VMON=1 then VO<96% of VO typ.
Table 12.
Minimum output current diagnostic (IMON bit) characteristics of sections A/B (refer to the typical application circuit in Figure 4, TJ from 0 to 85 C, EN=1, VSEL=LLC=TEN=PCL=TTX=0, DSQIN=LOW, RSEL = 11 k, VI = 12 V, IO = 50 mA, unless otherwise stated. Typical values are referred to TJ = 25 C. VO=VoRX pin voltage. See software description section for I²C access to the system register)
Parameter Minimum current diagnostic threshold Test condition ITEST=1, AUX=0/1 ITEST=0, AUX=0/1 Min. 5 2.5 Typ. 12 6 Max. 20 mA 10 Unit
Symbol ITH
NB: if the output current is lower than the min. threshold limit the IMON I²C bit is set to 1. If the output current is higher than the max threshold limit the IMON I²C bit is set to 0.
21/30
Electrical characteristics
LNBH24
Table 13.
22KHz tone diagnostic (TMON bit) characteristics of sections A/B (refer to the typical application circuit in Figure 4, TJ from 0 to 85 C, EN=1, VSEL=LLC=TEN=PCL=ITEST=TTX=AUX=0, RSEL=11 k, DSQIN=LOW, VI=12 V, IO = 50 mA, unless otherwise stated. Typical values are referred to TJ = 25 C. See software description section for I²C access to the system register)
Parameter Amplitude diagnostic low threshold Amplitude diagnostic high threshold Frequency diagnostic low thresholds Frequency diagnostic high thresholds Test condition DETIN pin AC coupled DETIN pin AC coupled DETIN pin AC coupled DETIN pin AC coupled Min. 200 900 13 24 Typ. 300 1100 16.5 29.5 Max. 400 1200 20 38 Unit mV mV kHz kHz
Symbol ATH-L ATH-H FTH-L FTH-H
NB: if the 22 kHz tone parameters are lower or higher than the above limits the TMON I²C bit is set to 1.
22/30
LNBH24
Typical performance characteristics
9
Typical performance characteristics
(refer to the typical application circuit in Figure 4, TJ from 0 to 85 C, EN=1, VSEL=LLC=TEN=PCL=ITEST=TTX=AUX=0, RSEL = 11 k, DSQIN=LOW, VI = 12 V, IOUT = 50 mA, unless otherwise stated. Typical values are referred to TJ = 25 C, VOUT=VoRX) Output voltage vs temperature Figure 9. Output voltage vs temperature
Figure 8.
14 13.8 13.6 VCC=12 V IOUT=50 mA VOUT=13 V range
15 14. 8 14. 6 VCC=12 V IOUT=50 mA VOUT=14 V range
VOUT [V]
VOUT [V]
13.4 13.2 13 12.8
14. 4 14. 2 14 13. 8
EN=1, EN=1, VSEL=LLC=0
12.6
EN=LLC=1, VSEL=0
13. 6
-10
0
10
20
30
40 T [C]
50
60
70
80
90
-10
0
10
20
30
40 T [C]
50
60
70
80
90
Figure 10. Output voltage vs temperature
Figure 11. Output voltage vs temperature
19.2 19 18.8
VCC=12 V IOUT=50 mA VOUT=18 V range
20.3 20.1 19.9 19.7 19.5 19.3 19.1 18.9
EN=VSEL=1, LLC=0
VCC=12 V IOUT=50 mA VOUT=19.5 V range
VOUT [V]
18.6 18.4 18.2 18 17.8
VOUT [V]
18.7 18.5
EN=VSEL=LLC=1
-10
0
10
20
30
40
50
60
70
80
90
-10
0
10
20
30
40
50
60
70
80
90
T [C]
T [C]
Figure 12. Load regulation vs temperature
Figure 13. Supply current vs temperature
0 -20 -40
40 35 30
IIN [mA]
VCC=12V, IOUT=No Load
Load [mV]
-60 -80 -100 -120 -140 -160 -10
VCC =12 V, IOUT = from 50 to 750 mA
25 20 15 10 5
Both Sections Enabled with EN=LLC=VSEL=1, TEN=TTX=0
0
10
20
30
40
50
60
70
80
90
0
-10 0 10 20 30 40 50 60 70 80 90
T [C]
T [C]
23/30
Typical performance characteristics
LNBH24
Figure 14. Supply current vs temperature
Figure 15. Supply current vs temperature ON time vs temperature
70 60
I IN [ m A ]
VCC=12 V, IOUT=No Load
140 130 120 110 T ON [ms] 100 90 80 70 60 50 40
70 80 90
-10
VCC = 12 V, VOUT = Shorted to GND
50 40 30 20 10
Both Both Sections Enabled with EN=TEN=TTX=LLC=VSEL=1
0
-10 0 10 20 30 40 50 60
0
10
20
30
40
50
60
70
80
90
T [C]
T [C]
Figure 16. Dynamic overload protection OFF time vs temperature
Figure 17. Output current limiting vs RSEL
1.4
1300 1200 1100 VCC = 12 V, VOUT = Shorted to GND
VCC = 12 V
1.2 1
T OFF [ms]
IMAX [A]
-10 0 10 20 30 40 50 60 70 80 90
1000 900 800 700 600 500 400
0.8 0.6 0.4 0.2 0
10
12
14
16
18
20
22
24
26
28
30
32
T [C]
RSEL [kOhm]
Figure 18. Output current limiting vs temperature
Figure 19. Output current limiting vs temperature
1000
550
950
500
IMAX [mA]
900
IMAX [mA]
450
850
400
800 VCC = 12 V, RSEL = 11 kohm 750
350 VCC =12 V, RSEL = 22 Kohm 300
-10
0
10
20
30
40
50
60
70
80
90
-10
0
10
20
30
40
50
60
70
80
90
T [C]
T [C]
24/30
LNBH24
Typical performance characteristics
Figure 20. Tone frequency vs temperature
Figure 21. Tone amplitude vs temperature
28
VCC = 12 V, IOUT = 50 mA
1000
VCC = 12 V, IOUT = 50 mA
26
900
ATONE [mV]
FTONE [kHz]
24 22 20 18
800 700 600 500
EN=TEN=TTX=1
16
EN=TEN=TTX=1
400
-10
0
10
20
30
40 T [C]
50
60
70
80
90
-10
0
10
20
30
40 T [C]
50
60
70
80
90
Figure 22. Tone duty cycle vs temperature
Figure 23. Tone rise time vs temperature
55 54 53 52 51 50 49 48 47 46 45
VCC = 12 V, IOUT = 50 mA
14 13 12 11 10 9 8 7 6
VCC = 12 V, IOUT = 50 mA
DTONE [%]
tr [s]
EN=TEN=TTX=1
5 4
EN=TEN=TTX=1
-10
0
10
20
30
40 T [C]
50
60
70
80
90
-10
0
10
20
30
40 T [C]
50
60
70
80
90
Figure 24. Tone fall time vs temperature
Figure 25. Output backward current vs temperature
0
14 13 12 11 10 9 8 7 6 5 4
VCC = 12 V, IOUT = 50 mA
VCC = 12 V, VOBK = 21 V externally forced
-1
IOBK [mA]
EN=TEN=TTX=1 0 10 20 30 40 50 60 70 80 90
tf [s]
-2
-3
EN=0
-4
-10
T [C]
-10
0
10
20
30
40 T [C]
50
60
70
80
90
25/30
Typical performance characteristics Figure 26. DC-DC converter efficiency vs temperature Figure 27. 22 kHz tone waveform
LNBH24
100 90 80
Eff [%]
70 60 VCC = 12 V, IOUT = 750 mA 50
LNBOUT
EN=VSEL=LLC=1 EN=VSEL=LLC=1
40
-10
0
10
20
30
40
50
60
70
80
90
VCC = 12 V EN=TEN=TTX=1
T [C]
Figure 28. DSQIN tone enable transient response
Figure 29. DSQIN tone disable transient response
VCC = 12 V EN=TTX=1, TEN=0
DSQIN
DSQIN
LNBOUT
VCC = 12 V EN=TTX=1, TEN=0
LNBOUT
26/30
LNBH24
Package mechanical data
10
Package mechanical data
In order to meet environmental requirements, ST offers these devices in ECOPACK packages. These packages have a lead-free second level interconnect. The category of second Level Interconnect is marked on the package and on the inner box label, in compliance with JEDEC Standard JESD97. The maximum ratings related to soldering conditions are also marked on the inner box label. ECOPACK is an ST trademark. ECOPACK specifications are available at: www.st.com.
27/30
Package mechanical data
LNBH24
PowerSSO-36 mechanical data
Dim. A A2 a1 b c D E e e3 F G G1 H h L M N O Q S T U X Y Min. 2.15 2.15 0 0.18 0.23 10.10 7.4 mm. Typ. Max. 2.47 2.40 0.075 0.36 0.32 10.50 7.6 Min. 0.085 0.085 0 0.007 0.009 0.398 0.291 inch. Typ. Max. 0.097 0.094 0.003 0.014 0.013 0.413 0.299
0. 5 8.5 2. 3 0.075 0.06 10.5 0 .4 0.85 4. 3 10 1. 2 0. 8 2. 9 3.65 1. 0 4.1 6.5 4.7 7.3 0.161 0.256
0.020 0.335 0.091 0.003 0.002 0.413 0.016 0.033 0.169 10 0.047 0.031 0.114 0.144 0.039 0.185 0.287
10.1 0.55
0.398 0.022
(1) "D and E" do not include mold flash or protusions - Mold flash or protusions shall not exceed 0.15mm (0.006")
7655059
28/30
LNBH24
Revision history
11
Table 14.
Date
Revision history
Document revision history
Revision 1 2 Initial release. Modified mechanical data on page 28. Changes
11-Feb-2008 27-Aug-2008
29/30
LNBH24
Please Read Carefully:
Information in this document is provided solely in connection with ST products. STMicroelectronics NV and its subsidiaries ("ST") reserve the right to make changes, corrections, modifications or improvements, to this document, and the products and services described herein at any time, without notice. All ST products are sold pursuant to ST's terms and conditions of sale. Purchasers are solely responsible for the choice, selection and use of the ST products and services described herein, and ST assumes no liability whatsoever relating to the choice, selection or use of the ST products and services described herein. No license, express or implied, by estoppel or otherwise, to any intellectual property rights is granted under this document. If any part of this document refers to any third party products or services it shall not be deemed a license grant by ST for the use of such third party products or services, or any intellectual property contained therein or considered as a warranty covering the use in any manner whatsoever of such third party products or services or any intellectual property contained therein.
UNLESS OTHERWISE SET FORTH IN ST'S TERMS AND CONDITIONS OF SALE ST DISCLAIMS ANY EXPRESS OR IMPLIED WARRANTY WITH RESPECT TO THE USE AND/OR SALE OF ST PRODUCTS INCLUDING WITHOUT LIMITATION IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE (AND THEIR EQUIVALENTS UNDER THE LAWS OF ANY JURISDICTION), OR INFRINGEMENT OF ANY PATENT, COPYRIGHT OR OTHER INTELLECTUAL PROPERTY RIGHT. UNLESS EXPRESSLY APPROVED IN WRITING BY AN AUTHORIZED ST REPRESENTATIVE, ST PRODUCTS ARE NOT RECOMMENDED, AUTHORIZED OR WARRANTED FOR USE IN MILITARY, AIR CRAFT, SPACE, LIFE SAVING, OR LIFE SUSTAINING APPLICATIONS, NOR IN PRODUCTS OR SYSTEMS WHERE FAILURE OR MALFUNCTION MAY RESULT IN PERSONAL INJURY, DEATH, OR SEVERE PROPERTY OR ENVIRONMENTAL DAMAGE. ST PRODUCTS WHICH ARE NOT SPECIFIED AS "AUTOMOTIVE GRADE" MAY ONLY BE USED IN AUTOMOTIVE APPLICATIONS AT USER'S OWN RISK.
Resale of ST products with provisions different from the statements and/or technical features set forth in this document shall immediately void any warranty granted by ST for the ST product or service described herein and shall not create or extend in any manner whatsoever, any liability of ST.
ST and the ST logo are trademarks or registered trademarks of ST in various countries. Information in this document supersedes and replaces all information previously supplied. The ST logo is a registered trademark of STMicroelectronics. All other names are the property of their respective owners.
2008 STMicroelectronics - All rights reserved STMicroelectronics group of companies Australia - Belgium - Brazil - Canada - China - Czech Republic - Finland - France - Germany - Hong Kong - India - Israel - Italy - Japan Malaysia - Malta - Morocco - Singapore - Spain - Sweden - Switzerland - United Kingdom - United States of America www.st.com
30/30
|