BUL39D
High voltage fast-switching NPN power transistor
Features
Integrated antiparallel collector-emitter diode High voltage capability Low spread of dynamic parameters Minimum lot-to-lot spread for reliable operation Ver y high switching speed
1 2 3
Application
TO-220
Electronic transformer for halogen lamp
Description
The device is manufactured using high voltage multi-epitaxial planar technology for high switching speeds while maintaining the wide RBSOA. The device is designed for use in electronic transformer for halogen lamp. Figure 1. Internal schematic diagram
Table 1.
Device summary
Marking BUL39D Package TO-220 Packaging Tube
Order code BUL39D
October 2008
Rev 5
1/11
www.st.com 11
Contents
BUL39D
Contents
1 2 Electrical ratings . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 3 Electrical characteristics . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 4
2.1 Electrical characteristics (curves) . . .. . .. . .. . .. . ..... 5
3 4 5
Test circuit . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 7 Package mechanical data . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 8 Revision history . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 10
2/11
BUL39D
Electrical ratings
1
Electrical ratings
Table 2.
Symbol VCES VCEO VEBO IC ICM IB IBM Ptot Tstg TJ
Absolute maximum rating
Parameter Collector-emitter voltage (VBE = 0) Collector-emitter voltage (IB = 0) Emitter-base voltage (IC= 0) Collector current Collector peak current (tP < 5 ms) Base current Base peak current (tP < 5 ms) Total dissipation at Tc = 25 C Storage temperature Max. operating junction temperature Value 850 450 9 4 8 2 4 70 -65 to 150 150 Unit V V V A A A A W C C
Table 3.
Symbol
Thermal data
Parameter Max value 1.8 Unit C/W
Rthj-case Thermal resistance junction - case
3/11
Electrical characteristics
BUL39D
2
Electrical characteristics
(Tcase = 25 C unless otherwise specified) Table 4.
Symbol ICES IEBO
Electrical characteristics
Parameter Collector cut-off current (VBE = 0) Emitter cut-off current (IC = 0) Test conditions VCE = 850 V VCE = 850 V VEB = 9 V TC = 125 C Min. Typ. Max. 100 500 100 Unit A A A
Collector-emitter VCEO(sus) (1) sustaining voltage (IB = 0) VCE(sat) (1) VBE(sat) (1) hFE (1) Collector-emitter saturation voltage Base-emitter saturation voltage DC current gain Inductive load ts tf Storage time Fall time
IC =100 mA IC = 1 A __ IB = 0.2 A IB = 0.5 A IB = 0.2 A _ IB = 0.5 A _ VCE = 5 V
450
V
IC = 2.5 A _ _ IC = 1 A IC = 2.5 A IC = 10 mA IC = 5 A __
0.5 1.1 1.1 1.3 10 4
V V V V
_ _ VCE = 10 V
IC = 2.5 A IB1 = 0.5 A RBB = 0
Vclamp = 300 V VBE(off) = -5 V L=1 mH
1.5 0.1
s s
VF
Diode forward voltage
IF = 2 A
1.5
V
1. Pulsed duration = 300 ms, duty cycle 1.5%
4/11
BUL39D
Electrical characteristics
2.1
Figure 2.
Electrical characteristics (curves)
Safe operating area Figure 3. Derating
Figure 4.
DC current gain (1 V)
Figure 5.
DC current gain (5 V)
Figure 6.
Collector emitter saturation voltage Figure 7.
Base emitter saturation voltage
5/11
Electrical characteristics Figure 8. Inductive load fall time Figure 9. Inductive load storage time
BUL39D
Figure 10. Reverse biased safe operating area
6/11
BUL39D
Test circuit
3
Test circuit
Figure 11. Inductive load switching test circuit
1) Fast electronic switch 2) Non-inductive Resistor 3) Fast recovery rectifier
7/11
Package mechanical data
BUL39D
4
Package mechanical data
In order to meet environmental requirements, ST offers these devices in ECOPACK packages. These packages have a lead-free second level interconnect. The category of second level interconnect is marked on the package and on the inner box label, in compliance with JEDEC Standard JESD97. The maximum ratings related to soldering conditions are also marked on the inner box label. ECOPACK is an ST trademark. ECOPACK specifications are available at: www.st.com
8/11
BUL39D
Package mechanical data
TO-220 mechanical data
mm Dim Min A b b1 c D D1 E e e1 F H1 J1 L L1 L20 L30 P Q 4.40 0.61 1.14 0.48 15.25 1.27 10 2.40 4.95 1.23 6.20 2.40 13 3.50 16.40 28.90 3.75 2.65 3.85 2.95 0.147 0.104 10.40 2.70 5.15 1.32 6.60 2.72 14 3.93 0.393 0.094 0.194 0.048 0.244 0.094 0.511 0.137 Typ Max 4.60 0.88 1.70 0.70 15.75 Min 0.173 0.024 0.044 0.019 0.6
inch Typ Max 0.181 0.034 0.066 0.027 0.62 0.050 0.409 0.106 0.202 0.051 0.256 0.107 0.551 0.154 0.645 1.137 0.151 0.116
9/11
Revision history
BUL39D
5
Revision history
Table 5.
Date 21-Jun-2004 27-Oct-2008
Document revision history
Revision 4 5 No history because migration Mechanical data updated. Changes
10/11
BUL39D
Please Read Carefully:
Information in this document is provided solely in connection with ST products. STMicroelectronics NV and its subsidiaries ("ST") reserve the right to make changes, corrections, modifications or improvements, to this document, and the products and services described herein at any time, without notice. All ST products are sold pursuant to ST's terms and conditions of sale. Purchasers are solely responsible for the choice, selection and use of the ST products and services described herein, and ST assumes no liability whatsoever relating to the choice, selection or use of the ST products and services described herein. No license, express or implied, by estoppel or otherwise, to any intellectual property rights is granted under this document. If any part of this document refers to any third party products or services it shall not be deemed a license grant by ST for the use of such third party products or services, or any intellectual property contained therein or considered as a warranty covering the use in any manner whatsoever of such third party products or services or any intellectual property contained therein.
UNLESS OTHERWISE SET FORTH IN ST'S TERMS AND CONDITIONS OF SALE ST DISCLAIMS ANY EXPRESS OR IMPLIED WARRANTY WITH RESPECT TO THE USE AND/OR SALE OF ST PRODUCTS INCLUDING WITHOUT LIMITATION IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE (AND THEIR EQUIVALENTS UNDER THE LAWS OF ANY JURISDICTION), OR INFRINGEMENT OF ANY PATENT, COPYRIGHT OR OTHER INTELLECTUAL PROPERTY RIGHT. UNLESS EXPRESSLY APPROVED IN WRITING BY AN AUTHORIZE REPRESENTATIVE OF ST, ST PRODUCTS ARE NOT RECOMMENDED, AUTHORIZED OR WARRANTED FOR USE IN MILITARY, AIR CRAFT, SPACE, LIFE SAVING, OR LIFE SUSTAINING APPLICATIONS, NOR IN PRODUCTS OR SYSTEMS, WHERE FAILURE OR MALFUNCTION MAY RESULT IN PERSONAL INJURY, DEATH, OR SEVERE PROPERTY OR ENVIRONMENTAL DAMAGE. ST PRODUCTS WHICH ARE NOT SPECIFIED AS "AUTOMOTIVE GRADE" MAY ONLY BE USED IN AUTOMOTIVE APPLICATIONS AT USER'S OWN RISK.
Resale of ST products with provisions different from the statements and/or technical features set forth in this document shall immediately void any warranty granted by ST for the ST product or service described herein and shall not create or extend in any manner whatsoever, any liability of ST.
ST and the ST logo are trademarks or registered trademarks of ST in various countries. Information in this document supersedes and replaces all information previously supplied. The ST logo is a registered trademark of STMicroelectronics. All other names are the property of their respective owners.
2008 STMicroelectronics - All rights reserved STMicroelectronics group of companies Australia - Belgium - Brazil - Canada - China - Czech Republic - Finland - France - Germany - Hong Kong - India - Israel - Italy - Japan Malaysia - Malta - Morocco - Singapore - Spain - Sweden - Switzerland - United Kingdom - United States of America www.st.com
11/11
|